]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/history - recipes-bsp/x-load
u-boot 2011.06: remove an older no longer used version
[glsdk/meta-ti-glsdk.git] / recipes-bsp / x-load /
2012-02-28 Khem Rajmeta-ti: Fix quotes to make new bitbake happy
2011-12-14 Otavio Salvadorx-load.inc: drop 'PRIORITY = "optional"' as it is the...
2011-11-14 Koen Kooix-load: sync deploy layout with u-boot SPL
2011-10-21 Khem Rajsigngp: Point S to WORKDIR
2011-09-26 Jason Kridnermeta-ti: x-load: add config header support for BeagleBoard
2011-08-03 Koen Kooix-load git: bump SRCREV
2011-07-20 Koen Kooix-load: add 1.46-psp
2011-07-20 Koen Kooisigngp: add util needed for old x-loader versions
2011-07-20 Koen Kooix-loader git: update to 1.5.1
2011-07-11 Koen Kooix-load: add patch to fix EHCI in panda u-boot
2011-06-28 Koen Kooix-load: readd deploy task
2011-06-10 Koen Kooix-load: inherit deploy to fix spurious rebuilds in...
2011-06-07 Koen Kooix-load: add support for beagleboard C5
2011-05-24 Koen Kooix-load: bump SRCREV for OMAP4 fixes
2011-03-25 Koen Kooix-load git: update to 1.5.0
2011-03-08 Koen Kooix-load: fall back to xM when detecting beagleboard...
2011-01-28 Koen Kooix-load: sync with OE
2011-01-08 Koen KooiP: add support the Always Innovating Touchbook
2011-01-08 Koen Kooixload: remove signgp dep and add license checksum
2011-01-03 Koen KooiTI BSP: add support the OMAP35x EVM board
2011-01-02 Koen KooiBSP: rename beagleboard to TI