]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/history - recipes-bsp
linux-omapl138: correct recipe's DESCRIPTION
[glsdk/meta-ti-glsdk.git] / recipes-bsp /
2011-06-27 Koen Kooiomap3-sgx-modules: bump PR for OE-core kernel.bbclass fix
2011-06-23 Koen Kooiu-boot: add 2011.06rc recipe for beagle and panda
2011-06-16 Koen Kooiu-boot 2010.06-psp: add support for 814x and 816x
2011-06-10 Koen Kooiu-boot: inherit deploy to fix spurious rebuilds in...
2011-06-10 Koen Kooix-load: inherit deploy to fix spurious rebuilds in...
2011-06-07 Koen Kooix-load: add support for beagleboard C5
2011-05-30 Koen Kooiomap3-sgx-modules: add 1.6.16.3977 version
2011-05-24 Koen Kooix-load: bump SRCREV for OMAP4 fixes
2011-05-21 Koen Kooimove kernel recipes in to the proper dir
2011-05-15 Paul Eggletonformfactor: add beagleboard formfactor file
2011-05-09 Koen Kooilinux-omap4: sync with OE .dev
2011-05-09 Koen Kooilinux-omap4: do not use multikernel
2011-05-07 Koen Kooilinux-omap-psp 2.6.32: sync with .dev
2011-05-07 Koen Kooilinux-omap-psp 2.6.32: catch up with latest bitbake...
2011-04-28 Koen Kooilinux-omap-psp 2.6.32: work around https://bugzilla...
2011-04-19 Koen Kooimulti-kernel.inc: Drop FAKEROOT usage in favour of...
2011-03-30 Koen Kooiu-boot.inc: remove package_stagefile_shell call
2011-03-25 Koen Kooix-load git: update to 1.5.0
2011-03-17 Koen Kooilinux-omap-psp 2.6.32: sync with .dev
2011-03-16 Chase Maupinmatrix-tui: add version 1.1 of matrix-tui
2011-03-16 Chase Maupinmatrix-gui-e: Add support for dm368-evm machine
2011-03-16 Chase Maupinmatrix-gui: Add support for dm368-evm machine
2011-03-16 Chase Maupinmatrix-gui-common: update SRCREV and add device support
2011-03-15 Chase Maupinu-boot.inc: allow variable make targets
2011-03-10 Koen Kooiu-boot git: sync beagleboard with OE .dev
2011-03-10 Koen Kooilinux-omap 2.6.37: sync with OE .dev
2011-03-08 Koen Kooix-load: fall back to xM when detecting beagleboard...
2011-02-08 Koen Kooiu-boot git: sync with OE for beagleboard
2011-02-08 Koen Kooilinux-omap 2.6.37: sync with OE
2011-02-08 Koen Kooilinux-omap-psp 2.6.32: switch to git protocol
2011-02-01 Koen Kooimulti-kernel.inc: the current fetcher2 in yocto started...
2011-01-30 Koen Kooiu-boot git: fix double override typo
2011-01-28 Koen Kooix-load: sync with OE
2011-01-28 Koen Kooiu-boot: fix conflicting patch name
2011-01-24 Koen Kooilinux-omap4: sync with OE
2011-01-24 Koen Kooilinux-davinci git: disable perf, it doesn't cross-compile
2011-01-24 Koen KooiTI BSP: sync linux-omap 2.6.37 with OE
2011-01-24 Koen Kooilinux-omap-psp 2.6.32: disable perf, it doesn't cross...
2011-01-23 Koen Kooilinux.inc: include perf include from yocto
2011-01-18 Koen KooiTI BSP: sync linux-omap 2.6.37 with OE
2011-01-13 Koen KooiTI-BSP: import matrix from OE
2011-01-12 Koen Kooilinux-omap: update to 2.6.37-final
2011-01-12 Koen KooiTI BSP: add support for the OMAP4430 pandaboard
2011-01-08 Koen KooiP: add support the Always Innovating Touchbook
2011-01-08 Koen KooiTI BSP: add support the AM37x EVM board
2011-01-08 Koen Kooilinux-omap-psp 2.6.32: sync with OE
2011-01-08 Koen Kooiu-boot: add license checksum
2011-01-08 Koen Kooixload: remove signgp dep and add license checksum
2011-01-07 Koen KooiTI BSP: add kernel license checksum
2011-01-03 Koen KooiTI BSP: add USRP-E100 support
2011-01-03 Koen KooiTI BSP: add hawkboard support
2011-01-03 Koen KooiTI BSP: add support the OMAP35x EVM board
2011-01-03 Koen KooiTI BSP: multi-kernel.inc: deploy can be empty, so make...
2011-01-02 Koen KooiBSP: rename beagleboard to TI