linux-ti33x-psp 3.2: avoid gold linker for Thumb2 kernel
[glsdk/meta-ti-glsdk.git] / recipes-graphics /
2012-05-03 Denys Dmytriyenkolibgles-omap3: enable for ti814x SOC family
2012-05-03 Koen Kooilibgles-omap3: work around bug in opkg
2012-05-03 Koen Kooilibgles-omap3: package dri files into driwsegl subpackages
2012-05-03 Koen Kooilibgles-omap3: move X related binaries into X11WSEGL...
2012-05-03 Koen Kooilibgles-omap3: copy over all binaries and abstract...
2012-04-30 Koen Kooilibgles-omap3: add missing libdrm dependency v2012.05-yocto1.2
2012-04-18 Koen Kooilibgles-omap3: fix RRECOMMENDS
2012-02-26 Koen Kooilibgles-omap3: fix S for IJ unpack changes
2012-01-27 Koen Kooilibgles-omap3: hide subpackages from shlib code
2012-01-27 Koen Kooilibgles-omap3: make postinsts safe for offline-root...
2012-01-27 Koen Kooilibgles-omap3: enable X11 windowing system when install...
2012-01-26 Koen Kooilibgles-omap3: add DRI subpackages to PACKAGES
2012-01-26 Koen Kooilibgles-omap3: add 4.05.00.03
2012-01-26 Koen Kooilibgles-omap3: adjust packaging for all windowing syste...
2012-01-26 Koen Kooilibgles-omap3: install X11 windowing system for newer...
2012-01-26 Koen Kooilibgles-omap3: package DRI windowing system as well
2012-01-26 Koen Kooilibgles-omap3: merge in updates from arago
2012-01-26 Koen Kooilibgles-omap3: split support for ES revisions into...
2011-11-01 Koen Kooixserver-xf86-config: add configs for all SOC_FAMILIES
2011-10-20 Koen Kooilibgles-omap3: adjust INSANE_SKIP to match the new...
2011-09-17 Koen Kooixserver-xf86-config: add config for OMAP3 SOC_FAMILY
2011-06-22 Koen Kooilibgles-omap3: drag in 'initscripts' to make cputype...
2011-05-30 Koen Kooilibgles-omap3: add 4.03.00.02