linux-ti33x-psp 3.2: fix buttons on LCD capes
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp_3.2.bb
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: fix buttons on LCD capes
2012-06-11 Koen Kooilinux-ti33x-psp: enable TSL2550 driver for beaglebone...
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: switch ADC to 16x averaging, disab...
2012-05-31 Denys Dmytriyenkolinux-ti33x-psp 3.2: set PV accordingly, when not using...
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: fix pin free check once and for all
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: sgx fix from PSP + dvi cape audio fix
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.18
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: i2c and cape fixes
2012-05-29 Koen Kooilinux-ti33x-psp 3.2: merge in 6 musb patches from PSP
2012-05-29 Koen Kooilinux-ti335x-psp 3.2: cape enhancements and patch cleanups
2012-05-29 Koen Kooilinux-ti33x-psp 3.2: silence useless omap4 hwmod warning
2012-05-21 Koen Kooilinux-ti33x-psp 3.2: demote cpsw PHY message to INFO
2012-05-17 Koen Kooilinux-ti33x-psp 3.2: make st7735fb DMA safe
2012-05-15 Koen Kooilinux-ti33x-psp 3.2: updates
2012-05-11 Denys Dmytriyenkolinux-ti33x-psp 3.2: avoid gold linker for Thumb2 kernel
2012-05-11 Denys Dmytriyenkolinux-ti33x-psp 3.2: for beaglebone set default Asm...
2012-05-10 Koen Kooilinux-ti33x-psp 3.2: rebase patches onto latest git
2012-05-10 Koen Kooilinux-ti33x-psp 3.2: bump SRCREV for 2 CPPI1.4 fixes
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: switch to userspace governor...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: add patch to disable heartbeat...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: use proper irq fix from Vaibhav
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: add support for CAN, RS232 and...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.16
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: bump SRCREV to head of v3.2-stagi...
2012-04-21 Koen Kooilinux-ti33x-psp 3.2: fix VGA cape detection for beaglebone
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: fix ehrPWM1 for beaglebone
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: include latest MUSB fixes
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: rebase onto latest PSP
2012-04-10 Koen Kooilinux-ti335x-psp 3.2: fix 3.5" cape support, turn on...
2012-04-10 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.14
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: fix VGA cape partnumber
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: improve cape support
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.13
2012-03-23 Denys Dmytriyenkolinux-{ti33x,omapl138}: simplify and unify handling...
2012-03-19 Koen Kooilinux-ti335x-psp 3.2: update to v3.2.11
2012-03-07 Koen Kooilinux-ti33x-psp 3.2: enable CONFIG_WATCHDOG_NOWAYOUT...
2012-03-05 Koen Kooilinux-ti33x-psp 3.2: remove patch that slipped in when...
2012-03-05 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.9 and add 2 patches...
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: enable PRU support for beaglebone
2012-02-27 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.6
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.5
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: fix ehrPWM polarity inversion
2012-02-11 Koen Kooilinux-ti33x-psp 3.2: rebase patches onto latest v3...
2012-02-11 Koen Kooilinux-ti33x-psp 3.2: add support for Towertech TT3201...
2012-02-07 Koen Kooilinux-ti33x-psp 3.2: enable w1 for beaglebone, fix...
2012-02-07 Koen Kooilinux-ti335x-psp 3.2: fix sd timeout, use pwm for backl...
2012-02-01 Koen Kooilinux-ti335x-psp: add 3.2 based on 3.2-staging branch