meta-ti: linux-3.0: beagle: defconfig: add TSC2007
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux_3.0.bb
2011-09-26 Jason Kridnermeta-ti: linux-3.0: beagle: defconfig: add TSC2007
2011-09-16 Jason Kridnerlinux-3.0: fix BeagleBoard-xM eth mac using die id
2011-09-16 Jason Kridnerlinux-3.0: added bbtoys ulcd support
2011-09-01 Koen Kooilinux 3.0: remove flaky ABB patches
2011-09-01 Koen Kooilinux 3.0: update to 3.0.4
2011-08-24 Koen Kooilinux 3.0: make userpace governor the default on beagle
2011-08-22 Koen Kooilinux 3.0: fix uLCD poweron for beagleboard
2011-08-17 Koen Kooilinux-3.0: update to 3.0.3-stable
2011-08-17 Koen Kooilinux-3.0: fixes
2011-08-17 Koen Kooilinux-3.0: add support for 'uLCD' expansionboard
2011-08-11 Joel A Fernandeslinux-3.0: rtc-twl: Updated Sakoman patches with newer...
2011-08-09 Joel A Fernandeslinux 3.0: Add patch from OE to set dto to max value...
2011-08-05 Koen Kooilinux-3.0: update to 3.0.1
2011-07-31 Koen Kooilinux 3.0: add more sakoman patches, refresh others
2011-07-27 Koen Kooilinux 3.0: add patch to fix SGX driver
2011-07-27 Koen Kooilinux 3.0: silence 'mmcblk0: retrying using single...
2011-07-23 Koen Kooilinux 3.0: add support for OMAP3 720MHz devices
2011-07-22 Koen Kooilinux 3.0: bump SRCREV to v3.0 final
2011-07-21 Koen Kooilinux 3.0: enable 1GHz for beagle and add 2 MADC patche...
2011-07-21 Koen Kooilinux 3.0: add support for RTC on zippy/zippy2 boards
2011-07-21 Koen Kooilinux 3.0: updates
2011-07-20 Koen Kooilinux 3.0: initial recipe that will track 3.0rc till...