2013-06-12 |
Denys Dmytriyenko | linux-ti-staging: update to ti2013.04.02 release |
tree | commitdiff |
2013-06-05 |
Chase Maupin | linux-ti-staging: update kernel SRCREV |
tree | commitdiff |
2013-06-04 |
Chase Maupin | linux-ti-staging: Add dra7xx-evm support |
tree | commitdiff |
2013-05-07 |
Franklin S. Cooper Jr | am33x-cm3: Split init script into its own package |
tree | commitdiff |
2013-05-06 |
Denys Dmytriyenko | linux-ti-staging: add package-specifier for RDEPENDS... |
tree | commitdiff |
2013-04-26 |
Denys Dmytriyenko | linux-am335x-psp: fix typo in the filename to use under... |
tree | commitdiff |
2013-04-26 |
Denys Dmytriyenko | linux-ti-staging: update to ti2013.04.00 release |
tree | commitdiff |
2013-04-22 |
Franklin S. Cooper Jr | linux-am335x: Update to latest 3.2 kernel release |
tree | commitdiff |
2013-04-22 |
Franklin S. Cooper Jr | linux-omap-psp: Update commit |
tree | commitdiff |
2013-04-18 |
Denys Dmytriyenko | linux-ti-staging: update to the latest 3.8.8 |
tree | commitdiff |
2013-04-18 |
Chase Maupin | linux-ti-staging: make cm3 firmware a run-time dependency |
tree | commitdiff |
2013-04-18 |
Chase Maupin | setup-defconfig: allow using KERNEL_LOCALVERSION |
tree | commitdiff |
2013-04-04 |
Denys Dmytriyenko | linux-ti-staging: update with the latest dss fixes... |
tree | commitdiff |
2013-03-29 |
Chase Maupin | linux: Use setup-defconfig in kernel recipes |
tree | commitdiff |
2013-03-28 |
Denys Dmytriyenko | linux-ti-staging: one more update to latest 3.8.5 |
tree | commitdiff |
2013-03-28 |
Denys Dmytriyenko | linux-ti-staging: rename to have version in name, updat... |
tree | commitdiff |
2013-03-26 |
Chase Maupin | linux-ti-staging: Add panda dts file as supported DTS |
tree | commitdiff |
2013-03-26 |
Chase Maupin | linux-ti-staging: Update to latest staging kernel |
tree | commitdiff |
2013-03-26 |
Chase Maupin | linux-ti-staging: Add OMAP5 support |
tree | commitdiff |
2013-03-18 |
Denys Dmytriyenko | linux-ti33x-psp 3.1: remove an older outdated 3.1 kerne... |
tree | commitdiff |
2013-03-18 |
Denys Dmytriyenko | linux-ti-staging: update to the latest merge of 3.8.3 |
tree | commitdiff |
2013-03-18 |
Denys Dmytriyenko | linux-omapl138: fix alignment issue of 2.6.37 kernel... |
tree | commitdiff |
2013-03-18 |
Denys Dmytriyenko | linux-omap-psp: fix alignment issue of 2.6.37 kernel... |
tree | commitdiff |
2013-03-11 |
Denys Dmytriyenko | linux-ti-staging: update SRCREV and bump MACHINE_KERNEL_PR |
tree | commitdiff |
2013-03-11 |
Chase Maupin | linux-ti-staging: fix DTB deploy steps |
tree | commitdiff |
2013-03-11 |
Chase Maupin | linux-ti-staging: package all dtb files for ti33x |
tree | commitdiff |
2013-03-11 |
Chase Maupin | linux-ti-staging: mark dependencies am335x specific |
tree | commitdiff |
2013-03-11 |
Chase Maupin | linux-ti-staging: use setup-defconfig |
tree | commitdiff |
2013-03-11 |
Chase Maupin | setup-defconfig: move from meta-arago to meta-ti |
tree | commitdiff |
2013-03-11 |
Denys Dmytriyenko | ti81x: remove platform configs, kernel, u-boot, since... |
tree | commitdiff |
2013-03-08 |
Denys Dmytriyenko | linux-omapl138: correct recipe's DESCRIPTION |
tree | commitdiff |
2013-03-04 |
Denys Dmytriyenko | multi-kernel: match oe-core for MODULE_IMAGE_BASE_NAME... |
tree | commitdiff |
2013-03-04 |
Denys Dmytriyenko | linux-omap: replace use of FILESPATHPKG with FILESEXTRA... |
tree | commitdiff |
2013-03-04 |
Denys Dmytriyenko | linux-ti-staging: add recipe for tracking TI latest... |
tree | commitdiff |
2013-02-28 |
Denys Dmytriyenko | Revert "linux-omap3: Add supported kernel recipe for... |
tree | commitdiff |
2013-02-25 |
Franklin S. Cooper Jr | linux: Add kernel version 3.3.7 for beagleboard |
tree | commitdiff |
2013-02-25 |
Franklin S. Cooper Jr | linux-omap3: Add supported kernel recipe for am37x... |
tree | commitdiff |
2013-02-17 |
Peter A. Bigot | linux-mainline 3.2: update beagleboard defconfig |
tree | commitdiff |
2013-02-12 |
Franklin S. Cooper Jr | linux-omapl138-psp: Add latest linux-omapl138 patches |
tree | commitdiff |
2013-02-12 |
Franklin S. Cooper Jr | linux-omapl138-psp_2.6.37: Add MACHINE_KERNEL_PR and... |
tree | commitdiff |
2013-01-29 |
Murali Karicheri | keystone: update defconfig with latest for mcsdk alpha7 |
tree | commitdiff |
2013-01-29 |
Murali Karicheri | keystone: update kernel and bootloaders recipes for... |
tree | commitdiff |
2013-01-25 |
Denys Dmytriyenko | multi-kernel.inc: drop use of KERNEL_CCSUFFIX to match... |
tree | commitdiff |
2013-01-25 |
Denys Dmytriyenko | multi-kernel.inc: repeat do_configure after do_compilec... |
tree | commitdiff |
2013-01-25 |
Cliff Brake | linux_3.1: add extra '#' to multi-line comment |
tree | commitdiff |
2013-01-24 |
Denys Dmytriyenko | linux-keystone: update to the latest dev release for... |
tree | commitdiff |
2012-12-03 |
Denys Dmytriyenko | linux-keystone: update from version 3.6-rc6 to 3.6.6 |
tree | commitdiff |
2012-11-13 |
Paul Woegerer | linux-omap4-3.1.0: Add sched_process_exec tracing |
tree | commitdiff |
2012-11-02 |
Denys Dmytriyenko | linux-omap-psp 2.6.37: add more recent version of OMAP3... |
tree | commitdiff |
2012-11-02 |
Denys Dmytriyenko | linux-keystone: add kernel for keystone SOC |
tree | commitdiff |
2012-10-18 |
Hervé Fache | linux-omap4: update to 3.4 from GLP 1.6.6 release |
tree | commitdiff |
2012-10-17 |
Franklin S. Cooper Jr | linux-am335x-3.2.0-psp04.06.00.08: Add PSP v04.06.00... |
tree | commitdiff |
2012-09-14 |
Koen Kooi | linux-ti33x-psp 3.2: update beaglebone defconfig |
tree | commitdiff |
2012-09-14 |
Koen Kooi | linux-mainline: update to 3.2.28 |
tree | commitdiff |
2012-09-14 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.28 and add motorcape... |
tree | commitdiff |
2012-09-14 |
Koen Kooi | linux-ti335x-psp 3.2: mux orientation detect for camera... |
tree | commitdiff |
2012-09-14 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.25 |
tree | commitdiff |
2012-09-14 |
Koen Kooi | linux-ti33x-psp 3.2: LCD7 A3 support, eMMC cape support... |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.23 |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: enable more tracing features for... |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: add fixed for cssp, fbset and... |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: add support for audio cape and... |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: add camera driver for beaglebone |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: fix audio/spidev clash on beaglebone |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.21, add libertas... |
tree | commitdiff |
2012-06-21 |
Andreas Müller | linux.inc: remove unused variable RPSRC |
tree | commitdiff |
2012-06-21 |
Andreas Müller | linux.inc: remove require linux-tools.inc |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp 3.2: turn on CONFIG_USB_SUSPEND to... |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp 3.2: backport PM and USB fixes from PSP |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp 3.2: fix buttons on LCD capes |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp: enable TSL2550 driver for beaglebone... |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp 3.2: switch ADC to 16x averaging, disab... |
tree | commitdiff |
2012-05-31 |
Koen Kooi | linux-mainline 3.2.18: build in usbhid and tsc2007... |
tree | commitdiff |
2012-05-31 |
Denys Dmytriyenko | linux-ti33x-psp 3.2: set PV accordingly, when not using... |
tree | commitdiff |
2012-05-31 |
Denys Dmytriyenko | tipspkernel: add extra level to FILESPATH with major... |
tree | commitdiff |
2012-05-30 |
Koen Kooi | linux-ti33x-psp 3.2: fix pin free check once and for all |
tree | commitdiff |
2012-05-30 |
Koen Kooi | linux-ti33x-psp 3.2: sgx fix from PSP + dvi cape audio fix |
tree | commitdiff |
2012-05-30 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.18 |
tree | commitdiff |
2012-05-30 |
Koen Kooi | linux-ti33x-psp 3.2: i2c and cape fixes |
tree | commitdiff |
2012-05-29 |
Andreas Müller | linux-mainline: Add patches to enable libertas firmware... |
tree | commitdiff |
2012-05-29 |
Koen Kooi | linux-mainline: update to 3.2.18 |
tree | commitdiff |
2012-05-29 |
Koen Kooi | linux-ti33x-psp 3.2: merge in 6 musb patches from PSP |
tree | commitdiff |
2012-05-29 |
Koen Kooi | linux-ti335x-psp 3.2: cape enhancements and patch cleanups |
tree | commitdiff |
2012-05-29 |
Koen Kooi | linux-ti33x-psp 3.2: silence useless omap4 hwmod warning |
tree | commitdiff |
2012-05-21 |
Koen Kooi | linux-ti33x-psp 3.2: demote cpsw PHY message to INFO |
tree | commitdiff |
2012-05-17 |
Koen Kooi | linux-ti33x-psp 3.2: make st7735fb DMA safe |
tree | commitdiff |
2012-05-15 |
Koen Kooi | linux-ti33x-psp 3.2: updates |
tree | commitdiff |
2012-05-11 |
Denys Dmytriyenko | linux-ti33x-psp 3.2: avoid gold linker for Thumb2 kernel |
tree | commitdiff |
2012-05-11 |
Denys Dmytriyenko | linux-ti33x-psp 3.2: for beaglebone set default Asm... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti33x-psp 3.2: rebase patches onto latest git |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti33x-psp 3.2: bump SRCREV for 2 CPPI1.4 fixes |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: switch to userspace governor... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: add patch to disable heartbeat... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: use proper irq fix from Vaibhav |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: add support for CAN, RS232 and... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: update to 3.2.16 |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: bump SRCREV to head of v3.2-stagi... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-mainline 3.2: shut down heartbeat LED on halt... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-mainline 3.2: add ASoC fixes for beagleboard |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-mainline 3.2: add support for beagleboard wifi... |
tree | commitdiff |
next |