linux-ti33x-psp: update defconfigs for am335x-evm
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux /
2011-10-26 Denys Dmytriyenkolinux-ti33x-psp: update defconfigs for am335x-evm
2011-10-24 Joel A Fernandeslinux-ti33x-psp 3.1rc8: Update to latest SRCREV, add...
2011-10-24 Koen Kooilinux-ti335x-psp 3.1rc8: tree has been rebased, fix...
2011-10-22 Koen Kooilinux-ti33x-psp 3.1rc8: use LZO compression for beagleb...
2011-10-21 Koen Kooilinux-ti33x-psp 3.1rc8: include latest MUSB code, remov...
2011-10-21 Koen Kooilinux-ti33x-psp 3.1rc8: remove MUSB probe order for...
2011-10-20 Koen Kooilinux 3.0: refresh all patches against 3.0.7
2011-10-20 Koen Kooilinux-ti33x-psp 3.1rc8: only use one config for beaglebone
2011-10-20 Koen Kooimulti-kernel: the fetcher doesn't support dotfiles...
2011-10-20 Joel A Fernandeslinux-ti33x-psp 3.1rc8: Add pin mux and init for beagle...
2011-10-19 Koen Kooilinux-ti33x-psp 3.1rc8: bump SRCREV, enable RTC for...
2011-10-19 Koen Kooilinux 3.0: enable more usb wifi cards for beagleboard...
2011-10-18 Koen Kooilinux 3.0: move to 3.0.7
2011-10-18 Koen Kooilinux-ti335x-psp 3.1rc8: add proper machine ID for...
2011-10-18 Koen Kooilinux-ti33x-psp 3.1rc8: fix USB regression for beaglebo...
2011-10-17 Koen Kooilinux-am335x-joel: delete, superseded by linux-ti33x-psp
2011-10-17 Koen Kooilinux-ti33x-psp 3.1rc8: sync defconfig with linux-am335...
2011-10-17 Denys Dmytriyenkolinux-ti33x-psp: add TI33x PSP kernel with am335x-evm...
2011-10-17 Denys Dmytriyenkolinux-omap: remove unused .inc files
2011-10-17 Koen Kooilinux-am335x-joel 3.1: lower gadget power budget, enabl...
2011-10-14 Joel A Fernandeslinux-am335x-joel: Enable g_file_storage kernel module
2011-10-11 Koen Kooilinux 3.0: add support for loopthrough expansion boards...
2011-10-10 Koen Kooilinux-am335x-joel 3.1rc: disable debug options like...
2011-10-08 Koen Kooilinux-am335x-joel 3.1rc: initial add
2011-10-08 Koen Kooilinux-3.0: disable prempt for beagleboard
2011-10-08 Koen Kooilinux 3.0: rebase from 3.0.4 to 3.0.6
2011-09-26 Jason Kridnermeta-ti: linux-3.0: beagle: defconfig: add some gadget...
2011-09-26 Jason Kridnermeta-ti: linux-3.0: beagle: defconfig: add TSC2007
2011-09-26 Jason Kridnermeta-ti: linux-3.0: beagle: defconfig: enable CONFIG_OM...
2011-09-16 Jason Kridnerlinux-3.0: patch.sh: adjusted tags and error handling
2011-09-16 Jason Kridnerlinux-3.0: patch.sh: manually update git remotes
2011-09-16 Jason Kridnerlinux-3.0: fix BeagleBoard-xM eth mac using die id
2011-09-16 Jason Kridnerlinux-3.0: added bbtoys ulcd support
2011-09-16 Koen Kooilinux-3.0: add patch helper script
2011-09-02 Koen Kooilinux 3.1rc: lock down to omap3 machines
2011-09-01 Koen Kooilinux 3.0: remove flaky ABB patches
2011-09-01 Koen Kooilinux 3.0: update to 3.0.4
2011-09-01 Koen Kooilinux 3.1: update to 3.1rc4+
2011-09-01 Tasslehoff Kjappfotlinux-omap_2.6.39: remove patch that prevented board...
2011-09-01 Koen Kooilinux-omap-psp 2.6.32: fix multiline comments
2011-08-24 Koen Kooilinux 3.0: make userpace governor the default on beagle
2011-08-24 Koen Kooilinux 3.1: update to rc3
2011-08-22 Koen Kooilinux 3.0: fix uLCD poweron for beagleboard
2011-08-17 Koen Kooilinux-3.0: update to 3.0.3-stable
2011-08-17 Koen Kooilinux-3.0: fixes
2011-08-17 Koen Kooilinux-3.0: add support for 'uLCD' expansionboard
2011-08-16 Koen Kooilinux-davinci: remove obsolete patches
2011-08-16 Koen Kooilinux-davinci: clean up contents a bit
2011-08-16 Denys Dmytriyenkolinux-omapl138: import 2.6.37 PSP kernel from Arago
2011-08-16 Koen Kooilinux 3.1rc: bump to rc2
2011-08-11 Joel A Fernandeslinux-3.0: rtc-twl: Updated Sakoman patches with newer...
2011-08-10 Koen Kooilinux 3.1rc: bump SRCREV
2011-08-09 Joel A Fernandeslinux 3.0: Add patch from OE to set dto to max value...
2011-08-05 Koen Kooilinux-3.0: update to 3.0.1
2011-08-05 Koen Kooilinux-3.1rc: update to latest SRCREV
2011-07-31 Koen Kooilinux 3.0: add more sakoman patches, refresh others
2011-07-28 Koen Kooilinux 3.1rc: add a recipe to track 3.1rc
2011-07-27 Koen Kooilinux 3.0: add patch to fix SGX driver
2011-07-27 Koen Kooilinux 3.0: silence 'mmcblk0: retrying using single...
2011-07-26 Joel A Fernandeslinux-omap: Fix MMC timeout Errors
2011-07-23 Koen Kooilinux 3.0: add support for OMAP3 720MHz devices
2011-07-22 Koen Kooilinux 3.0: bump SRCREV to v3.0 final
2011-07-21 Koen Kooilinux 3.0: enable 1GHz for beagle and add 2 MADC patche...
2011-07-21 Koen Kooilinux 3.0: add support for RTC on zippy/zippy2 boards
2011-07-21 Koen Kooilinux 3.0: updates
2011-07-21 Koen Kooimulti-kernel: parallel_make fix has moved to linux.inc
2011-07-21 Koen Kooilinux.inc: enable parallel make for modules as well
2011-07-20 Koen Kooilinux 3.0: initial recipe that will track 3.0rc till...
2011-07-20 Enrico Buteralinux-omap 2.6.39: fix rootfs over nfs
2011-07-20 Koen Kooilinux-omap 2.6.39: remove multi-kernel features, it...
2011-07-20 Koen Kooilinux-omap-psp 2.6.32: fix am3517-evm build
2011-07-19 Koen Kooilinux-omap 2.6.39: add MUSB patch to improve mass stora...
2011-07-07 Koen Kooilinux-ti81xx-psp 2.6.37: fix SRCREV after rebase
2011-07-07 Koen Kooilinux-ti81xx-psp 2.6.37: move SRCREV back to the point...
2011-07-05 Koen Kooilinux-ti81xx-psp 2.6.37: update netra defconfig and...
2011-07-04 Koen Kooilinux-ti81xx-psp 2.6.37: update netra config
2011-06-28 Koen Kooilinux-omap 2.6.39: revert gptimer patch, it breaks...
2011-06-27 Koen Kooilinux-omap 2.6.39: switch to GPTIMER1 on modern beagles
2011-06-22 Koen Kooipandaboard: move to L24.13 kernel, update machine confi...
2011-06-20 Koen Kooilinux-omap4 2.6.35.7: bump SRCREV and tweak pandaboard...
2011-06-16 Koen Kooilinux-ti81xx-psp: add 2.6.37 version for 814x and 816x...
2011-06-15 Koen Kooilinux-omap 2.6.39: fix writing to the TWL RTC
2011-06-14 Koen Kooilinux-omap 2.6.37: remove usrp-e1xx from COMPATIBLE_MACHINE
2011-06-07 Darren Hartbeagleboard: cleanup board-omap3beagle.c and allow...
2011-06-06 Koen Kooilinux-davinci: fix multi-kernel usage
2011-06-05 Koen Kooilinux-omap 2.6.39: add MFD patch set and refresh other...
2011-06-01 Koen Kooilinux-omap 2.6.39: add right set of camera patches
2011-06-01 Koen Kooilinux-omap 2.6.39: add v6 of the MT9P031 sensor support
2011-06-01 Koen Kooilinux-omap4: add 2.6.35.7, based on L24.13
2011-06-01 Koen Kooilinux.inc: fix cortex errata logic
2011-05-31 Koen Kooilinux-omap 2.6.39: add v5 of mt9p031 support
2011-05-30 Koen Kooilinux-omap 2.6.39: switch to 'userspace' governor on...
2011-05-26 Koen Kooilinux-omap 2.6.39: update to latest beagle patchset
2011-05-25 Koen Kooilinux-omap 2.6.39: add sensor driver for aptina 5MP...
2011-05-24 Koen Kooilinux-omap 2.6.39: add cpuidle patchset
2011-05-24 Koen Kooilinux-omap 2.6.39: add base PM set back in
2011-05-24 Koen Kooilinux-omap 2.6.39: refresh patchset
2011-05-23 Koen Kooilinux-omap 2.6.39: add cpufreq support and tweak beagle...
2011-05-21 Koen Kooilinux-omap 2.6.39: import from OE
2011-05-21 Koen Kooimove kernel recipes in to the proper dir