linux-mainline 3.2: shut down heartbeat LED on halt/reboot/panic
[glsdk/meta-ti-glsdk.git] / recipes-kernel /
2012-05-10 Koen Kooilinux-mainline 3.2: shut down heartbeat LED on halt...
2012-05-10 Koen Kooilinux-mainline 3.2: add ASoC fixes for beagleboard
2012-05-10 Koen Kooilinux-mainline 3.2: add support for beagleboard wifi...
2012-05-03 Koen Kooilinux-mainline 3.2: fix build of external SGX modules
2012-05-03 Koen Kooilinux-mainline 3.2: kernel recipe based on mainline...
2012-05-03 Denys Dmytriyenkobeaglebone: re-enable THUMB2_KERNEL in defconfig, as...
2012-05-03 Denys Dmytriyenkobeaglebone: disable THUMB2_KERNEL in defconfig for...
2012-04-21 Koen Kooilinux-ti33x-psp 3.2: fix VGA cape detection for beaglebone
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: fix ehrPWM1 for beaglebone
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: include latest MUSB fixes
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: rebase onto latest PSP
2012-04-18 Koen Kooilinux 3.0: update to 3.0.28
2012-04-10 Koen Kooilinux-ti335x-psp 3.2: fix 3.5" cape support, turn on...
2012-04-10 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.14
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: fix VGA cape partnumber
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: improve cape support
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.13
2012-03-30 Denys Dmytriyenkomulti-kernel: add a comment on the addition of preparek...
2012-03-29 Denys Dmytriyenkomulti-kernel: fix get_kernelversion returns None for...
2012-03-23 Denys Dmytriyenkolinux-{ti33x,omapl138}: simplify and unify handling...
2012-03-23 Denys Dmytriyenkolinux-omap4: remove D_P = "-1" as it's the only kernel
2012-03-23 Denys Dmytriyenkolinux-ti81xx: delete broken symlink to dm816x-evm configs
2012-03-23 Koen Kooilinux 3.0: update to 3.0.25
2012-03-19 Koen Kooilinux 3.0: Fix sprz319 erratum 2.1
2012-03-19 Koen Kooilinux-ti335x-psp 3.2: update to v3.2.11
2012-03-07 Koen Kooilinux-ti33x-psp 3.2: enable CONFIG_WATCHDOG_NOWAYOUT...
2012-03-07 Denys Dmytriyenkolinux-omap4 3.1.0: patch to workaround installing FW...
2012-03-05 Koen Kooipandaboard: remove all traces of old 'omap4430-panda...
2012-03-05 Koen Kooilinux-omap4: update to 3.1.0 (latest ti-ubuntu branch)
2012-03-05 Koen Kooilinux-ti33x-psp 3.2: remove patch that slipped in when...
2012-03-05 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.9 and add 2 patches...
2012-03-03 Denys Dmytriyenkomulti-kernel.inc: fix the unpack issue when there's...
2012-03-01 Koen Kooilinux 3.0: update to 3.0.23
2012-03-01 Koen Kooilinux 3.0: enable 'option' serial for beagleboard
2012-03-01 Chase Maupinlinux-ti33x-psp: add am335x-evm support
2012-02-28 Koen Kooilinux-davinci: quoting fixes
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: enable PRU support for beaglebone
2012-02-27 Koen Kooilinux 3.0: update from 3.0.17 to 3.0.22
2012-02-27 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.6
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.5
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: fix ehrPWM polarity inversion
2012-02-11 Koen Kooilinux-ti33x-psp 3.2: rebase patches onto latest v3...
2012-02-11 Koen Kooilinux-ti33x-psp 3.2: add support for Towertech TT3201...
2012-02-07 Koen Kooilinux-ti33x-psp 3.2: enable w1 for beaglebone, fix...
2012-02-07 Koen Kooilinux-ti335x-psp 3.2: fix sd timeout, use pwm for backl...
2012-02-01 Koen Kooilinux-ti335x-psp: add 3.2 based on 3.2-staging branch
2012-01-27 Koen Kooilinux-ti33x-psp 3.1: add dto patch to fix problems...
2012-01-26 Koen Kooilinux-ti33x-psp 3.1: fix beaglebone cape detection
2012-01-25 Koen Kooilinux-3.0: fix beagleboard DSI PLL regression
2012-01-25 Koen Kooilinux-ti335x-psp 3.1: enable support for beaglebone...
2012-01-24 Koen Kooilinux-ti33x-psp 3.1: re-enable MUSB DMA for beaglebone
2012-01-20 Khem Rajlinux-3.0: Fix perf compile failure with eglibc 2.15
2012-01-13 Koen Kooilinux 3.0: update to 3.0.17
2012-01-06 Koen Kooilinux-ti33x-psp 3.1: register all cape/daugherboard...
2011-12-30 Christopher Larsonlinux.inc: don't choke on missing defconfig in lzop dep
2011-12-29 Koen KooiMerge branch 'master' of git.angstrom-distribution...
2011-12-22 Koen Kooilinux 3.0: update to 3.0.14
2011-12-21 Koen Kooilinux-ti335x-psp 3.1: disable whiteheat firmware to...
2011-12-20 Koen Kooilinux-ti81xx-psp 2.6.37: update to match latest *SDK
2011-12-20 Koen Kooilinux 3.1: set COMPATIBLE_MACHINE to beagleboard for...
2011-12-19 Christopher Larsonlinux.inc: If the kernel has CONFIG_KERNEL_LZO=y, it...
2011-12-17 Christopher LarsonIf the kernel has CONFIG_KERNEL_LZO=y, it may well...
2011-12-08 Koen Kooilinux-omap 2.6.3[79]: fix SRC_URI after changes
2011-12-08 Koen Kooilinux-ti33x-psp 3.1: disable MUSB DMA for beaglebone
2011-11-30 Koen Kooilinux-ti335x-psp: make all patches work with 'git am'
2011-11-30 Koen Kooilinux 3.0: fix regression introduced in 3.0.11
2011-11-30 Koen Kooilinux-ti335x-psp 3.1: add support for ST7735FB, but...
2011-11-30 Joel A Fernandeslinux-ti33x-psp 3.1: ADC support for beaglebone
2011-11-29 Koen Kooilinux 3.0: update to 3.0.12
2011-11-28 Koen Kooilinux 3.0: update to 3.0.11
2011-11-22 Koen Kooilinux 3.0: update to 3.0.10
2011-11-19 Koen Kooilinux-ti335x-psp 3.1: enable all i2c and spi sensors...
2011-11-17 Koen Kooilinux-ti335x 3.1: enable i2c2 for beaglebone
2011-11-15 Koen Kooilinux-ti33x-psp 3.1: switch to beagleboard repo
2011-11-15 Koen Kooilinux-ti33x-psp 3.1: remove CAN patch that hardcodes...
2011-11-15 Joel A Fernandeslinux-ti33x-psp: Refresh musb patch
2011-11-13 Joel A Fernandeslinux-ti33x-psp: Check if scheduling is required after DMA
2011-11-12 Koen Kooilinux 3.0: update to 3.0.9
2011-11-10 Koen Kooilinux-ti335x-psp 3.1: add CAN bus patches
2011-11-10 Koen Kooilinux-ti335x-psp 3.1: backport some PSP patches, add...
2011-11-09 Koen Kooilinux-ti33x-psp 3.1: add custom beaglebone bootlogo
2011-11-09 Koen Kooilinux-omap4: add experimental 3.0.0 version
2011-11-09 Koen Kooilinux-omap4 2.6.35.x: update to glp1.4
2011-11-03 Koen Kooilinux-ti335x-psp 3.1: shrink beaglebone uImage by 584kiB
2011-11-03 Koen Kooilinux-ti335x-psp 3.1: add missing panel definition
2011-11-03 Joel A Fernandeslinux-ti335x-psp 3.1: More modular and comprehensive...
2011-11-03 Joel A Fernandeslinux-ti335x-psp 3.1: Fix gpio1_6 pinmux
2011-11-02 Koen Kooilinux-ti335x-psp 3.1: update to latest v3.1-staging...
2011-11-01 Koen Kooilinux 3.0: moved to 3.0.8
2011-11-01 Koen Kooilinux-ti335x-psp 3.1: hack in DVI support for beaglebone
2011-10-28 Denys Dmytriyenkolinux-ti33x-psp: rebase for 3.1 release
2011-10-26 Joel A Fernandeslinux-ti33x-psp 3.1rc8: Enable usb-to-serial drivers
2011-10-26 Denys Dmytriyenkolinux-ti33x-psp: update defconfigs for am335x-evm
2011-10-24 Joel A Fernandeslinux-ti33x-psp 3.1rc8: Update to latest SRCREV, add...
2011-10-24 Koen Kooilinux-ti335x-psp 3.1rc8: tree has been rebased, fix...
2011-10-22 Koen Kooilinux-ti33x-psp 3.1rc8: use LZO compression for beagleb...
2011-10-21 Koen Kooilinux-ti33x-psp 3.1rc8: include latest MUSB code, remov...
2011-10-21 Koen Kooilinux-ti33x-psp 3.1rc8: remove MUSB probe order for...
2011-10-20 Koen Kooilinux 3.0: refresh all patches against 3.0.7
2011-10-20 Koen Kooilinux-ti33x-psp 3.1rc8: only use one config for beaglebone
next