libgles-omap3-x11: add missing X11 version of the recipe, after it got split
[glsdk/meta-ti-glsdk.git] / recipes-kernel /
2013-06-12 Denys Dmytriyenkolinux-ti-staging: update to ti2013.04.02 release
2013-06-05 Chase Maupinlinux-ti-staging: update kernel SRCREV
2013-06-04 Chase Maupinlinux-ti-staging: Add dra7xx-evm support
2013-05-07 Franklin S. Cooper Jram33x-cm3: Split init script into its own package
2013-05-06 Denys Dmytriyenkolinux-ti-staging: add package-specifier for RDEPENDS...
2013-04-26 Denys Dmytriyenkolinux-am335x-psp: fix typo in the filename to use under...
2013-04-26 Denys Dmytriyenkolinux-ti-staging: update to ti2013.04.00 release
2013-04-22 Franklin S. Cooper Jrlinux-am335x: Update to latest 3.2 kernel release
2013-04-22 Franklin S. Cooper Jrlinux-omap-psp: Update commit
2013-04-18 Denys Dmytriyenkolinux-ti-staging: update to the latest 3.8.8
2013-04-18 Chase Maupinlinux-ti-staging: make cm3 firmware a run-time dependency
2013-04-18 Chase Maupinsetup-defconfig: allow using KERNEL_LOCALVERSION
2013-04-04 Denys Dmytriyenkolinux-ti-staging: update with the latest dss fixes...
2013-03-29 Chase Maupinlinux: Use setup-defconfig in kernel recipes
2013-03-28 Denys Dmytriyenkolinux-ti-staging: one more update to latest 3.8.5
2013-03-28 Denys Dmytriyenkolinux-ti-staging: rename to have version in name, updat...
2013-03-26 Chase Maupinlinux-ti-staging: Add panda dts file as supported DTS
2013-03-26 Chase Maupinlinux-ti-staging: Update to latest staging kernel
2013-03-26 Chase Maupinlinux-ti-staging: Add OMAP5 support
2013-03-18 Denys Dmytriyenkolinux-ti33x-psp 3.1: remove an older outdated 3.1 kerne...
2013-03-18 Denys Dmytriyenkolinux-ti-staging: update to the latest merge of 3.8.3
2013-03-18 Denys Dmytriyenkolinux-omapl138: fix alignment issue of 2.6.37 kernel...
2013-03-18 Denys Dmytriyenkolinux-omap-psp: fix alignment issue of 2.6.37 kernel...
2013-03-11 Denys Dmytriyenkolinux-ti-staging: update SRCREV and bump MACHINE_KERNEL_PR
2013-03-11 Chase Maupinlinux-ti-staging: fix DTB deploy steps
2013-03-11 Chase Maupinlinux-ti-staging: package all dtb files for ti33x
2013-03-11 Chase Maupinlinux-ti-staging: mark dependencies am335x specific
2013-03-11 Chase Maupinlinux-ti-staging: use setup-defconfig
2013-03-11 Chase Maupinsetup-defconfig: move from meta-arago to meta-ti
2013-03-11 Denys Dmytriyenkoti81x: remove platform configs, kernel, u-boot, since...
2013-03-08 Denys Dmytriyenkolinux-omapl138: correct recipe's DESCRIPTION
2013-03-04 Denys Dmytriyenkomulti-kernel: match oe-core for MODULE_IMAGE_BASE_NAME...
2013-03-04 Denys Dmytriyenkolinux-omap: replace use of FILESPATHPKG with FILESEXTRA...
2013-03-04 Denys Dmytriyenkolinux-ti-staging: add recipe for tracking TI latest...
2013-02-28 Denys DmytriyenkoRevert "linux-omap3: Add supported kernel recipe for...
2013-02-25 Franklin S. Cooper Jrlinux: Add kernel version 3.3.7 for beagleboard
2013-02-25 Franklin S. Cooper Jrlinux-omap3: Add supported kernel recipe for am37x...
2013-02-17 Peter A. Bigotlinux-mainline 3.2: update beagleboard defconfig
2013-02-12 Franklin S. Cooper Jrlinux-omapl138-psp: Add latest linux-omapl138 patches
2013-02-12 Franklin S. Cooper Jrlinux-omapl138-psp_2.6.37: Add MACHINE_KERNEL_PR and...
2013-01-29 Murali Karicherikeystone: update defconfig with latest for mcsdk alpha7
2013-01-29 Murali Karicherikeystone: update kernel and bootloaders recipes for...
2013-01-25 Denys Dmytriyenkomulti-kernel.inc: drop use of KERNEL_CCSUFFIX to match...
2013-01-25 Denys Dmytriyenkomulti-kernel.inc: repeat do_configure after do_compilec...
2013-01-25 Cliff Brakelinux_3.1: add extra '#' to multi-line comment
2013-01-24 Denys Dmytriyenkolinux-keystone: update to the latest dev release for...
2012-12-03 Denys Dmytriyenkolinux-keystone: update from version 3.6-rc6 to 3.6.6
2012-11-13 Paul Woegererlinux-omap4-3.1.0: Add sched_process_exec tracing
2012-11-02 Denys Dmytriyenkolinux-omap-psp 2.6.37: add more recent version of OMAP3...
2012-11-02 Denys Dmytriyenkolinux-keystone: add kernel for keystone SOC
2012-10-18 Hervé Fachelinux-omap4: update to 3.4 from GLP 1.6.6 release
2012-10-17 Franklin S. Cooper Jrlinux-am335x-3.2.0-psp04.06.00.08: Add PSP v04.06.00...
2012-09-14 Koen Kooilinux-ti33x-psp 3.2: update beaglebone defconfig
2012-09-14 Koen Kooilinux-mainline: update to 3.2.28
2012-09-14 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.28 and add motorcape...
2012-09-14 Koen Kooilinux-ti335x-psp 3.2: mux orientation detect for camera...
2012-09-14 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.25
2012-09-14 Koen Kooilinux-ti33x-psp 3.2: LCD7 A3 support, eMMC cape support...
2012-07-26 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.23
2012-07-26 Koen Kooilinux-ti33x-psp 3.2: enable more tracing features for...
2012-07-26 Koen Kooilinux-ti33x-psp 3.2: add fixed for cssp, fbset and...
2012-07-26 Koen Kooilinux-ti33x-psp 3.2: add support for audio cape and...
2012-07-26 Koen Kooilinux-ti33x-psp 3.2: add camera driver for beaglebone
2012-07-26 Koen Kooilinux-ti33x-psp 3.2: fix audio/spidev clash on beaglebone
2012-07-26 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.21, add libertas...
2012-06-21 Andreas Müllerlinux.inc: remove unused variable RPSRC
2012-06-21 Andreas Müllerlinux.inc: remove require linux-tools.inc
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: turn on CONFIG_USB_SUSPEND to...
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: backport PM and USB fixes from PSP
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: fix buttons on LCD capes
2012-06-11 Koen Kooilinux-ti33x-psp: enable TSL2550 driver for beaglebone...
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: switch ADC to 16x averaging, disab...
2012-05-31 Koen Kooilinux-mainline 3.2.18: build in usbhid and tsc2007...
2012-05-31 Denys Dmytriyenkolinux-ti33x-psp 3.2: set PV accordingly, when not using...
2012-05-31 Denys Dmytriyenkotipspkernel: add extra level to FILESPATH with major...
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: fix pin free check once and for all
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: sgx fix from PSP + dvi cape audio fix
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.18
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: i2c and cape fixes
2012-05-29 Andreas Müllerlinux-mainline: Add patches to enable libertas firmware...
2012-05-29 Koen Kooilinux-mainline: update to 3.2.18
2012-05-29 Koen Kooilinux-ti33x-psp 3.2: merge in 6 musb patches from PSP
2012-05-29 Koen Kooilinux-ti335x-psp 3.2: cape enhancements and patch cleanups
2012-05-29 Koen Kooilinux-ti33x-psp 3.2: silence useless omap4 hwmod warning
2012-05-21 Koen Kooilinux-ti33x-psp 3.2: demote cpsw PHY message to INFO
2012-05-17 Koen Kooilinux-ti33x-psp 3.2: make st7735fb DMA safe
2012-05-15 Koen Kooilinux-ti33x-psp 3.2: updates
2012-05-11 Denys Dmytriyenkolinux-ti33x-psp 3.2: avoid gold linker for Thumb2 kernel
2012-05-11 Denys Dmytriyenkolinux-ti33x-psp 3.2: for beaglebone set default Asm...
2012-05-10 Koen Kooilinux-ti33x-psp 3.2: rebase patches onto latest git
2012-05-10 Koen Kooilinux-ti33x-psp 3.2: bump SRCREV for 2 CPPI1.4 fixes
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: switch to userspace governor...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: add patch to disable heartbeat...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: use proper irq fix from Vaibhav
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: add support for CAN, RS232 and...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.16
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: bump SRCREV to head of v3.2-stagi...
2012-05-10 Koen Kooilinux-mainline 3.2: shut down heartbeat LED on halt...
2012-05-10 Koen Kooilinux-mainline 3.2: add ASoC fixes for beagleboard
2012-05-10 Koen Kooilinux-mainline 3.2: add support for beagleboard wifi...
next