ti-linux-utils: ensure fixdep exists before trying to build modules
[glsdk/meta-ti-glsdk.git] / recipes-kernel /
2011-08-16 Koen Kooilinux-davinci: remove obsolete patches
2011-08-16 Koen Kooilinux-davinci: clean up contents a bit
2011-08-16 Denys Dmytriyenkolinux-omapl138: import 2.6.37 PSP kernel from Arago
2011-08-16 Koen Kooilinux 3.1rc: bump to rc2
2011-08-11 Joel A Fernandeslinux-3.0: rtc-twl: Updated Sakoman patches with newer...
2011-08-10 Koen Kooilinux 3.1rc: bump SRCREV
2011-08-09 Joel A Fernandeslinux 3.0: Add patch from OE to set dto to max value...
2011-08-05 Koen Kooilinux-3.0: update to 3.0.1
2011-08-05 Koen Kooilinux-3.1rc: update to latest SRCREV
2011-07-31 Koen Kooilinux 3.0: add more sakoman patches, refresh others
2011-07-28 Koen Kooilinux 3.1rc: add a recipe to track 3.1rc
2011-07-27 Koen Kooilinux 3.0: add patch to fix SGX driver
2011-07-27 Koen Kooilinux 3.0: silence 'mmcblk0: retrying using single...
2011-07-26 Joel A Fernandeslinux-omap: Fix MMC timeout Errors
2011-07-23 Koen Kooilinux 3.0: add support for OMAP3 720MHz devices
2011-07-22 Koen Kooilinux 3.0: bump SRCREV to v3.0 final
2011-07-21 Koen Kooilinux 3.0: enable 1GHz for beagle and add 2 MADC patche...
2011-07-21 Koen Kooilinux 3.0: add support for RTC on zippy/zippy2 boards
2011-07-21 Koen Kooilinux 3.0: updates
2011-07-21 Koen Kooimulti-kernel: parallel_make fix has moved to linux.inc
2011-07-21 Koen Kooilinux.inc: enable parallel make for modules as well
2011-07-20 Koen Kooilinux 3.0: initial recipe that will track 3.0rc till...
2011-07-20 Enrico Buteralinux-omap 2.6.39: fix rootfs over nfs
2011-07-20 Koen Kooilinux-omap 2.6.39: remove multi-kernel features, it...
2011-07-20 Koen Kooilinux-omap-psp 2.6.32: fix am3517-evm build
2011-07-19 Koen Kooilinux-omap 2.6.39: add MUSB patch to improve mass stora...
2011-07-07 Koen Kooilinux-ti81xx-psp 2.6.37: fix SRCREV after rebase
2011-07-07 Koen Kooilinux-ti81xx-psp 2.6.37: move SRCREV back to the point...
2011-07-05 Koen Kooilinux-ti81xx-psp 2.6.37: update netra defconfig and...
2011-07-04 Koen Kooilinux-ti81xx-psp 2.6.37: update netra config
2011-06-28 Koen Kooilinux-omap 2.6.39: revert gptimer patch, it breaks...
2011-06-27 Koen Kooilinux-omap 2.6.39: switch to GPTIMER1 on modern beagles
2011-06-22 Koen Kooipandaboard: move to L24.13 kernel, update machine confi...
2011-06-20 Koen Kooilinux-omap4 2.6.35.7: bump SRCREV and tweak pandaboard...
2011-06-16 Koen Kooilinux-ti81xx-psp: add 2.6.37 version for 814x and 816x...
2011-06-15 Koen Kooilinux-omap 2.6.39: fix writing to the TWL RTC
2011-06-14 Koen Kooilinux-omap 2.6.37: remove usrp-e1xx from COMPATIBLE_MACHINE
2011-06-07 Darren Hartbeagleboard: cleanup board-omap3beagle.c and allow...
2011-06-06 Koen Kooilinux-davinci: fix multi-kernel usage
2011-06-05 Koen Kooilinux-omap 2.6.39: add MFD patch set and refresh other...
2011-06-01 Koen Kooilinux-omap 2.6.39: add right set of camera patches
2011-06-01 Koen Kooilinux-omap 2.6.39: add v6 of the MT9P031 sensor support
2011-06-01 Koen Kooilinux-omap4: add 2.6.35.7, based on L24.13
2011-06-01 Koen Kooilinux.inc: fix cortex errata logic
2011-05-31 Koen Kooilinux-omap 2.6.39: add v5 of mt9p031 support
2011-05-30 Koen Kooilinux-omap 2.6.39: switch to 'userspace' governor on...
2011-05-26 Koen Kooilinux-omap 2.6.39: update to latest beagle patchset
2011-05-25 Koen Kooilinux-omap 2.6.39: add sensor driver for aptina 5MP...
2011-05-24 Koen Kooilinux-omap 2.6.39: add cpuidle patchset
2011-05-24 Koen Kooilinux-omap 2.6.39: add base PM set back in
2011-05-24 Koen Kooilinux-omap 2.6.39: refresh patchset
2011-05-23 Koen Kooilinux-omap 2.6.39: add cpufreq support and tweak beagle...
2011-05-21 Koen Kooilinux-omap 2.6.39: import from OE
2011-05-21 Koen Kooimove kernel recipes in to the proper dir