2012-04-21 |
Koen Kooi | linux-ti33x-psp 3.2: fix VGA cape detection for beaglebone |
tree | commitdiff |
2012-04-18 |
Koen Kooi | linux-ti33x-psp 3.2: fix ehrPWM1 for beaglebone |
tree | commitdiff |
2012-04-18 |
Koen Kooi | linux-ti33x-psp 3.2: include latest MUSB fixes |
tree | commitdiff |
2012-04-18 |
Koen Kooi | linux-ti33x-psp 3.2: rebase onto latest PSP |
tree | commitdiff |
2012-04-18 |
Koen Kooi | linux 3.0: update to 3.0.28 |
tree | commitdiff |
2012-04-10 |
Koen Kooi | linux-ti335x-psp 3.2: fix 3.5" cape support, turn on... |
tree | commitdiff |
2012-04-10 |
Koen Kooi | linux-ti335x-psp 3.2: update to 3.2.14 |
tree | commitdiff |
2012-03-30 |
Koen Kooi | linux-ti33x-psp 3.2: fix VGA cape partnumber |
tree | commitdiff |
2012-03-30 |
Koen Kooi | linux-ti33x-psp 3.2: improve cape support |
tree | commitdiff |
2012-03-30 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.13 |
tree | commitdiff |
2012-03-30 |
Denys Dmytriyenko | multi-kernel: add a comment on the addition of preparek... |
tree | commitdiff |
2012-03-29 |
Denys Dmytriyenko | multi-kernel: fix get_kernelversion returns None for... |
tree | commitdiff |
2012-03-23 |
Denys Dmytriyenko | linux-{ti33x,omapl138}: simplify and unify handling... |
tree | commitdiff |
2012-03-23 |
Denys Dmytriyenko | linux-omap4: remove D_P = "-1" as it's the only kernel |
tree | commitdiff |
2012-03-23 |
Denys Dmytriyenko | linux-ti81xx: delete broken symlink to dm816x-evm configs |
tree | commitdiff |
2012-03-23 |
Koen Kooi | linux 3.0: update to 3.0.25 |
tree | commitdiff |
2012-03-19 |
Koen Kooi | linux 3.0: Fix sprz319 erratum 2.1 |
tree | commitdiff |
2012-03-19 |
Koen Kooi | linux-ti335x-psp 3.2: update to v3.2.11 |
tree | commitdiff |
2012-03-07 |
Koen Kooi | linux-ti33x-psp 3.2: enable CONFIG_WATCHDOG_NOWAYOUT... |
tree | commitdiff |
2012-03-07 |
Denys Dmytriyenko | linux-omap4 3.1.0: patch to workaround installing FW... |
tree | commitdiff |
2012-03-05 |
Koen Kooi | pandaboard: remove all traces of old 'omap4430-panda... |
tree | commitdiff |
2012-03-05 |
Koen Kooi | linux-omap4: update to 3.1.0 (latest ti-ubuntu branch) |
tree | commitdiff |
2012-03-05 |
Koen Kooi | linux-ti33x-psp 3.2: remove patch that slipped in when... |
tree | commitdiff |
2012-03-05 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.9 and add 2 patches... |
tree | commitdiff |
2012-03-03 |
Denys Dmytriyenko | multi-kernel.inc: fix the unpack issue when there's... |
tree | commitdiff |
2012-03-01 |
Koen Kooi | linux 3.0: update to 3.0.23 |
tree | commitdiff |
2012-03-01 |
Koen Kooi | linux 3.0: enable 'option' serial for beagleboard |
tree | commitdiff |
2012-03-01 |
Chase Maupin | linux-ti33x-psp: add am335x-evm support |
tree | commitdiff |
2012-02-28 |
Koen Kooi | linux-davinci: quoting fixes |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux-ti33x-psp 3.2: enable PRU support for beaglebone |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux 3.0: update from 3.0.17 to 3.0.22 |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux-ti335x-psp 3.2: update to 3.2.6 |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.5 |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux-ti33x-psp 3.2: fix ehrPWM polarity inversion |
tree | commitdiff |
2012-02-11 |
Koen Kooi | linux-ti33x-psp 3.2: rebase patches onto latest v3... |
tree | commitdiff |
2012-02-11 |
Koen Kooi | linux-ti33x-psp 3.2: add support for Towertech TT3201... |
tree | commitdiff |
2012-02-07 |
Koen Kooi | linux-ti33x-psp 3.2: enable w1 for beaglebone, fix... |
tree | commitdiff |
2012-02-07 |
Koen Kooi | linux-ti335x-psp 3.2: fix sd timeout, use pwm for backl... |
tree | commitdiff |
2012-02-01 |
Koen Kooi | linux-ti335x-psp: add 3.2 based on 3.2-staging branch |
tree | commitdiff |
2012-01-27 |
Koen Kooi | linux-ti33x-psp 3.1: add dto patch to fix problems... |
tree | commitdiff |
2012-01-26 |
Koen Kooi | linux-ti33x-psp 3.1: fix beaglebone cape detection |
tree | commitdiff |
2012-01-25 |
Koen Kooi | linux-3.0: fix beagleboard DSI PLL regression |
tree | commitdiff |
2012-01-25 |
Koen Kooi | linux-ti335x-psp 3.1: enable support for beaglebone... |
tree | commitdiff |
2012-01-24 |
Koen Kooi | linux-ti33x-psp 3.1: re-enable MUSB DMA for beaglebone |
tree | commitdiff |
2012-01-20 |
Khem Raj | linux-3.0: Fix perf compile failure with eglibc 2.15 |
tree | commitdiff |
2012-01-13 |
Koen Kooi | linux 3.0: update to 3.0.17 |
tree | commitdiff |
2012-01-06 |
Koen Kooi | linux-ti33x-psp 3.1: register all cape/daugherboard... |
tree | commitdiff |
2011-12-30 |
Christopher Larson | linux.inc: don't choke on missing defconfig in lzop dep |
tree | commitdiff |
2011-12-29 |
Koen Kooi | Merge branch 'master' of git.angstrom-distribution... |
tree | commitdiff |
2011-12-22 |
Koen Kooi | linux 3.0: update to 3.0.14 |
tree | commitdiff |
2011-12-21 |
Koen Kooi | linux-ti335x-psp 3.1: disable whiteheat firmware to... |
tree | commitdiff |
2011-12-20 |
Koen Kooi | linux-ti81xx-psp 2.6.37: update to match latest *SDK |
tree | commitdiff |
2011-12-20 |
Koen Kooi | linux 3.1: set COMPATIBLE_MACHINE to beagleboard for... |
tree | commitdiff |
2011-12-19 |
Christopher Larson | linux.inc: If the kernel has CONFIG_KERNEL_LZO=y, it... |
tree | commitdiff |
2011-12-17 |
Christopher Larson | If the kernel has CONFIG_KERNEL_LZO=y, it may well... |
tree | commitdiff |
2011-12-08 |
Koen Kooi | linux-omap 2.6.3[79]: fix SRC_URI after kernel.org... |
tree | commitdiff |
2011-12-08 |
Koen Kooi | linux-ti33x-psp 3.1: disable MUSB DMA for beaglebone |
tree | commitdiff |
2011-11-30 |
Koen Kooi | linux-ti335x-psp: make all patches work with 'git am' |
tree | commitdiff |
2011-11-30 |
Koen Kooi | linux 3.0: fix regression introduced in 3.0.11 |
tree | commitdiff |
2011-11-30 |
Koen Kooi | linux-ti335x-psp 3.1: add support for ST7735FB, but... |
tree | commitdiff |
2011-11-30 |
Joel A Fernandes | linux-ti33x-psp 3.1: ADC support for beaglebone |
tree | commitdiff |
2011-11-29 |
Koen Kooi | linux 3.0: update to 3.0.12 |
tree | commitdiff |
2011-11-28 |
Koen Kooi | linux 3.0: update to 3.0.11 |
tree | commitdiff |
2011-11-22 |
Koen Kooi | linux 3.0: update to 3.0.10 |
tree | commitdiff |
2011-11-19 |
Koen Kooi | linux-ti335x-psp 3.1: enable all i2c and spi sensors... |
tree | commitdiff |
2011-11-17 |
Koen Kooi | linux-ti335x 3.1: enable i2c2 for beaglebone |
tree | commitdiff |
2011-11-15 |
Koen Kooi | linux-ti33x-psp 3.1: switch to beagleboard repo |
tree | commitdiff |
2011-11-15 |
Koen Kooi | linux-ti33x-psp 3.1: remove CAN patch that hardcodes... |
tree | commitdiff |
2011-11-15 |
Joel A Fernandes | linux-ti33x-psp: Refresh musb patch |
tree | commitdiff |
2011-11-13 |
Joel A Fernandes | linux-ti33x-psp: Check if scheduling is required after DMA |
tree | commitdiff |
2011-11-12 |
Koen Kooi | linux 3.0: update to 3.0.9 |
tree | commitdiff |
2011-11-10 |
Koen Kooi | linux-ti335x-psp 3.1: add CAN bus patches |
tree | commitdiff |
2011-11-10 |
Koen Kooi | linux-ti335x-psp 3.1: backport some PSP patches, add... |
tree | commitdiff |
2011-11-09 |
Koen Kooi | linux-ti33x-psp 3.1: add custom beaglebone bootlogo |
tree | commitdiff |
2011-11-09 |
Koen Kooi | linux-omap4: add experimental 3.0.0 version |
tree | commitdiff |
2011-11-09 |
Koen Kooi | linux-omap4 2.6.35.x: update to glp1.4 |
tree | commitdiff |
2011-11-03 |
Koen Kooi | linux-ti335x-psp 3.1: shrink beaglebone uImage by 584kiB |
tree | commitdiff |
2011-11-03 |
Koen Kooi | linux-ti335x-psp 3.1: add missing panel definition |
tree | commitdiff |
2011-11-03 |
Joel A Fernandes | linux-ti335x-psp 3.1: More modular and comprehensive... |
tree | commitdiff |
2011-11-03 |
Joel A Fernandes | linux-ti335x-psp 3.1: Fix gpio1_6 pinmux |
tree | commitdiff |
2011-11-02 |
Koen Kooi | linux-ti335x-psp 3.1: update to latest v3.1-staging... |
tree | commitdiff |
2011-11-01 |
Koen Kooi | linux 3.0: moved to 3.0.8 |
tree | commitdiff |
2011-11-01 |
Koen Kooi | linux-ti335x-psp 3.1: hack in DVI support for beaglebone |
tree | commitdiff |
2011-10-28 |
Denys Dmytriyenko | linux-ti33x-psp: rebase for 3.1 release |
tree | commitdiff |
2011-10-26 |
Joel A Fernandes | linux-ti33x-psp 3.1rc8: Enable usb-to-serial drivers |
tree | commitdiff |
2011-10-26 |
Denys Dmytriyenko | linux-ti33x-psp: update defconfigs for am335x-evm |
tree | commitdiff |
2011-10-24 |
Joel A Fernandes | linux-ti33x-psp 3.1rc8: Update to latest SRCREV, add... |
tree | commitdiff |
2011-10-24 |
Koen Kooi | linux-ti335x-psp 3.1rc8: tree has been rebased, fix... |
tree | commitdiff |
2011-10-22 |
Koen Kooi | linux-ti33x-psp 3.1rc8: use LZO compression for beagleb... |
tree | commitdiff |
2011-10-21 |
Koen Kooi | linux-ti33x-psp 3.1rc8: include latest MUSB code, remov... |
tree | commitdiff |
2011-10-21 |
Koen Kooi | linux-ti33x-psp 3.1rc8: remove MUSB probe order for... |
tree | commitdiff |
2011-10-20 |
Koen Kooi | linux 3.0: refresh all patches against 3.0.7 |
tree | commitdiff |
2011-10-20 |
Koen Kooi | linux-ti33x-psp 3.1rc8: only use one config for beaglebone |
tree | commitdiff |
2011-10-20 |
Koen Kooi | multi-kernel: the fetcher doesn't support dotfiles... |
tree | commitdiff |
2011-10-20 |
Joel A Fernandes | linux-ti33x-psp 3.1rc8: Add pin mux and init for beagle... |
tree | commitdiff |
2011-10-19 |
Koen Kooi | linux-ti33x-psp 3.1rc8: bump SRCREV, enable RTC for... |
tree | commitdiff |
2011-10-19 |
Koen Kooi | linux 3.0: enable more usb wifi cards for beagleboard... |
tree | commitdiff |
2011-10-18 |
Koen Kooi | linux 3.0: move to 3.0.7 |
tree | commitdiff |
2011-10-18 |
Koen Kooi | linux-ti335x-psp 3.1rc8: add proper machine ID for... |
tree | commitdiff |
2011-10-18 |
Koen Kooi | linux-ti33x-psp 3.1rc8: fix USB regression for beaglebo... |
tree | commitdiff |
next |