2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.23 |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: enable more tracing features for... |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: add fixed for cssp, fbset and... |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: add support for audio cape and... |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: add camera driver for beaglebone |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: fix audio/spidev clash on beaglebone |
tree | commitdiff |
2012-07-26 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.21, add libertas... |
tree | commitdiff |
2012-06-21 |
Andreas Müller | linux.inc: remove unused variable RPSRC |
tree | commitdiff |
2012-06-21 |
Andreas Müller | linux.inc: remove require linux-tools.inc |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp 3.2: turn on CONFIG_USB_SUSPEND to... |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp 3.2: backport PM and USB fixes from PSP |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp 3.2: fix buttons on LCD capes |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp: enable TSL2550 driver for beaglebone... |
tree | commitdiff |
2012-06-11 |
Koen Kooi | linux-ti33x-psp 3.2: switch ADC to 16x averaging, disab... |
tree | commitdiff |
2012-05-31 |
Koen Kooi | linux-mainline 3.2.18: build in usbhid and tsc2007... |
tree | commitdiff |
2012-05-31 |
Denys Dmytriyenko | linux-ti33x-psp 3.2: set PV accordingly, when not using... |
tree | commitdiff |
2012-05-31 |
Denys Dmytriyenko | tipspkernel: add extra level to FILESPATH with major... |
tree | commitdiff |
2012-05-30 |
Koen Kooi | linux-ti33x-psp 3.2: fix pin free check once and for all |
tree | commitdiff |
2012-05-30 |
Koen Kooi | linux-ti33x-psp 3.2: sgx fix from PSP + dvi cape audio fix |
tree | commitdiff |
2012-05-30 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.18 |
tree | commitdiff |
2012-05-30 |
Koen Kooi | linux-ti33x-psp 3.2: i2c and cape fixes |
tree | commitdiff |
2012-05-29 |
Andreas Müller | linux-mainline: Add patches to enable libertas firmware... |
tree | commitdiff |
2012-05-29 |
Koen Kooi | linux-mainline: update to 3.2.18 |
tree | commitdiff |
2012-05-29 |
Koen Kooi | linux-ti33x-psp 3.2: merge in 6 musb patches from PSP |
tree | commitdiff |
2012-05-29 |
Koen Kooi | linux-ti335x-psp 3.2: cape enhancements and patch cleanups |
tree | commitdiff |
2012-05-29 |
Koen Kooi | linux-ti33x-psp 3.2: silence useless omap4 hwmod warning |
tree | commitdiff |
2012-05-21 |
Koen Kooi | linux-ti33x-psp 3.2: demote cpsw PHY message to INFO |
tree | commitdiff |
2012-05-17 |
Koen Kooi | linux-ti33x-psp 3.2: make st7735fb DMA safe |
tree | commitdiff |
2012-05-15 |
Koen Kooi | linux-ti33x-psp 3.2: updates |
tree | commitdiff |
2012-05-11 |
Denys Dmytriyenko | linux-ti33x-psp 3.2: avoid gold linker for Thumb2 kernel |
tree | commitdiff |
2012-05-11 |
Denys Dmytriyenko | linux-ti33x-psp 3.2: for beaglebone set default Asm... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti33x-psp 3.2: rebase patches onto latest git |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti33x-psp 3.2: bump SRCREV for 2 CPPI1.4 fixes |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: switch to userspace governor... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: add patch to disable heartbeat... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: use proper irq fix from Vaibhav |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: add support for CAN, RS232 and... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: update to 3.2.16 |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-ti335x-psp 3.2: bump SRCREV to head of v3.2-stagi... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-mainline 3.2: shut down heartbeat LED on halt... |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-mainline 3.2: add ASoC fixes for beagleboard |
tree | commitdiff |
2012-05-10 |
Koen Kooi | linux-mainline 3.2: add support for beagleboard wifi... |
tree | commitdiff |
2012-05-03 |
Koen Kooi | linux-mainline 3.2: fix build of external SGX modules |
tree | commitdiff |
2012-05-03 |
Koen Kooi | linux-mainline 3.2: kernel recipe based on mainline... |
tree | commitdiff |
2012-05-03 |
Denys Dmytriyenko | beaglebone: re-enable THUMB2_KERNEL in defconfig, as... |
tree | commitdiff |
2012-05-03 |
Denys Dmytriyenko | beaglebone: disable THUMB2_KERNEL in defconfig for... |
tree | commitdiff |
2012-04-21 |
Koen Kooi | linux-ti33x-psp 3.2: fix VGA cape detection for beaglebone |
tree | commitdiff |
2012-04-18 |
Koen Kooi | linux-ti33x-psp 3.2: fix ehrPWM1 for beaglebone |
tree | commitdiff |
2012-04-18 |
Koen Kooi | linux-ti33x-psp 3.2: include latest MUSB fixes |
tree | commitdiff |
2012-04-18 |
Koen Kooi | linux-ti33x-psp 3.2: rebase onto latest PSP |
tree | commitdiff |
2012-04-18 |
Koen Kooi | linux 3.0: update to 3.0.28 |
tree | commitdiff |
2012-04-10 |
Koen Kooi | linux-ti335x-psp 3.2: fix 3.5" cape support, turn on... |
tree | commitdiff |
2012-04-10 |
Koen Kooi | linux-ti335x-psp 3.2: update to 3.2.14 |
tree | commitdiff |
2012-03-30 |
Koen Kooi | linux-ti33x-psp 3.2: fix VGA cape partnumber |
tree | commitdiff |
2012-03-30 |
Koen Kooi | linux-ti33x-psp 3.2: improve cape support |
tree | commitdiff |
2012-03-30 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.13 |
tree | commitdiff |
2012-03-30 |
Denys Dmytriyenko | multi-kernel: add a comment on the addition of preparek... |
tree | commitdiff |
2012-03-29 |
Denys Dmytriyenko | multi-kernel: fix get_kernelversion returns None for... |
tree | commitdiff |
2012-03-23 |
Denys Dmytriyenko | linux-{ti33x,omapl138}: simplify and unify handling... |
tree | commitdiff |
2012-03-23 |
Denys Dmytriyenko | linux-omap4: remove D_P = "-1" as it's the only kernel |
tree | commitdiff |
2012-03-23 |
Denys Dmytriyenko | linux-ti81xx: delete broken symlink to dm816x-evm configs |
tree | commitdiff |
2012-03-23 |
Koen Kooi | linux 3.0: update to 3.0.25 |
tree | commitdiff |
2012-03-19 |
Koen Kooi | linux 3.0: Fix sprz319 erratum 2.1 |
tree | commitdiff |
2012-03-19 |
Koen Kooi | linux-ti335x-psp 3.2: update to v3.2.11 |
tree | commitdiff |
2012-03-07 |
Koen Kooi | linux-ti33x-psp 3.2: enable CONFIG_WATCHDOG_NOWAYOUT... |
tree | commitdiff |
2012-03-07 |
Denys Dmytriyenko | linux-omap4 3.1.0: patch to workaround installing FW... |
tree | commitdiff |
2012-03-05 |
Koen Kooi | pandaboard: remove all traces of old 'omap4430-panda... |
tree | commitdiff |
2012-03-05 |
Koen Kooi | linux-omap4: update to 3.1.0 (latest ti-ubuntu branch) |
tree | commitdiff |
2012-03-05 |
Koen Kooi | linux-ti33x-psp 3.2: remove patch that slipped in when... |
tree | commitdiff |
2012-03-05 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.9 and add 2 patches... |
tree | commitdiff |
2012-03-03 |
Denys Dmytriyenko | multi-kernel.inc: fix the unpack issue when there's... |
tree | commitdiff |
2012-03-01 |
Koen Kooi | linux 3.0: update to 3.0.23 |
tree | commitdiff |
2012-03-01 |
Koen Kooi | linux 3.0: enable 'option' serial for beagleboard |
tree | commitdiff |
2012-03-01 |
Chase Maupin | linux-ti33x-psp: add am335x-evm support |
tree | commitdiff |
2012-02-28 |
Koen Kooi | linux-davinci: quoting fixes |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux-ti33x-psp 3.2: enable PRU support for beaglebone |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux 3.0: update from 3.0.17 to 3.0.22 |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux-ti335x-psp 3.2: update to 3.2.6 |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux-ti33x-psp 3.2: update to 3.2.5 |
tree | commitdiff |
2012-02-27 |
Koen Kooi | linux-ti33x-psp 3.2: fix ehrPWM polarity inversion |
tree | commitdiff |
2012-02-11 |
Koen Kooi | linux-ti33x-psp 3.2: rebase patches onto latest v3... |
tree | commitdiff |
2012-02-11 |
Koen Kooi | linux-ti33x-psp 3.2: add support for Towertech TT3201... |
tree | commitdiff |
2012-02-07 |
Koen Kooi | linux-ti33x-psp 3.2: enable w1 for beaglebone, fix... |
tree | commitdiff |
2012-02-07 |
Koen Kooi | linux-ti335x-psp 3.2: fix sd timeout, use pwm for backl... |
tree | commitdiff |
2012-02-01 |
Koen Kooi | linux-ti335x-psp: add 3.2 based on 3.2-staging branch |
tree | commitdiff |
2012-01-27 |
Koen Kooi | linux-ti33x-psp 3.1: add dto patch to fix problems... |
tree | commitdiff |
2012-01-26 |
Koen Kooi | linux-ti33x-psp 3.1: fix beaglebone cape detection |
tree | commitdiff |
2012-01-25 |
Koen Kooi | linux-3.0: fix beagleboard DSI PLL regression |
tree | commitdiff |
2012-01-25 |
Koen Kooi | linux-ti335x-psp 3.1: enable support for beaglebone... |
tree | commitdiff |
2012-01-24 |
Koen Kooi | linux-ti33x-psp 3.1: re-enable MUSB DMA for beaglebone |
tree | commitdiff |
2012-01-20 |
Khem Raj | linux-3.0: Fix perf compile failure with eglibc 2.15 |
tree | commitdiff |
2012-01-13 |
Koen Kooi | linux 3.0: update to 3.0.17 |
tree | commitdiff |
2012-01-06 |
Koen Kooi | linux-ti33x-psp 3.1: register all cape/daugherboard... |
tree | commitdiff |
2011-12-30 |
Christopher Larson | linux.inc: don't choke on missing defconfig in lzop dep |
tree | commitdiff |
2011-12-29 |
Koen Kooi | Merge branch 'master' of git.angstrom-distribution... |
tree | commitdiff |
2011-12-22 |
Koen Kooi | linux 3.0: update to 3.0.14 |
tree | commitdiff |
2011-12-21 |
Koen Kooi | linux-ti335x-psp 3.1: disable whiteheat firmware to... |
tree | commitdiff |
2011-12-20 |
Koen Kooi | linux-ti81xx-psp 2.6.37: update to match latest *SDK |
tree | commitdiff |
2011-12-20 |
Koen Kooi | linux 3.1: set COMPATIBLE_MACHINE to beagleboard for... |
tree | commitdiff |
2011-12-19 |
Christopher Larson | linux.inc: If the kernel has CONFIG_KERNEL_LZO=y, it... |
tree | commitdiff |
next |