am37x-evm: switch default u-boot preference to machine-specific tree
[glsdk/meta-ti-glsdk.git] / recipes-misc / images / cloud9-image.bb
2012-09-14 Khem Rajrecipes: Use 'packagegroup' instead of 'task'
2012-04-10 Koen Kooicloud9-image: add rsync
2012-02-27 Koen Kooicloud9-image: ship connman-test as well to manipulate...
2012-02-11 Koen Kooicloud9-image: include CAN support
2012-02-07 Koen Kooicloud9-image: include systemd-analyze
2012-02-07 Koen Kooicloud9-image: add tslib-tests to test touchscreens
2012-02-07 Koen Kooicloud9-image: add mplayer to test media playback
2011-11-11 Koen Kooicloud9-image: add nodejs-dev
2011-11-09 Koen Kooicloud9-image: add tar, gdb and gdbserver
2011-11-09 Koen Kooicloud9-image: add gateone
2011-11-09 Koen Kooicloud9-image: add hicolor-icon-theme
2011-11-08 Koen Kooicloud9-image: switch to ntpdate+cron instead of ntpd
2011-11-08 Koen Kooicloud9-image: add more stuff
2011-11-08 Jason Kridnercloud9-image: added ntp
2011-11-07 Koen Kooicloud9-image: switch beaglebone to ext4
2011-11-07 Koen Kooicloud9-image: remove matrix2, it may return when it...
2011-11-07 Koen Kooicloud9-image: add opencv headers and libs
2011-11-05 Koen Kooicloud9-image: ship led-config
2011-11-04 Koen Kooicloud9-image: include bonescript and beaglebone-getting...
2011-11-02 Koen Kooicloud9-image: add screen, git and minicom
2011-10-22 Koen Kooicloud9 image: also ship vimrc
2011-10-14 Koen Kooicloud9-image: add beaglebone-tester app
2011-10-12 Koen Kooicloud9-image: add vim and procps
2011-10-11 Koen Kooicloud9-image: add