multi-kernel: match oe-core for MODULE_IMAGE_BASE_NAME, set it conditionally
[glsdk/meta-ti-glsdk.git] / recipes-misc / images /
2012-09-19 Denys Dmytriyenkoti-hw-bringup-image: remove duplicate timestamp-service...
2012-09-14 Khem Rajrecipes: Use 'packagegroup' instead of 'task'
2012-05-29 Koen Kooiti-hw-bringup-image: disable sdcard image class
2012-04-24 Koen Kooicloud9-gnome-image: same as cloud9-image, but with...
2012-04-10 Koen Kooicloud9-image: add rsync
2012-03-04 Koen Kooiti-hw-bringup-image: change require to include to make...
2012-02-27 Koen Kooicloud9-image: ship connman-test as well to manipulate...
2012-02-11 Koen Kooicloud9-image: include CAN support
2012-02-07 Koen Kooicloud9-image: include systemd-analyze
2012-02-07 Koen Kooicloud9-image: add tslib-tests to test touchscreens
2012-02-07 Koen Kooicloud9-image: add mplayer to test media playback
2012-01-16 Koen Kooiti-hw-bringup-image: base on systemd-image to avoid...
2011-12-08 Koen Kooicloud9-gfx-image: add more EFL, it should start X now
2011-11-11 Koen Kooicloud9-image: add nodejs-dev
2011-11-11 Koen KooiMerge branch 'master' of git.angstrom-distribution...
2011-11-11 Koen Kooiti-hw-bringup-image: add timestamp service
2011-11-09 Koen Kooicloud9-image: add tar, gdb and gdbserver
2011-11-09 Koen Kooicloud9-image: add gateone
2011-11-09 Koen Kooicloud9-image: add hicolor-icon-theme
2011-11-08 Koen Kooicloud9-image: switch to ntpdate+cron instead of ntpd
2011-11-08 Koen Kooicloud9-image: add more stuff
2011-11-08 Jason Kridnercloud9-image: added ntp
2011-11-07 Koen Kooicloud9-image: switch beaglebone to ext4
2011-11-07 Koen Kooicloud9-image: remove matrix2, it may return when it...
2011-11-07 Koen Kooicloud9-image: add opencv headers and libs
2011-11-05 Koen Kooicloud9-image: ship led-config
2011-11-04 Koen Kooicloud9-image: include bonescript and beaglebone-getting...
2011-11-02 Koen Kooicloud9-image: add screen, git and minicom
2011-11-01 Koen Kooicloud9-gfx-image: add image with cloud9 and X11
2011-10-24 Koen Kooiti-hw-bringup-image: don't include speed hacks
2011-10-22 Koen Kooicloud9 image: also ship vimrc
2011-10-20 Koen Kooiti-hw-bringup-image: ship musb workaround
2011-10-14 Koen Kooicloud9-image: add beaglebone-tester app
2011-10-14 Joel A Fernandesti-hw-bringup-image: Add kernel-modules package
2011-10-14 Koen Kooiti-hw-bringup-image: switch to task-ti-test
2011-10-12 Koen Kooiti-hw-bringup-image: add systemd-speed-hacks
2011-10-12 Koen Kooicloud9-image: add vim and procps
2011-10-11 Koen Kooicloud9-image: add
2011-10-09 Koen Kooiti-hw-bringup-image: adjust to new task-boot and task...
2011-10-08 Koen Kooiti-hw-bringup-image: import from meta-angstrom