From 8ba1f546654283cea983ee61c29dc95b5c71aacf Mon Sep 17 00:00:00 2001 From: Siddharth Heroor Date: Fri, 28 Jun 2013 13:15:54 -0400 Subject: [PATCH] recipes-kernel: Add GLSDK specific kernel tree for omap-a15 * Machine compatible with only omap-a15 devices. * The TI Staging tree will not be used to maintain K3.8. Instead, this new tree is set up as a production tree. Pending features for 3.8 will be implemented on this tree. - Backported features from linux mainline - Backported bug-fixes from linux mainline and linux-stable. - Features implemented by the GLSDK team which maybe product specific. This is the tree on which GLSDK kernel releases will be made. * This recipe is based off the Core SDK 2013.04.02 released kernel recipe - recipes-kernel/linux/linux-ti-staging_3.8.bb Signed-off-by: Siddharth Heroor cc: Mrinmayee Hingolikar Acked-by: Chase Maupin Signed-off-by: Denys Dmytriyenko --- recipes-kernel/linux/linux-ti-glsdk/defconfig | 1 + recipes-kernel/linux/linux-ti-glsdk_3.8.bb | 31 +++++++++++++++++++ 2 files changed, 32 insertions(+) create mode 100644 recipes-kernel/linux/linux-ti-glsdk/defconfig create mode 100644 recipes-kernel/linux/linux-ti-glsdk_3.8.bb diff --git a/recipes-kernel/linux/linux-ti-glsdk/defconfig b/recipes-kernel/linux/linux-ti-glsdk/defconfig new file mode 100644 index 0000000..926b35a --- /dev/null +++ b/recipes-kernel/linux/linux-ti-glsdk/defconfig @@ -0,0 +1 @@ +use-kernel-config=omap2plus_defconfig diff --git a/recipes-kernel/linux/linux-ti-glsdk_3.8.bb b/recipes-kernel/linux/linux-ti-glsdk_3.8.bb new file mode 100644 index 0000000..2746188 --- /dev/null +++ b/recipes-kernel/linux/linux-ti-glsdk_3.8.bb @@ -0,0 +1,31 @@ +SECTION = "kernel" +DESCRIPTION = "Linux kernel for TI devices supported by the GLSDK product" +LICENSE = "GPLv2" +LIC_FILES_CHKSUM = "file://COPYING;md5=d7810fab7487fb0aad327b76f1be7cd7" +KERNEL_IMAGETYPE = "uImage" + +inherit kernel + +require recipes-kernel/linux/linux-dtb.inc +require recipes-kernel/linux/setup-defconfig.inc + +KERNEL_DEVICETREE_omap5-evm = "arch/arm/boot/dts/omap5-sevm.dts arch/arm/boot/dts/omap5-uevm.dts" +KERNEL_DEVICETREE_dra7xx-evm = "arch/arm/boot/dts/dra7-evm.dts" + +COMPATIBLE_MACHINE = "omap-a15" + +DEFAULT_PREFERENCE = "-1" + +S = "${WORKDIR}/git" + +BRANCH = "master" + +SRCREV = "4e8193eb3b7465d7f67cd8c7e6c2ed99dad1a483" +PV = "3.8.13" + +# Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild +MACHINE_KERNEL_PR_append = "a+gitr${SRCPV}" + +SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-3-8-y-kernel.git;protocol=git;branch=${BRANCH} \ + file://defconfig \ + " -- 2.26.2