From 2e5bfccfe23b450de8794a468fddfd11684a5a0b Mon Sep 17 00:00:00 2001 From: Koen Kooi Date: Wed, 20 Jul 2011 09:40:40 +0200 Subject: [PATCH] add machine config for am3517-evm Signed-off-by: Koen Kooi --- conf/machine/am3517-evm.conf | 52 ++++++++++++++++++++++++++++++++++++ 1 file changed, 52 insertions(+) create mode 100644 conf/machine/am3517-evm.conf diff --git a/conf/machine/am3517-evm.conf b/conf/machine/am3517-evm.conf new file mode 100644 index 0000000..8dafd60 --- /dev/null +++ b/conf/machine/am3517-evm.conf @@ -0,0 +1,52 @@ +#@TYPE: Machine +#@NAME: AM3517 EVM +#@DESCRIPTION: Machine configuration for the TI Sitara AM3517 EVM +TARGET_ARCH = "arm" + +PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg" +XSERVER = "xserver-xorg \ + xf86-input-evdev \ + xf86-input-mouse \ + xf86-input-tslib \ + xf86-video-omapfb \ + xf86-input-keyboard" + +GUI_MACHINE_CLASS = "smallscreen" + +require conf/machine/include/omap3.inc + +# Ship all kernel modules + +IMAGE_FSTYPES += "ubi tar.bz2" +EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048" + +SERIAL_CONSOLE = "115200 ttyS2" +USE_VT = "2" + +PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp" + +PREFERRED_PROVIDER_virtual/bootloader = "u-boot" + +UBOOT_ARCH = "arm" +UBOOT_MACHINE = "am3517_evm_config" +XLOAD_MACHINE = "am3517evm_config" + +MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen ethernet" + +# NOTE: there are NAND and OneNAND versions of this board... + +# do ubiattach /dev/ubi_ctrl -m 4 +# From dmesg: +# UBI: smallest flash I/O unit: 2048 +# UBI: logical eraseblock size: 129024 bytes +# from ubiattach stdout: +# UBI device number 0, total 1996 LEBs +MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996" + +# do ubiattach /dev/ubi_ctrl -m 4 +# from dmesg: +# UBI: smallest flash I/O unit: 2048 +# UBI: physical eraseblock size: 131072 bytes (128 KiB) +# UBI: sub-page size: 512 +UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512" + -- 2.26.2