From f02d5e79064f09100b430644a92fe7d2e1418bcd Mon Sep 17 00:00:00 2001 From: Tom Rini Date: Thu, 29 Mar 2012 10:18:18 -0700 Subject: [PATCH] am335x-evm.conf: Add 'ubi' to IMAGE_FSTYPES, use '+=' in assignment As per http://lists.linuxtogo.org/pipermail/openembedded-core/2012-March/020053.html a machine conf file should use '+=' to set IMAGE_FSTYPES. We also add the required MKUBIFS_ARGS / UBINIZE_ARGS. These are placed next to the line that sets us to use the PSP kernel tree and reference the TI wiki for the source of our info as well as dmesg / userland commands. Signed-off-by: Tom Rini Signed-off-by: Denys Dmytriyenko --- conf/machine/am335x-evm.conf | 23 ++++++++++++++++++++++- 1 file changed, 22 insertions(+), 1 deletion(-) diff --git a/conf/machine/am335x-evm.conf b/conf/machine/am335x-evm.conf index eedf072..e7ddd0b 100644 --- a/conf/machine/am335x-evm.conf +++ b/conf/machine/am335x-evm.conf @@ -12,12 +12,33 @@ GUI_MACHINE_CLASS = "smallscreen" require conf/machine/include/ti33x.inc -IMAGE_FSTYPES ?= "tar.bz2" +IMAGE_FSTYPES += "ubi tar.bz2" SERIAL_CONSOLE = "115200 ttyO0" PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp" +# UBI information. Note that this is board and kernel specific. Changes +# in your kernel port may require changes in these variables. For more +# details about this board please see +# http://processors.wiki.ti.com/index.php/UBIFS_Support + +# do ubiattach /dev/ubi_ctrl -m 7 -O 2048 +# From dmesg: +# UBI: smallest flash I/O unit: 2048 +# UBI: logical eraseblock size: 126976 bytes +# from ubiattach stdout: +# UBI device number 0, total 1988 LEBs +MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 1988" + +# do ubiattach /dev/ubi_ctrl -m 7 -O 2048 +# from dmesg: +# UBI: smallest flash I/O unit: 2048 +# UBI: physical eraseblock size: 131072 bytes (128 KiB) +# UBI: sub-page size: 512 +# UBI: VID header offset: 2048 (aligned 2048) +UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048" + PREFERRED_PROVIDER_virtual/bootloader = "u-boot" UBOOT_ARCH = "arm" -- 2.26.2