From f5b282271c7545929c47f0c9c087a9f55dc8df93 Mon Sep 17 00:00:00 2001 From: Denys Dmytriyenko Date: Tue, 5 Mar 2013 15:13:20 -0500 Subject: [PATCH 1/1] omap3-touchbook: remove machine definition, since it's unsupported There is no support for this device from meta-ti. Plus I don't have the device. If there's anyone willing to maintain it, please let me know or feel free to take it to a separate layer. Signed-off-by: Denys Dmytriyenko --- conf/machine/omap3-touchbook.conf | 46 ------------------------------- 1 file changed, 46 deletions(-) delete mode 100644 conf/machine/omap3-touchbook.conf diff --git a/conf/machine/omap3-touchbook.conf b/conf/machine/omap3-touchbook.conf deleted file mode 100644 index 6c52d9e..0000000 --- a/conf/machine/omap3-touchbook.conf +++ /dev/null @@ -1,46 +0,0 @@ -#@TYPE: Machine -#@NAME: Always Innovating touchbook -#@DESCRIPTION: Machine configuration for the http://www.alwaysinnovating.com/touchbook/ - -PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg" -XSERVER = "xserver-xorg \ - xf86-input-evdev \ - xf86-input-mouse \ - xf86-input-tslib \ - xf86-video-fbdev \ - xf86-video-omapfb \ - xf86-input-keyboard" - -# Only has DVI connector for external screen -GUI_MACHINE_CLASS = "bigscreen" - -require conf/machine/include/omap3.inc - -PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp" - -IMAGE_FSTYPES += "tar.bz2" -EXTRA_IMAGECMD_jffs2 = "-lnp " - -# Guesswork -SERIAL_CONSOLE = "115200 ttyS2" - -UBOOT_MACHINE = "omap3_beagle_config" -XLOAD_MACHINE = "beagleboard_config" - -# do ubiattach /dev/ubi_ctrl -m 4 -# From dmesg: -# UBI: smallest flash I/O unit: 2048 -# UBI: logical eraseblock size: 129024 bytes -# from ubiattach stdout: -# UBI device number 0, total 1996 LEBs -MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996" - -# do ubiattach /dev/ubi_ctrl -m 4 -# from dmesg: -# UBI: smallest flash I/O unit: 2048 -# UBI: physical eraseblock size: 131072 bytes (128 KiB) -# UBI: sub-page size: 512 -UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512" - -# and sdio -MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa touchscreen sgx" -- 2.39.2