glsdk/meta-ti-glsdk.git
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: turn on CONFIG_USB_SUSPEND to...
2012-06-11 Koen Kooibeaglebone-capes: add support for weatherstation cape
2012-06-11 Koen Kooibeaglebone-capes: add support for 4.3" LCD cape
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: backport PM and USB fixes from PSP
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: fix buttons on LCD capes
2012-06-11 Koen Kooilinux-ti33x-psp: enable TSL2550 driver for beaglebone...
2012-06-11 Koen Kooilinux-ti33x-psp 3.2: switch ADC to 16x averaging, disab...
2012-05-31 Koen Kooilinux-mainline 3.2.18: build in usbhid and tsc2007...
2012-05-31 Denys Dmytriyenkolinux-ti33x-psp 3.2: set PV accordingly, when not using...
2012-05-31 Denys Dmytriyenkotipspkernel: add extra level to FILESPATH with major...
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: fix pin free check once and for all
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: sgx fix from PSP + dvi cape audio fix
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.18
2012-05-30 Koen Kooilinux-ti33x-psp 3.2: i2c and cape fixes
2012-05-29 Andreas Müllerlinux-mainline: Add patches to enable libertas firmware...
2012-05-29 Koen Kooilinux-mainline: update to 3.2.18
2012-05-29 Koen Kooiti-hw-bringup-image: disable sdcard image class
2012-05-29 Koen Kooilinux-ti33x-psp 3.2: merge in 6 musb patches from PSP
2012-05-29 Koen Kooilinux-ti335x-psp 3.2: cape enhancements and patch cleanups
2012-05-29 Koen Kooilinux-ti33x-psp 3.2: silence useless omap4 hwmod warning
2012-05-21 Koen Kooilinux-ti33x-psp 3.2: demote cpsw PHY message to INFO
2012-05-21 Koen Kooibeaglebone-capes: add a powerdown script as well
2012-05-21 Roger Monkomapfbplay: import from OE classic + api tweak
2012-05-18 Denys DmytriyenkoREADME: by popular demand add comment on how to avoid...
2012-05-18 Denys DmytriyenkoREADME: no longer depend on toolchain-layer, remove...
2012-05-17 Koen Kooilinux-ti33x-psp 3.2: make st7735fb DMA safe
2012-05-17 Koen Kooibeagleboard-getting-started: update for revision A6...
2012-05-15 Koen Kooilinux-ti33x-psp 3.2: updates
2012-05-11 Denys Dmytriyenkolinux-ti33x-psp 3.2: avoid gold linker for Thumb2 kernel
2012-05-11 Koen Kooiomap3-sgx-modules, ti-staging.inc, ti-linuxutils: chang...
2012-05-11 Denys Dmytriyenkolinux-ti33x-psp 3.2: for beaglebone set default Asm...
2012-05-10 Koen Kooiuim: userspace app to manage wl12xx firmware loading
2012-05-10 Koen Kooilinux-ti33x-psp 3.2: rebase patches onto latest git
2012-05-10 Koen Kooilinux-ti33x-psp 3.2: bump SRCREV for 2 CPPI1.4 fixes
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: switch to userspace governor...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: add patch to disable heartbeat...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: use proper irq fix from Vaibhav
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: add support for CAN, RS232 and...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.16
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: bump SRCREV to head of v3.2-stagi...
2012-05-10 Koen Kooilinux-mainline 3.2: shut down heartbeat LED on halt...
2012-05-10 Koen Kooilinux-mainline 3.2: add ASoC fixes for beagleboard
2012-05-10 Koen Kooilinux-mainline 3.2: add support for beagleboard wifi...
2012-05-10 Koen Kooisdcard_image bbclass: make ext4 the default
2012-05-03 Koen Kooiu-boot 2011.12: switch beagleboard to ext4 to match...
2012-05-03 Koen Kooiu-boot 2011.12: don't poke at uLCD7 settings from u...
2012-05-03 Koen Kooilinux-mainline 3.2: fix build of external SGX modules
2012-05-03 Koen Kooibeagleboard: switch to linux-mainline and drag in more...
2012-05-03 Koen Kooilinux-mainline 3.2: kernel recipe based on mainline...
2012-05-03 Denys Dmytriyenkobonescript: silence systemd bbclass WARNING, ${PN}...
2012-05-03 Denys Dmytriyenkobeaglebone: re-enable THUMB2_KERNEL in defconfig, as...
2012-05-03 Denys Dmytriyenkolibgles-omap3: enable for ti814x SOC family
2012-05-03 Koen Kooilibgles-omap3: work around bug in opkg
2012-05-03 Koen Kooilibgles-omap3: package dri files into driwsegl subpackages
2012-05-03 Koen Kooilibgles-omap3: move X related binaries into X11WSEGL...
2012-05-03 Koen Kooilibgles-omap3: copy over all binaries and abstract...
2012-05-03 Denys Dmytriyenkobeaglebone: disable THUMB2_KERNEL in defconfig for...
2012-04-30 Koen Kooilibgles-omap3: add missing libdrm dependency v2012.05-yocto1.2
2012-04-24 Koen Kooicloud9-gnome-image: same as cloud9-image, but with...
2012-04-23 Koen Kooibonescript: update to latest git
2012-04-23 Koen Kooibeaglebone-getting-started: updated to latest git
2012-04-21 Koen Kooilinux-ti33x-psp 3.2: fix VGA cape detection for beaglebone
2012-04-18 Denys Dmytriyenkoomap4.inc: change to require tune-cortexa9.inc
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: fix ehrPWM1 for beaglebone
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: include latest MUSB fixes
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: rebase onto latest PSP
2012-04-18 Koen Kooiam33x-cm3: add firmware for am33x suspend/resume
2012-04-18 Koen Kooibeaglebone-capes: userspace support for capes
2012-04-18 Koen Kooilibgles-omap3: fix RRECOMMENDS
2012-04-18 Koen Kooilinux 3.0: update to 3.0.28
2012-04-10 Koen Kooicloud9-image: add rsync
2012-04-10 Koen Kooilinux-ti335x-psp 3.2: fix 3.5" cape support, turn on...
2012-04-10 Koen Kooibeaglebone-tester: bump SRCREV to fix PMIC test
2012-04-10 Koen Kooiu-boot 2011.10rc: fix loading from /boot by adding...
2012-04-10 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.14
2012-03-30 Denys DmytriyenkoREADME: refer to toolchain-layer in meta-openembedded
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: fix VGA cape partnumber
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: improve cape support
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.13
2012-03-30 Denys Dmytriyenkomulti-kernel: add a comment on the addition of preparek...
2012-03-30 Tom Riniam335x-evm.conf: Add 'ubi' to IMAGE_FSTYPES, use '...
2012-03-30 Tom Riniomap3evm.conf: Use '+=' not '?=' in IMAGE_FSTYPES
2012-03-30 Tom Riniti814x.inc: Use '+=' not '?=' in IMAGE_FSTYPES
2012-03-30 Tom Riniam37x-evm.conf: Use '+=' not '?=' in IMAGE_FSTYPES
2012-03-29 Denys Dmytriyenkomulti-kernel: fix get_kernelversion returns None for...
2012-03-23 Denys Dmytriyenkolinux-{ti33x,omapl138}: simplify and unify handling...
2012-03-23 Denys Dmytriyenkolinux-omap4: remove D_P = "-1" as it's the only kernel
2012-03-23 Denys Dmytriyenkolinux-ti81xx: delete broken symlink to dm816x-evm configs
2012-03-23 Koen Kooilinux 3.0: update to 3.0.25
2012-03-22 Denys Dmytriyenkoti-eula-unpack: fix the check for 32bit glibc, make...
2012-03-22 Denys DmytriyenkoREADME: update with the latest info
2012-03-19 Koen Kooilinux 3.0: Fix sprz319 erratum 2.1
2012-03-19 Koen Kooilinux-ti335x-psp 3.2: update to v3.2.11
2012-03-15 Khem Raju-boot: Fix config-Always-use-GNU-ld patch to work...
2012-03-12 Andreas Müllerti-eula-unpack: throw error message in case 32bit glibc...
2012-03-07 Koen Kooigadget init: don't dump info to info.txt on boot
2012-03-07 Koen Kooilinux-ti33x-psp 3.2: enable CONFIG_WATCHDOG_NOWAYOUT...
2012-03-07 Denys Dmytriyenkolinux-omap4 3.1.0: patch to workaround installing FW...
2012-03-05 Koen Kooipandaboard: remove all traces of old 'omap4430-panda...
2012-03-05 Koen Kooibonescript: update to latest git
next