glsdk/meta-ti-glsdk.git
2011-07-27 Koen Kooilinux 3.0: silence 'mmcblk0: retrying using single...
2011-07-26 Koen Kooibeagleboard: switch to 3.0 kernel
2011-07-26 Koen Kooimatrix-gui-e 1.3: add patch to fix build failure with...
2011-07-26 Koen Kooimatrix-gui 1.3: add patch to fix build failure with...
2011-07-26 Koen Kooimatrix-gui-common: sync with OE .dev and clean out...
2011-07-26 Koen Kooimatrix: sync with OE .dev
2011-07-26 Joel A Fernandeslinux-omap: Fix MMC timeout Errors
2011-07-23 Koen Kooilinux 3.0: add support for OMAP3 720MHz devices
2011-07-22 Koen Kooiremove tune files and use oe-core ones
2011-07-22 Koen Kooimachine files: start removing TARGET_ARCH
2011-07-22 Koen Kooilinux 3.0: bump SRCREV to v3.0 final
2011-07-21 Koen Kooilinux 3.0: enable 1GHz for beagle and add 2 MADC patche...
2011-07-21 Koen Kooilinux 3.0: add support for RTC on zippy/zippy2 boards
2011-07-21 Koen Kooilinux 3.0: updates
2011-07-21 Koen Kooimulti-kernel: parallel_make fix has moved to linux.inc
2011-07-21 Koen Kooilinux.inc: enable parallel make for modules as well
2011-07-20 Chase Maupinu-boot: add missing patch for am37x-evm
2011-07-20 Koen Kooilinux 3.0: initial recipe that will track 3.0rc till...
2011-07-20 Enrico Buteralinux-omap 2.6.39: fix rootfs over nfs
2011-07-20 Koen Kooilinux-omap 2.6.39: remove multi-kernel features, it...
2011-07-20 Koen Kooiadd machine config for am3517-evm
2011-07-20 Koen Kooix-load: add 1.46-psp
2011-07-20 Koen Kooisigngp: add util needed for old x-loader versions
2011-07-20 Koen Kooilinux-omap-psp 2.6.32: fix am3517-evm build
2011-07-20 Koen Kooix-loader git: update to 1.5.1
2011-07-20 Koen Kooiu-boot git: add am3517-evm support
2011-07-19 Koen Kooilinux-omap 2.6.39: add MUSB patch to improve mass stora...
2011-07-11 Koen Kooix-load: add patch to fix EHCI in panda u-boot
2011-07-11 Koen Kooiu-boot 2011.06: add tftpboot support for pandaboard
2011-07-07 Koen Kooilinux-ti81xx-psp 2.6.37: fix SRCREV after rebase
2011-07-07 Koen Kooilinux-ti81xx-psp 2.6.37: move SRCREV back to the point...
2011-07-07 Koen Kooiadd hdvpss 01.00.01.27
2011-07-06 Koen Kooiadd syslink 02.00.00.78
2011-07-06 Koen Kooiadd ipc 1.23.02.27
2011-07-06 Koen Kooiadd sysbios 6.31.04.27
2011-07-06 Koen Kooiadd cgt470 4.6.6
2011-07-06 Koen Kooiti-paths: add syslink bits and sort it alphabetically
2011-07-06 Koen Kooiti-xdctools: update to 3.22.01.21
2011-07-05 Koen Kooilinux-ti81xx-psp 2.6.37: update netra defconfig and...
2011-07-04 Koen Kooilinux-ti81xx-psp 2.6.37: update netra config
2011-07-04 Koen Kooiti816x: fix uboot config name
2011-06-28 Koen Kooiu-boot: update 2011.06rc to 2011.06 final
2011-06-28 Koen Kooix-load: readd deploy task
2011-06-28 Koen Kooiu-boot: readd deploy task
2011-06-28 Koen Kooilinux-omap 2.6.39: revert gptimer patch, it breaks...
2011-06-27 Koen Kooiomap3-sgx-modules: bump PR for OE-core kernel.bbclass fix
2011-06-27 Koen Kooilinux-omap 2.6.39: switch to GPTIMER1 on modern beagles
2011-06-23 Koen Kooiu-boot: add 2011.06rc recipe for beagle and panda
2011-06-23 Koen Kooiti-edma3lld: add 01.11.01.04 from OE .dev
2011-06-23 Koen Kooiti-biosutils: add 1.02.02 from OE .dev
2011-06-22 Koen Kooilibgles-omap3: drag in 'initscripts' to make cputype...
2011-06-22 Koen Kooipandaboard: move to L24.13 kernel, update machine confi...
2011-06-20 Koen Kooilinux-omap4 2.6.35.7: bump SRCREV and tweak pandaboard...
2011-06-16 Koen Kooiadd 814x and 816x machine configs
2011-06-16 Koen Kooiu-boot 2010.06-psp: add support for 814x and 816x
2011-06-16 Koen Kooilinux-ti81xx-psp: add 2.6.37 version for 814x and 816x...
2011-06-15 Koen Kooilinux-omap 2.6.39: fix writing to the TWL RTC
2011-06-14 Koen Kooiremove USRP E1xx machine
2011-06-14 Koen Kooilinux-omap 2.6.37: remove usrp-e1xx from COMPATIBLE_MACHINE
2011-06-10 Koen Kooiu-boot: inherit deploy to fix spurious rebuilds in...
2011-06-10 Koen Kooix-load: inherit deploy to fix spurious rebuilds in...
2011-06-07 Darren Hartbeagleboard: cleanup board-omap3beagle.c and allow...
2011-06-07 Koen Kooibeagleboard: add comment about rev C5 NAND size
2011-06-07 Koen Kooix-load: add support for beagleboard C5
2011-06-06 Koen Kooilinux-davinci: fix multi-kernel usage
2011-06-05 Koen Kooilinux-omap 2.6.39: add MFD patch set and refresh other...
2011-06-01 Koen Kooilinux-omap 2.6.39: add right set of camera patches
2011-06-01 Koen Kooilinux-omap 2.6.39: add v6 of the MT9P031 sensor support
2011-06-01 Koen Kooilinux-omap4: add 2.6.35.7, based on L24.13
2011-06-01 Koen Kooilinux.inc: fix cortex errata logic
2011-05-31 Koen Kooilinux-omap 2.6.39: add v5 of mt9p031 support
2011-05-30 Koen Kooilinux-omap 2.6.39: switch to 'userspace' governor on...
2011-05-30 Koen Kooilibgles-omap3: add 4.03.00.02
2011-05-30 Koen Kooiomap3-sgx-modules: add 1.6.16.3977 version
2011-05-27 Koen Kooibeagleboard: move console from ttyS2 to ttyO2
2011-05-26 Koen Kooilinux-omap 2.6.39: update to latest beagle patchset
2011-05-25 Koen Kooimachine includes: move from meta-oe
2011-05-25 Koen Kooilinux-omap 2.6.39: add sensor driver for aptina 5MP...
2011-05-24 Koen Kooilinux-omap 2.6.39: add cpuidle patchset
2011-05-24 Koen Kooix-load: bump SRCREV for OMAP4 fixes
2011-05-24 Koen Kooilinux-omap 2.6.39: add base PM set back in
2011-05-24 Koen Kooilinux-omap 2.6.39: refresh patchset
2011-05-23 Khem Rajconf/layer.conf: Document the operation on BBPATH corre...
2011-05-23 Koen Kooilinux-omap 2.6.39: add cpufreq support and tweak beagle...
2011-05-21 Koen Kooilinux-omap 2.6.39: import from OE
2011-05-21 Koen Kooimove kernel recipes in to the proper dir
2011-05-15 Paul Eggletonnetbase: automatically bring up usb0 on BeagleBoard xM
2011-05-15 Paul Eggletonformfactor: add beagleboard formfactor file
2011-05-09 Koen Kooilinux-omap4: sync with OE .dev
2011-05-09 Koen Kooilinux-omap4: do not use multikernel
2011-05-07 Koen Kooilinux-omap-psp 2.6.32: sync with .dev
2011-05-07 Koen Kooilinux-omap-psp 2.6.32: catch up with latest bitbake...
2011-05-06 Khem Rajconf/layer.conf: Use .= to append to BBPATH and +=...
2011-04-28 Koen Kooilinux-omap-psp 2.6.32: work around https://bugzilla...
2011-04-21 Koen Kooilayer.conf: fix overrides
2011-04-19 Koen Kooimulti-kernel.inc: Drop FAKEROOT usage in favour of...
2011-03-31 Koen Kooiadd COPYING.MIT and README
2011-03-30 Koen Kooiu-boot.inc: remove package_stagefile_shell call
2011-03-30 Koen Kooiti-dsplink: use new module infrastructure
2011-03-28 Koen Kooiti-paths.inc: use proper STAGING variable
next