glsdk/meta-ti-glsdk.git
2011-12-29 Koen KooiMerge branch 'master' of git.angstrom-distribution...
2011-12-29 Koen Kooiti-codec-engine: move PR_append into recipe
2011-12-29 Peter A. Bigotti-codec-engine: work around XDC runtime error
2011-12-29 Koen Kooiti-codec-engine: move license checksum to recipe
2011-12-29 Koen Kooiu-boot 2011.12RC: move to 2011.12 final
2011-12-24 Koen Kooiu-boot 2011.12rc1: add beagleboard and pandaboard patches
2011-12-24 Koen Kooiu-boot 2011.12: add 2011.12rc1
2011-12-24 Koen Kooipandaboard: new machine config to support both omap4430...
2011-12-24 Koen Kooiu-boot: cleanup
2011-12-24 Koen Kooiti-dsplink: fix build with make 3.85 (e.g. fedora)
2011-12-24 Koen Kooiti-dmai: clean up recipe
2011-12-22 Koen Kooilinux 3.0: update to 3.0.14
2011-12-22 Koen Kooiti-cgt6x: add 7.2.7
2011-12-22 Koen Kooiti-cgt6x: update to 6.1.20
2011-12-22 Koen Kooiti-linuxutils: fix LICENSE syntax
2011-12-21 Koen Kooilinux-ti335x-psp 3.1: disable whiteheat firmware to...
2011-12-20 Koen Kooilinux-ti81xx-psp 2.6.37: update to match latest *SDK
2011-12-20 Koen Kooilinux 3.1: set COMPATIBLE_MACHINE to beagleboard for...
2011-12-19 Koen Kooiti-sysbios: add 6.33.00.19
2011-12-19 Koen Kooiti-ipc: update to 1_24_00_16
2011-12-19 Koen Kooiti-dspbios: update to 5.41.11.38
2011-12-19 Koen Kooiti-xdctools: update to 3.23.00.32
2011-12-19 Christopher... linux.inc: If the kernel has CONFIG_KERNEL_LZO=y, it...
2011-12-17 Christopher... If the kernel has CONFIG_KERNEL_LZO=y, it may well...
2011-12-14 Otavio Salvadormatrix-tui.inc: drop 'PRIORITY = "optional"' as it...
2011-12-14 Otavio Salvadorx-load.inc: drop 'PRIORITY = "optional"' as it is the...
2011-12-14 Otavio Salvadoru-boot.inc: drop 'PRIORITY = "optional"' as it is the...
2011-12-14 Otavio Salvadoram-sysinfo_svn.bb: drop 'PRIORITY = "optional"' as...
2011-12-09 Koen Kooibeaglebone-getting-started: fix LICENSE, update to...
2011-12-08 Koen Kooicloud9-gfx-image: add more EFL, it should start X now
2011-12-08 Koen Kooilinux-omap 2.6.3[79]: fix SRC_URI after changes
2011-12-08 Koen Kooilinux-ti33x-psp 3.1: disable MUSB DMA for beaglebone
2011-11-30 Koen Kooilinux-ti335x-psp: make all patches work with 'git am'
2011-11-30 Koen Kooilinux 3.0: fix regression introduced in 3.0.11
2011-11-30 Koen Kooilinux-ti335x-psp 3.1: add support for ST7735FB, but...
2011-11-30 Joel A Fernandeslinux-ti33x-psp 3.1: ADC support for beaglebone
2011-11-29 Koen Kooibeagleboard: remove x-load from IMAGE_DEPENDS, we're...
2011-11-29 Koen Kooiu-boot 2011.09: convert beagleboard to SPL build
2011-11-29 Koen Kooilinux 3.0: update to 3.0.12
2011-11-28 Koen Kooilinux 3.0: update to 3.0.11
2011-11-22 Koen Kooilinux 3.0: update to 3.0.10
2011-11-21 Koen Kooinetbase: update to 4.47 to match OE-core
2011-11-19 Koen Kooilinux-ti335x-psp 3.1: enable all i2c and spi sensors...
2011-11-17 Koen Kooiu-boot 2011.10rc: enable i2c2 for beaglebone
2011-11-17 Koen Kooilinux-ti335x 3.1: enable i2c2 for beaglebone
2011-11-16 Koen Kooibonescript: update to latest SRCREV
2011-11-16 Koen Kooibeaglebone getting started: update to 1.0 release
2011-11-16 Koen Kooibeaglebone getting started: update to latest SRCREV
2011-11-16 Koen Kooibonescript: update to latest SRCREV for fiber support
2011-11-16 Koen Kooibeaglebone getting started: update to latest SRCREV
2011-11-15 Joel A Fernandesgadget-init: Add image-version-info to info.txt
2011-11-15 Joel A Fernandessdcard_image: Add image version info to root fs
2011-11-15 Koen Kooibonescript: fix c/p mistake
2011-11-15 Koen Kooilinux-ti33x-psp 3.1: switch to beagleboard repo
2011-11-15 Jason Kridnergadget-init: create info.txt upon starting storage...
2011-11-15 Koen Kooilinux-ti33x-psp 3.1: remove CAN patch that hardcodes...
2011-11-15 Joel A Fernandeslinux-ti33x-psp: Refresh musb patch
2011-11-14 Koen Kooibonescript, beaglebone-getting-started: move bone101...
2011-11-14 Koen Kooix-load: sync deploy layout with u-boot SPL
2011-11-14 Koen Kooiu-boot: enhance deploy symlinking logic
2011-11-14 Koen Kooisdcard_image bbclass: run genex2fs directly on the...
2011-11-13 Koen Kooibeaglebone-getting-started: disable bone101 autostart...
2011-11-13 Koen Kooibeaglebone-getting-started: update to latest SRCREV
2011-11-13 Joel A Fernandeslinux-ti33x-psp: Check if scheduling is required after DMA
2011-11-13 Koen Kooibeaglebone-getting-started: active bone101 webserver...
2011-11-12 Koen Kooibeaglebone-getting-started: add systemd unit
2011-11-12 Koen Kooibeaglebone-getting-started: update to latest git
2011-11-12 Koen Kooilinux 3.0: update to 3.0.9
2011-11-12 Koen Kooibeaglebone-getting-started: add windows installer,...
2011-11-11 Koen Kooibeaglebone getting started: bump SRCREV
2011-11-11 Koen Kooicloud9-image: add nodejs-dev
2011-11-11 Koen Kooibonescript: fixup git repo
2011-11-11 Koen KooiMerge branch 'master' of git.angstrom-distribution...
2011-11-11 Joel A Fernandesudhcpd: Fixes and new udev rule
2011-11-11 Koen Kooiti-hw-bringup-image: add timestamp service
2011-11-10 Koen Kooibeaglebone-getting-started: update to latest SRCREV
2011-11-10 Koen Kooilinux-ti335x-psp 3.1: add CAN bus patches
2011-11-10 Koen Kooilinux-ti335x-psp 3.1: backport some PSP patches, add...
2011-11-10 Koen Kooigadget-init: minor logic cleanups
2011-11-10 Koen Kooigadget-init: also package activation symlinks
2011-11-10 Joel A Fernandesgadget-init: Add network-gadget services and other...
2011-11-09 Peter A. Bigotsdcard_image: add dependency on native ext2 utilities
2011-11-09 Koen Kooilinux-ti33x-psp 3.1: add custom beaglebone bootlogo
2011-11-09 Koen Kooicloud9-image: add tar, gdb and gdbserver
2011-11-09 Koen Kooilinux-omap4: add experimental 3.0.0 version
2011-11-09 Koen Kooilinux-omap4 2.6.35.x: update to glp1.4
2011-11-09 Koen Kooicloud9-image: add gateone
2011-11-09 Koen Kooicloud9-image: add hicolor-icon-theme
2011-11-08 Koen Kooicloud9-image: switch to ntpdate+cron instead of ntpd
2011-11-08 Koen Kooicloud9-image: add more stuff
2011-11-08 Koen Kooiu-boot 2011.10rc: fatload does not set loadaddr, so...
2011-11-08 Jason Kridnercloud9-image: added ntp
2011-11-08 Koen Kooiu-boot 2011.10rc: uboot extX loading is 20 times slower...
2011-11-08 Koen Kooisdcard_image bbclass: reinstate vfat copy of uImage
2011-11-08 Koen Kooisdcard_image bbclass: switch to vfat layout
2011-11-08 Koen Kooiu-boot 2011.10rc: turn on dcache for beaglebone
2011-11-08 Joel A Fernandesbeaglebone-tester: Update to latest, add quiet option...
2011-11-07 Koen Kooicloud9-image: switch beaglebone to ext4
2011-11-07 Koen Kooiu-boot 2011.10rc: move beaglebone to ext4
2011-11-07 Koen Kooisdcard_image bbclass: add proper ext4 support, fix...
next