glsdk/meta-ti-glsdk.git
2013-06-21 Prabindh Sundaresonlibgles-omap3: Remove X11 related build and packaging
2013-06-12 Denys Dmytriyenkolinux-ti-staging: update to ti2013.04.02 release
2013-06-10 Chase Maupinu-boot-dra7xx: update to latest sources
2013-06-08 Denys Dmytriyenkomesa: update bbappend to the latest version from or...
2013-06-05 Chase Maupinlinux-ti-staging: update kernel SRCREV
2013-06-05 Denys Dmytriyenkou-boot-dra7xx: add latest u-boot from the integration...
2013-06-04 Chase Maupindra7xx-evm: Update serial console
2013-06-04 Chase Maupinlinux-ti-staging: Add dra7xx-evm support
2013-05-07 Denys Dmytriyenkoam-sysinfo: remove an old outdated svn version
2013-05-07 Franklin S... am33x-cm3: Split init script into its own package
2013-05-06 Denys Dmytriyenkolinux-ti-staging: add package-specifier for RDEPENDS...
2013-05-06 Denys Dmytriyenkonetbase: bump the version to follow oe-core
2013-04-26 Denys Dmytriyenkolinux-am335x-psp: fix typo in the filename to use under...
2013-04-26 Denys Dmytriyenkou-boot-ti-staging: update to ti2013.04.00 release
2013-04-26 Denys Dmytriyenkolinux-ti-staging: update to ti2013.04.00 release
2013-04-23 Franklin S... am33x-cm3: Update to latest cm3 release
2013-04-23 Franklin S... u-boot: Add am3517 u-boot recipe
2013-04-22 Franklin S... u-boot-am33x: Update u-boot recipe to 2013.01.01
2013-04-22 Franklin S... linux-am335x: Update to latest 3.2 kernel release
2013-04-22 Franklin S... linux-omap-psp: Update commit
2013-04-18 Denys Dmytriyenkou-boot-ti-staging: update to the latest
2013-04-18 Denys Dmytriyenkolinux-ti-staging: update to the latest 3.8.8
2013-04-18 Chase Maupinlinux-ti-staging: make cm3 firmware a run-time dependency
2013-04-18 Chase Maupinam33x-cm3: use init script to load firmware
2013-04-18 Chase Maupinu-boot-ti-staging: Add SRCPV to the PR
2013-04-18 Chase Maupinsetup-defconfig: allow using KERNEL_LOCALVERSION
2013-04-10 Denys Dmytriyenkotune-cortexa{15,7}: remove local tunes, already in...
2013-04-05 Chase Maupinti-graphics: Add latest 4.09.00.01 version
2013-04-04 Denys Dmytriyenkolinux-ti-staging: update with the latest dss fixes...
2013-04-03 Denys Dmytriyenkoomap-a15.inc: also set TI staging preferred provider...
2013-04-03 Denys Dmytriyenkou-boot-ti-staging: update SRCREV for more omap5 changes...
2013-04-02 Franklin S... libgles-omap3: Add version 4.08.00.02 of the Graphics SDK
2013-04-02 Franklin S... omap3-sgx-modules: Add version 4.08.00.02 of the Graphi...
2013-04-02 Franklin S... libgles-omap3.inc: Add tweaks needed for newer version...
2013-04-02 Chase Maupinomap5-evm: update U-Boot machine to omap5 uevm
2013-03-29 Chase Maupinlinux: Use setup-defconfig in kernel recipes
2013-03-29 Chase Maupindra7xx-evm: Add DRA7xx machine type
2013-03-28 Denys Dmytriyenkolinux-ti-staging: one more update to latest 3.8.5
2013-03-28 Denys Dmytriyenkolinux-ti-staging: rename to have version in name, updat...
2013-03-26 Chase Maupinlinux-ti-staging: Add panda dts file as supported DTS
2013-03-26 Chase Maupinomap5-evm: Update serial console to proper value
2013-03-26 Chase Maupinlinux-ti-staging: Update to latest staging kernel
2013-03-26 Chase Maupinomap5-evm: Add OMAP5 EVM configuration
2013-03-26 Chase Maupinlinux-ti-staging: Add OMAP5 support
2013-03-25 Andreas Müllermesa-dri: follow oe-core's renaming to mesa
2013-03-19 Denys Dmytriyenkobeagleboard: switch default u-boot preference to machin...
2013-03-19 Denys Dmytriyenkoam3517-evm: switch default u-boot preference to machine...
2013-03-19 Denys Dmytriyenkoam37x-evm: switch default u-boot preference to machine...
2013-03-19 Denys Dmytriyenkoam180x: switch default u-boot preference to machine...
2013-03-19 Denys Dmytriyenkokeystone: switch default u-boot preference to machine...
2013-03-19 Denys Dmytriyenkoti33x: switch default u-boot preference to ti-staging...
2013-03-19 Denys Dmytriyenkou-boot: modify mainline version to use the new .inc...
2013-03-19 Denys Dmytriyenkou-boot-am33x: modify am33x specific version to use...
2013-03-19 Denys Dmytriyenkou-boot-am37x: modify am37x specific version to use...
2013-03-19 Denys Dmytriyenkou-boot 2011.12: modify multi-machine version for the...
2013-03-19 Denys Dmytriyenkou-boot-am33x: modify am33x specific version to use...
2013-03-19 Denys Dmytriyenkou-boot-beagleboard: modify beagleboard specific version...
2013-03-19 Denys Dmytriyenkou-boot-am180x: modify am180x specific version to use...
2013-03-18 Denys Dmytriyenkou-boot-keystone: modify keystone specific version to...
2013-03-18 Denys Dmytriyenkou-boot-ti-staging: add new recipe for TI unified stagin...
2013-03-18 Denys Dmytriyenkou-boot.inc: refactor local include file to base off...
2013-03-18 Denys Dmytriyenkou-boot 2011.09-psp: remove an older no longer used...
2013-03-18 Denys Dmytriyenkou-boot 2011.06: remove an older no longer used version
2013-03-18 Denys Dmytriyenkou-boot-git: remove a very old no longer used version
2013-03-18 Denys Dmytriyenkolinux-ti33x-psp 3.1: remove an older outdated 3.1 kerne...
2013-03-18 Denys Dmytriyenkoti33x: switch default preference to ti-staging tree
2013-03-18 Denys Dmytriyenkolinux-ti-staging: update to the latest merge of 3.8.3
2013-03-18 Denys Dmytriyenkolinux-omapl138: fix alignment issue of 2.6.37 kernel...
2013-03-18 Denys Dmytriyenkolinux-omap-psp: fix alignment issue of 2.6.37 kernel...
2013-03-12 Denys Dmytriyenkomachines: unify all machines to produce tar.gz instead...
2013-03-11 Denys Dmytriyenkolinux-ti-staging: update SRCREV and bump MACHINE_KERNEL_PR
2013-03-11 Chase Maupinlinux-ti-staging: fix DTB deploy steps
2013-03-11 Chase Maupinlinux-ti-staging: package all dtb files for ti33x
2013-03-11 Chase Maupinlinux-ti-staging: mark dependencies am335x specific
2013-03-11 Chase Maupinlinux-ti-staging: use setup-defconfig
2013-03-11 Chase Maupinsetup-defconfig: move from meta-arago to meta-ti
2013-03-11 Denys Dmytriyenkoti81x: remove platform configs, kernel, u-boot, since...
2013-03-11 Denys Dmytriyenkoomap3-touchbook: remove machine definition, since it...
2013-03-11 Denys Dmytriyenkohawkboard: remove machine definition, since it's unsupp...
2013-03-08 Denys Dmytriyenkoam180x: cleanup machine config, remove common SoC settings
2013-03-08 Denys Dmytriyenkokeystone: unify and cleanup configs
2013-03-08 Denys Dmytriyenkoomap4, pandaboard: unify and cleanup configs
2013-03-08 Denys Dmytriyenkoti33x, am335x, beaglebone: unify and cleanup configs
2013-03-08 Denys Dmytriyenkoomap3, am37x, am3517, beagleboard: unify and cleanup...
2013-03-08 Denys Dmytriyenkolinux-omapl138: correct recipe's DESCRIPTION
2013-03-04 Denys Dmytriyenkotune-cortexa{15,7}: update tunes files with recent...
2013-03-04 Robert P. J... u-boot: unify denx.de SRC_URIs to match all others
2013-03-04 Denys Dmytriyenkomulti-kernel: match oe-core for MODULE_IMAGE_BASE_NAME...
2013-03-04 Denys Dmytriyenkolinux-omap: replace use of FILESPATHPKG with FILESEXTRA...
2013-03-04 Denys Dmytriyenkou-boot: add latest mainline release 2013.01.01
2013-03-04 Denys Dmytriyenkou-boot 2012.10: add the latest SDK 05.06 version from...
2013-03-04 Denys Dmytriyenkolinux-ti-staging: add recipe for tracking TI latest...
2013-02-28 Hao Zhangkeystone-evm config: add ubifs support
2013-02-28 Denys DmytriyenkoRevert "linux-omap3: Add supported kernel recipe for...
2013-02-26 Franklin S... machine configs: Add SGX to MACHINE_FEATURES
2013-02-25 Franklin S... linux: Add kernel version 3.3.7 for beagleboard
2013-02-25 Franklin S... linux-omap3: Add supported kernel recipe for am37x...
2013-02-18 Denys Dmytriyenkomesa-dri: update to 9.0.2 to follow oe-core
2013-02-17 Peter A. Bigotlibgles-omap3: ignore QA errors
2013-02-17 Franklin S... omap3-sgx-modules: Add v4.08.00.01 of the SGX modules
next