glsdk/meta-ti-glsdk.git
2012-03-30 Denys Dmytriyenkomulti-kernel: add a comment on the addition of preparek...
2012-03-30 Tom Riniam335x-evm.conf: Add 'ubi' to IMAGE_FSTYPES, use '...
2012-03-30 Tom Riniomap3evm.conf: Use '+=' not '?=' in IMAGE_FSTYPES
2012-03-30 Tom Riniti814x.inc: Use '+=' not '?=' in IMAGE_FSTYPES
2012-03-30 Tom Riniam37x-evm.conf: Use '+=' not '?=' in IMAGE_FSTYPES
2012-03-29 Denys Dmytriyenkomulti-kernel: fix get_kernelversion returns None for...
2012-03-23 Denys Dmytriyenkolinux-{ti33x,omapl138}: simplify and unify handling...
2012-03-23 Denys Dmytriyenkolinux-omap4: remove D_P = "-1" as it's the only kernel
2012-03-23 Denys Dmytriyenkolinux-ti81xx: delete broken symlink to dm816x-evm configs
2012-03-23 Koen Kooilinux 3.0: update to 3.0.25
2012-03-22 Denys Dmytriyenkoti-eula-unpack: fix the check for 32bit glibc, make...
2012-03-22 Denys DmytriyenkoREADME: update with the latest info
2012-03-19 Koen Kooilinux 3.0: Fix sprz319 erratum 2.1
2012-03-19 Koen Kooilinux-ti335x-psp 3.2: update to v3.2.11
2012-03-15 Khem Raju-boot: Fix config-Always-use-GNU-ld patch to work...
2012-03-12 Andreas Müllerti-eula-unpack: throw error message in case 32bit glibc...
2012-03-07 Koen Kooigadget init: don't dump info to info.txt on boot
2012-03-07 Koen Kooilinux-ti33x-psp 3.2: enable CONFIG_WATCHDOG_NOWAYOUT...
2012-03-07 Denys Dmytriyenkolinux-omap4 3.1.0: patch to workaround installing FW...
2012-03-05 Koen Kooipandaboard: remove all traces of old 'omap4430-panda...
2012-03-05 Koen Kooibonescript: update to latest git
2012-03-05 Denys Dmytriyenkosoc-family.inc: it's now in OE-Core, remove locally
2012-03-05 Koen Kooilinux-omap4: update to 3.1.0 (latest ti-ubuntu branch)
2012-03-05 Koen Kooilinux-ti33x-psp 3.2: remove patch that slipped in when...
2012-03-05 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.9 and add 2 patches...
2012-03-04 Koen KooiREADME: move meta-angstrom to optional layers
2012-03-04 Koen Kooiti-hw-bringup-image: change require to include to make...
2012-03-04 Koen KooiSOC_FAMILY: add to MACHINE_OVERRIDES locally
2012-03-03 Denys Dmytriyenkomulti-kernel.inc: fix the unpack issue when there's...
2012-03-01 Koen Kooilinux 3.0: update to 3.0.23
2012-03-01 Koen Kooilinux 3.0: enable 'option' serial for beagleboard
2012-03-01 Chase Maupinlinux-ti33x-psp: add am335x-evm support
2012-02-29 Denys Dmytriyenkorecipes: fix the remaining missing quotes
2012-02-28 Khem Rajmeta-ti: Fix quotes to make new bitbake happy
2012-02-28 Koen Kooivarious recipes: fix quoting to work with bitbake master
2012-02-28 Denys Dmytriyenkomatrix: remove old Matrix and replace with README to...
2012-02-28 Denys Dmytriyenkomatrix-tui: deprecated
2012-02-28 Koen Kooilinux-davinci: quoting fixes
2012-02-28 Denys DmytriyenkoREADME: describe the current dependency on Angstrom...
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: enable PRU support for beaglebone
2012-02-27 Koen Kooibeaglebone-getting-started: update SRM to rev A5
2012-02-27 Koen Kooicloud9-image: ship connman-test as well to manipulate...
2012-02-27 Koen Kooigadget-init: remove ehrPWM polarity workaround
2012-02-27 Koen Kooibeaglebone-getting-started: update to latest git
2012-02-27 Koen Kooibeaglebone-tester: include Jasons debug tweaks
2012-02-27 Koen Kooiu-boot 2011.09: add patch to support 'cold' AM335x...
2012-02-27 Koen Kooilinux 3.0: update from 3.0.17 to 3.0.22
2012-02-27 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.6
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.5
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: fix ehrPWM polarity inversion
2012-02-26 Koen Kooilibgles-omap3: fix S for IJ unpack changes
2012-02-21 Tom Riniu-boot git: Update omap3-touchbook for u-boot-fw-utils...
2012-02-21 Tom Riniu-boot 2011.12: Add fw_env.config for beagleboard
2012-02-21 Tom Riniu-boot.inc: Move fw_env.config to main package
2012-02-21 Peter A. Bigotomap3-sgx-modules: fix for corrected ti-eula-unpack
2012-02-21 Peter A. Bigotti-dmai_svn: correct path within svn checkout
2012-02-21 Peter A. Bigotti-codecs-omap3530: fix for corrected ti-eula-unpack
2012-02-21 Peter A. Bigotvarious: fix installation directories for corrected...
2012-02-21 Peter A. Bigotti-eula-unpack: remove extraneous newline in cmd output
2012-02-11 Koen Kooilinux-ti33x-psp 3.2: rebase patches onto latest v3...
2012-02-11 Koen Kooilinux-ti33x-psp 3.2: add support for Towertech TT3201...
2012-02-11 Koen Kooibeaglebone-tester: bump SRCREV
2012-02-11 Koen Kooicloud9-image: include CAN support
2012-02-11 Koen Kooibonescript: major rework
2012-02-11 Koen Kooibeaglebone-getting-started: update to latest git
2012-02-11 Enrico Buterati-dmai: build fix
2012-02-11 Tom Rinibeagleboard: Add fw_env.config
2012-02-07 Koen Kooibeaglebone-tester: bump SRCREV
2012-02-07 Koen Kooicloud9-image: include systemd-analyze
2012-02-07 Koen Kooicloud9-image: add tslib-tests to test touchscreens
2012-02-07 Koen Kooicloud9-image: add mplayer to test media playback
2012-02-07 Koen Kooigadget-init: adjust for kernel 3.2 based sysfs layout
2012-02-07 Koen Kooilinux-ti33x-psp 3.2: enable w1 for beaglebone, fix...
2012-02-07 Koen Kooilinux-ti335x-psp 3.2: fix sd timeout, use pwm for backl...
2012-02-01 Koen Kooilinux-ti335x-psp: add 3.2 based on 3.2-staging branch
2012-01-30 Koen Kooiomap3-sgx-modules 4.05.00.03: add missing quote for...
2012-01-30 Koen Kooiu-boot 2011.12: fix beagleboard C4 memory detection
2012-01-27 Koen Kooilinux-ti33x-psp 3.1: add dto patch to fix problems...
2012-01-27 Koen Kooilibgles-omap3: hide subpackages from shlib code
2012-01-27 Koen Kooilibgles-omap3: make postinsts safe for offline-root...
2012-01-27 Koen Kooilibgles-omap3: enable X11 windowing system when install...
2012-01-27 Khem Rajmeta-ti: Guard use of SOC_FAMILY to account for it...
2012-01-26 Koen Kooilinux-ti33x-psp 3.1: fix beaglebone cape detection
2012-01-26 Koen Kooiomap3-sgx-modules 4.05.00.03: adjust omap3 module location
2012-01-26 Koen Kooilibgles-omap3: add DRI subpackages to PACKAGES
2012-01-26 Koen Kooilibgles-omap3: add 4.05.00.03
2012-01-26 Koen Kooiomap3-sgx-modules: add 4.05.00.03
2012-01-26 Koen Kooilibgles-omap3: adjust packaging for all windowing syste...
2012-01-26 Koen Kooilibgles-omap3: install X11 windowing system for newer...
2012-01-26 Koen Kooilibgles-omap3: package DRI windowing system as well
2012-01-26 Koen Kooilibgles-omap3: merge in updates from arago
2012-01-26 Koen Kooilibgles-omap3: split support for ES revisions into...
2012-01-25 Koen Kooilinux-3.0: fix beagleboard DSI PLL regression
2012-01-25 Koen Kooilinux-ti335x-psp 3.1: enable support for beaglebone...
2012-01-25 Joshua Lockalsa-state: add beagleboard specific asound.state
2012-01-24 Koen Kooilinux-ti33x-psp 3.1: re-enable MUSB DMA for beaglebone
2012-01-23 Koen Kooiu-boot 2011.12: fix L2 cache on non-omap4 platforms
2012-01-20 Khem Rajlinux-3.0: Fix perf compile failure with eglibc 2.15
2012-01-16 Koen Kooiti-hw-bringup-image: base on systemd-image to avoid...
2012-01-13 Koen Kooidmai: point license checksum to the correct file
next