glsdk/meta-ti-glsdk.git
2012-05-15 Koen Kooilinux-ti33x-psp 3.2: updates
2012-05-11 Denys Dmytriyenkolinux-ti33x-psp 3.2: avoid gold linker for Thumb2 kernel
2012-05-11 Koen Kooiomap3-sgx-modules, ti-staging.inc, ti-linuxutils: chang...
2012-05-11 Denys Dmytriyenkolinux-ti33x-psp 3.2: for beaglebone set default Asm...
2012-05-10 Koen Kooiuim: userspace app to manage wl12xx firmware loading
2012-05-10 Koen Kooilinux-ti33x-psp 3.2: rebase patches onto latest git
2012-05-10 Koen Kooilinux-ti33x-psp 3.2: bump SRCREV for 2 CPPI1.4 fixes
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: switch to userspace governor...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: add patch to disable heartbeat...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: use proper irq fix from Vaibhav
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: add support for CAN, RS232 and...
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.16
2012-05-10 Koen Kooilinux-ti335x-psp 3.2: bump SRCREV to head of v3.2-stagi...
2012-05-10 Koen Kooilinux-mainline 3.2: shut down heartbeat LED on halt...
2012-05-10 Koen Kooilinux-mainline 3.2: add ASoC fixes for beagleboard
2012-05-10 Koen Kooilinux-mainline 3.2: add support for beagleboard wifi...
2012-05-10 Koen Kooisdcard_image bbclass: make ext4 the default
2012-05-03 Koen Kooiu-boot 2011.12: switch beagleboard to ext4 to match...
2012-05-03 Koen Kooiu-boot 2011.12: don't poke at uLCD7 settings from u...
2012-05-03 Koen Kooilinux-mainline 3.2: fix build of external SGX modules
2012-05-03 Koen Kooibeagleboard: switch to linux-mainline and drag in more...
2012-05-03 Koen Kooilinux-mainline 3.2: kernel recipe based on mainline...
2012-05-03 Denys Dmytriyenkobonescript: silence systemd bbclass WARNING, ${PN}...
2012-05-03 Denys Dmytriyenkobeaglebone: re-enable THUMB2_KERNEL in defconfig, as...
2012-05-03 Denys Dmytriyenkolibgles-omap3: enable for ti814x SOC family
2012-05-03 Koen Kooilibgles-omap3: work around bug in opkg
2012-05-03 Koen Kooilibgles-omap3: package dri files into driwsegl subpackages
2012-05-03 Koen Kooilibgles-omap3: move X related binaries into X11WSEGL...
2012-05-03 Koen Kooilibgles-omap3: copy over all binaries and abstract...
2012-05-03 Denys Dmytriyenkobeaglebone: disable THUMB2_KERNEL in defconfig for...
2012-04-30 Koen Kooilibgles-omap3: add missing libdrm dependency v2012.05-yocto1.2
2012-04-24 Koen Kooicloud9-gnome-image: same as cloud9-image, but with...
2012-04-23 Koen Kooibonescript: update to latest git
2012-04-23 Koen Kooibeaglebone-getting-started: updated to latest git
2012-04-21 Koen Kooilinux-ti33x-psp 3.2: fix VGA cape detection for beaglebone
2012-04-18 Denys Dmytriyenkoomap4.inc: change to require tune-cortexa9.inc
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: fix ehrPWM1 for beaglebone
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: include latest MUSB fixes
2012-04-18 Koen Kooilinux-ti33x-psp 3.2: rebase onto latest PSP
2012-04-18 Koen Kooiam33x-cm3: add firmware for am33x suspend/resume
2012-04-18 Koen Kooibeaglebone-capes: userspace support for capes
2012-04-18 Koen Kooilibgles-omap3: fix RRECOMMENDS
2012-04-18 Koen Kooilinux 3.0: update to 3.0.28
2012-04-10 Koen Kooicloud9-image: add rsync
2012-04-10 Koen Kooilinux-ti335x-psp 3.2: fix 3.5" cape support, turn on...
2012-04-10 Koen Kooibeaglebone-tester: bump SRCREV to fix PMIC test
2012-04-10 Koen Kooiu-boot 2011.10rc: fix loading from /boot by adding...
2012-04-10 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.14
2012-03-30 Denys DmytriyenkoREADME: refer to toolchain-layer in meta-openembedded
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: fix VGA cape partnumber
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: improve cape support
2012-03-30 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.13
2012-03-30 Denys Dmytriyenkomulti-kernel: add a comment on the addition of preparek...
2012-03-30 Tom Riniam335x-evm.conf: Add 'ubi' to IMAGE_FSTYPES, use '...
2012-03-30 Tom Riniomap3evm.conf: Use '+=' not '?=' in IMAGE_FSTYPES
2012-03-30 Tom Riniti814x.inc: Use '+=' not '?=' in IMAGE_FSTYPES
2012-03-30 Tom Riniam37x-evm.conf: Use '+=' not '?=' in IMAGE_FSTYPES
2012-03-29 Denys Dmytriyenkomulti-kernel: fix get_kernelversion returns None for...
2012-03-23 Denys Dmytriyenkolinux-{ti33x,omapl138}: simplify and unify handling...
2012-03-23 Denys Dmytriyenkolinux-omap4: remove D_P = "-1" as it's the only kernel
2012-03-23 Denys Dmytriyenkolinux-ti81xx: delete broken symlink to dm816x-evm configs
2012-03-23 Koen Kooilinux 3.0: update to 3.0.25
2012-03-22 Denys Dmytriyenkoti-eula-unpack: fix the check for 32bit glibc, make...
2012-03-22 Denys DmytriyenkoREADME: update with the latest info
2012-03-19 Koen Kooilinux 3.0: Fix sprz319 erratum 2.1
2012-03-19 Koen Kooilinux-ti335x-psp 3.2: update to v3.2.11
2012-03-15 Khem Raju-boot: Fix config-Always-use-GNU-ld patch to work...
2012-03-12 Andreas Müllerti-eula-unpack: throw error message in case 32bit glibc...
2012-03-07 Koen Kooigadget init: don't dump info to info.txt on boot
2012-03-07 Koen Kooilinux-ti33x-psp 3.2: enable CONFIG_WATCHDOG_NOWAYOUT...
2012-03-07 Denys Dmytriyenkolinux-omap4 3.1.0: patch to workaround installing FW...
2012-03-05 Koen Kooipandaboard: remove all traces of old 'omap4430-panda...
2012-03-05 Koen Kooibonescript: update to latest git
2012-03-05 Denys Dmytriyenkosoc-family.inc: it's now in OE-Core, remove locally
2012-03-05 Koen Kooilinux-omap4: update to 3.1.0 (latest ti-ubuntu branch)
2012-03-05 Koen Kooilinux-ti33x-psp 3.2: remove patch that slipped in when...
2012-03-05 Koen Kooilinux-ti33x-psp 3.2: update to 3.2.9 and add 2 patches...
2012-03-04 Koen KooiREADME: move meta-angstrom to optional layers
2012-03-04 Koen Kooiti-hw-bringup-image: change require to include to make...
2012-03-04 Koen KooiSOC_FAMILY: add to MACHINE_OVERRIDES locally
2012-03-03 Denys Dmytriyenkomulti-kernel.inc: fix the unpack issue when there's...
2012-03-01 Koen Kooilinux 3.0: update to 3.0.23
2012-03-01 Koen Kooilinux 3.0: enable 'option' serial for beagleboard
2012-03-01 Chase Maupinlinux-ti33x-psp: add am335x-evm support
2012-02-29 Denys Dmytriyenkorecipes: fix the remaining missing quotes
2012-02-28 Khem Rajmeta-ti: Fix quotes to make new bitbake happy
2012-02-28 Koen Kooivarious recipes: fix quoting to work with bitbake master
2012-02-28 Denys Dmytriyenkomatrix: remove old Matrix and replace with README to...
2012-02-28 Denys Dmytriyenkomatrix-tui: deprecated
2012-02-28 Koen Kooilinux-davinci: quoting fixes
2012-02-28 Denys DmytriyenkoREADME: describe the current dependency on Angstrom...
2012-02-27 Koen Kooilinux-ti33x-psp 3.2: enable PRU support for beaglebone
2012-02-27 Koen Kooibeaglebone-getting-started: update SRM to rev A5
2012-02-27 Koen Kooicloud9-image: ship connman-test as well to manipulate...
2012-02-27 Koen Kooigadget-init: remove ehrPWM polarity workaround
2012-02-27 Koen Kooibeaglebone-getting-started: update to latest git
2012-02-27 Koen Kooibeaglebone-tester: include Jasons debug tweaks
2012-02-27 Koen Kooiu-boot 2011.09: add patch to support 'cold' AM335x...
2012-02-27 Koen Kooilinux 3.0: update from 3.0.17 to 3.0.22
2012-02-27 Koen Kooilinux-ti335x-psp 3.2: update to 3.2.6
next