x-load: fall back to xM when detecting beagleboard revisions
[glsdk/meta-ti-glsdk.git] / recipes-bsp / x-load / x-load /
drwxr-xr-x   ..
-rw-r--r-- 11383 0001-OMAP4-clocks-Enable-only-required-clks.patch
-rw-r--r-- 1165 0002-OMAP4-Select-DPLL-PER-Clock-as-source-for-SGX-FCLK.patch
-rw-r--r-- 1333 0003-MUX-Configure-SYS_NIRQ2-pin-in-safe-mode.patch
-rw-r--r-- 1162 0004-OMAP4-clocks-Disable-slimbus-and-pad_clks.patch
-rw-r--r-- 1820 0005-omap4-Make-1GHz-as-default-MPU-clock.patch
-rw-r--r-- 1490 xmc.patch