]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/omapdrmtest.git/blob - copycodectest.c
display-wayland: Replace scaler with viewporter
[glsdk/omapdrmtest.git] / copycodectest.c
1 /*
2  * Copyright (C) 2012 Texas Instruments
3  * Author: Ramprasad(x0038811@ti.com)
4  *
5  * This program is free software; you can redistribute it and/or modify it
6  * under the terms of the GNU General Public License version 2 as published by
7  * the Free Software Foundation.
8  *
9  * This program is distributed in the hope that it will be useful, but WITHOUT
10  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
12  * more details.
13  *
14  * You should have received a copy of the GNU General Public License along with
15  * this program.  If not, see <http://www.gnu.org/licenses/>.
16  */
17 #include <sys/types.h>
18 #include <sys/stat.h>
19 #include <fcntl.h>
20 #include <stdlib.h>
21 #include <string.h>
22 #include <stdio.h>
24 #include <libdce.h>
25 #include <xf86drm.h>
26 #include <omap_drm.h>
27 #include <omap_drmif.h>
28 #include "util.h"
30 #define MAX_IO_BUFS 16
32 /* omap drm device handle */
33 struct omap_device *dev = NULL;
35 extern void *dsp_dce_alloc(int sz);
36 extern void dsp_dce_free(void *ptr);
38 struct decoder {
39         Engine_Handle engine;
40         VIDDEC2_Handle codec;
41         VIDDEC2_Params *params;
42         VIDDEC2_DynamicParams *dynParams;
43         VIDDEC2_Status *status;
44         XDM1_BufDesc *inBufs;
45         XDM_BufDesc *outBufs;
46         VIDDEC2_InArgs *inArgs;
47         VIDDEC2_OutArgs *outArgs;
48         char *input;
49         char *output;
50         struct omap_bo *input_bo;
51         struct omap_bo *output_bo;
52     int input_sz, output_sz;
53     XDAS_Int8 **outBuffer;
54     XDAS_Int32 *outBufSizes;
55 };
57 static void
58 decoder_close(struct decoder *decoder)
59 {
60     if(!decoder) goto bailout;
61         if (decoder->params)         dsp_dce_free(decoder->params);
62         if (decoder->dynParams)      dsp_dce_free(decoder->dynParams);
63         if (decoder->status)         dsp_dce_free(decoder->status);
64         if (decoder->inBufs)
65     {
66         dsp_dce_buf_unlock(1, &(decoder->inBufs->descs[0].buf));
67         close(decoder->inBufs->descs[0].buf);
68         dsp_dce_free(decoder->inBufs);
69     }
70         if (decoder->outBufs)        dsp_dce_free(decoder->outBufs);
71         if (decoder->inArgs)         dsp_dce_free(decoder->inArgs);
72         if (decoder->outArgs)        dsp_dce_free(decoder->outArgs);
73         if (decoder->input_bo)       omap_bo_del(decoder->input_bo);
74         if (decoder->output_bo)      omap_bo_del(decoder->output_bo);
76         if (decoder->outBuffer)
77     {
78         close(decoder->outBuffer[0]);
79         dsp_dce_free(decoder->outBuffer);
80     }
81         if (decoder->outBufSizes)    dsp_dce_free(decoder->outBufSizes);
82         if (decoder->codec)          VIDDEC2_delete(decoder->codec);
83         if (decoder->engine)         Engine_close(decoder->engine);
85         free(decoder);
86 bailout:
87         if (dev)                             dce_deinit(dev);
88 }
90 static struct decoder *
91 decoder_open(int pattern)
92 {
93         struct decoder *decoder;
94         int i;
95         int width = 176, height = 144;
96         Engine_Error ec;
97         XDAS_Int32 err;
99         decoder = calloc(1, sizeof(*decoder));
100         if (!decoder)
101                 return NULL;
103         MSG("%p: Opening Engine..", decoder);
104         dev = dce_init();
105         if(dev == NULL) {
106                 ERROR("%p: dce init failed", dev);
107                 goto fail;
108         }
109         decoder->engine = Engine_open("dsp_vidsvr", NULL, &ec);
110         if (!decoder->engine) {
111                 ERROR("%p: could not open engine", decoder);
112                 goto fail;
113         }
114         decoder->input_sz = width * height;
115         decoder->input_bo = omap_bo_new(dev, decoder->input_sz, OMAP_BO_WC);
116         decoder->input = omap_bo_map(decoder->input_bo);
118         decoder->output_sz = width * height;
119         decoder->output_bo = omap_bo_new(dev, decoder->output_sz, OMAP_BO_WC);
120         decoder->output = omap_bo_map(decoder->output_bo);
122         decoder->params = dsp_dce_alloc(sizeof(IVIDDEC2_Params));
123         decoder->params->size = sizeof(IVIDDEC2_Params);
125         decoder->codec = VIDDEC2_create(decoder->engine,
126                                         "dsp_universalCopy", decoder->params);
128         if (!decoder->codec) {
129                 ERROR("%p: could not create codec", decoder);
130                 goto fail;
131         }
132     MSG("Created dsp_universalCopy \n");
133         decoder->dynParams = dsp_dce_alloc(sizeof(IVIDDEC2_DynamicParams));
134         decoder->dynParams->size = sizeof(IVIDDEC2_DynamicParams);
136         decoder->status = dsp_dce_alloc(sizeof(IVIDDEC2_Status));
137         decoder->status->size = sizeof(IVIDDEC2_Status);
139         err = VIDDEC2_control(decoder->codec, XDM_SETPARAMS,
140                         decoder->dynParams, decoder->status);
141         if (err) {
142                 ERROR("%p: fail: %d", decoder, err);
143                 goto fail;
144         }
145         /* not entirely sure why we need to call this here.. just copying omx.. */
146         err = VIDDEC2_control(decoder->codec, XDM_GETBUFINFO,
147                         decoder->dynParams, decoder->status);
148         if (err) {
149                 ERROR("%p: fail: %d", decoder, err);
150                 goto fail;
151         }
152     decoder->outBuffer = dsp_dce_alloc(sizeof(XDAS_Int8*) * MAX_IO_BUFS);
153     decoder->outBufSizes = dsp_dce_alloc(sizeof(XDAS_Int32)* MAX_IO_BUFS);
154     decoder->inBufs = dsp_dce_alloc(sizeof(XDM1_BufDesc));
155     decoder->inBufs->numBufs = 1;
156     decoder->inBufs->descs[0].buf =     (XDAS_Int8 *)omap_bo_dmabuf((struct omap_bo*) decoder->input_bo);
157     decoder->inBufs->descs[0].bufSize = width * height;
158     dsp_dce_buf_lock(1, &(decoder->inBufs->descs[0].buf));
160     decoder->outBuffer[0] = (XDAS_Int8*)omap_bo_dmabuf((struct omap_bo*) decoder->output_bo);
161     decoder->outBuffer[1] = decoder->outBuffer[0];
162     decoder->outBufSizes[0] = width * height;
163     decoder->outBufSizes[1] = decoder->outBufSizes[0];
164     decoder->outBufs = dsp_dce_alloc(sizeof(XDM_BufDesc));
165         decoder->outBufs->numBufs = 2;
166         decoder->outBufs->bufs = (XDAS_Int8**)decoder->outBuffer;
167     decoder->outBufs->bufSizes = &decoder->outBufSizes[0];
168     dsp_dce_buf_lock(1, &decoder->outBuffer[0]);
170         decoder->inArgs = dsp_dce_alloc(sizeof(IVIDDEC2_InArgs));
171         decoder->inArgs->size = sizeof(IVIDDEC2_InArgs);
173         decoder->outArgs = dsp_dce_alloc(sizeof(IVIDDEC2_OutArgs));
174         decoder->outArgs->size = sizeof(IVIDDEC2_OutArgs);
176     // Fill input buffer with a pattern for testing */
177     MSG("Fill input buffer with pattern %d\n", pattern);
178     for(i = 0; i < decoder->input_sz ; i++)
179         decoder->input[i] = pattern;
181         return decoder;
184 usage:
185         MSG("Fail\n");
186 fail:
187         if (decoder)
188            decoder_close(decoder);
189         return NULL;
192 static int
193 decoder_process(struct decoder *decoder)
195     XDM1_BufDesc *inBufs = decoder->inBufs;
196     XDM_BufDesc *outBufs = decoder->outBufs;
197     VIDDEC2_InArgs *inArgs = decoder->inArgs;
198     VIDDEC2_OutArgs *outArgs = decoder->outArgs;
199     XDAS_Int32 err = XDM_EOK, j,success = XDAS_TRUE;
200     char *src,*dst;
202     err = VIDDEC2_process(decoder->codec, inBufs, outBufs, inArgs, outArgs);
203     if (err) {
204        ERROR("%p: process returned error: %d", decoder, err);
205        return -1;
206       }
208     dsp_dce_buf_unlock(1, &decoder->outBuffer[0]);
210     MSG("Verifing the UniversalCopy algorithm\n");
212     src = (char*)decoder->input;
213     dst = (char*)decoder->output;
214     for(j= 0 ; j < decoder->input_sz ; j++){
215        if(*src != *dst){
216             MSG("copycodectest failed at %d, 0x%x, 0x%x\n", j, *src, *dst);
217             success = XDAS_FALSE;
218             break;
219           }
220           src++;
221           dst++;
222      }
223       if(success ==XDAS_TRUE)
224            MSG("copycodectest executed successfully\n");
226         return 0;
229 int
230 main(int argc, char **argv)
232     struct decoder *decoder = NULL;
233     int pattern;
234     if(argc != 2){
235        MSG("Usage: copycodectest pattern(0 to 255) \t");
236        MSG("Example: copycodectest 100\n");
237        exit(0);
238     }
239     pattern = atoi(argv[1]);
240     decoder = decoder_open(pattern);
242     if(decoder)
243        decoder_process(decoder);
245     if(decoder)
246        decoder_close(decoder);
248     return 0;