1 /*
2 * Copyright (C) 2011 Texas Instruments
3 * Author: Rob Clark <rob.clark@linaro.org>
4 *
5 * This program is free software; you can redistribute it and/or modify it
6 * under the terms of the GNU General Public License version 2 as published by
7 * the Free Software Foundation.
8 *
9 * This program is distributed in the hope that it will be useful, but WITHOUT
10 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
12 * more details.
13 *
14 * You should have received a copy of the GNU General Public License along with
15 * this program. If not, see <http://www.gnu.org/licenses/>.
16 */
19 #include "util.h"
21 #define NBUF 3
22 #define CNT 500
24 static void
25 usage(char *name)
26 {
27 MSG("Usage: %s [OPTION]...", name);
28 MSG("Test of buffer passing between v4l2 camera and display.");
29 MSG("");
30 disp_usage();
31 v4l2_usage();
32 }
34 int
35 main(int argc, char **argv)
36 {
37 struct display *disp;
38 struct v4l2 *v4l2;
39 struct buffer *framebuf;
40 struct buffer **buffers;
41 uint32_t fourcc, width, height;
42 int ret, i;
44 MSG("Opening Display..");
45 disp = disp_open(argc, argv);
46 if (!disp) {
47 usage(argv[0]);
48 return 1;
49 }
51 MSG("Opening V4L2..");
52 v4l2 = v4l2_open(argc, argv, &fourcc, &width, &height);
53 if (!v4l2) {
54 usage(argv[0]);
55 return 1;
56 }
58 if (check_args(argc, argv)) {
59 /* remaining args.. print usage msg */
60 usage(argv[0]);
61 return 0;
62 }
64 framebuf = disp_get_fb(disp);
66 buffers = disp_get_vid_buffers(disp, NBUF, fourcc, width, height);
67 if (!buffers) {
68 return 1;
69 }
71 ret = v4l2_reqbufs(v4l2, buffers, NBUF);
72 if (ret) {
73 return 1;
74 }
76 v4l2_qbuf(v4l2, buffers[0]);
77 v4l2_streamon(v4l2);
78 for (i = 1; i < CNT; i++) {
79 v4l2_qbuf(v4l2, buffers[i % NBUF]);
80 ret = disp_post_vid_buffer(disp, v4l2_dqbuf(v4l2),
81 0, 0, width, height);
82 if (ret) {
83 return ret;
84 }
85 }
86 v4l2_streamoff(v4l2);
87 v4l2_dqbuf(v4l2);
89 MSG("Ok!");
91 return ret;
92 }