]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/omapdrmtest.git/blob - dmabuftest.c
dmabuftest: Use single planar buffers
[glsdk/omapdrmtest.git] / dmabuftest.c
1 /*
2  * Copyright (C) 2011 Texas Instruments
3  * Author: Rob Clark <rob.clark@linaro.org>
4  * Adopted for testing VIP capture by: Nikhil Devshatwar <nikhil.nd@ti.com>
5  *
6  * This program is free software; you can redistribute it and/or modify it
7  * under the terms of the GNU General Public License version 2 as published by
8  * the Free Software Foundation.
9  *
10  * This program is distributed in the hope that it will be useful, but WITHOUT
11  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
12  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
13  * more details.
14  *
15  * You should have received a copy of the GNU General Public License along with
16  * this program.  If not, see <http://www.gnu.org/licenses/>.
17  */
20 #include <pthread.h>
21 #include "util.h"
23 #define NBUF 6
24 #define CNT  500000
25 #define MAX_CAP 6
27 struct thr_data {
28         struct display *disp;
29         struct v4l2 *v4l2;
30         uint32_t fourcc, width, height;
31 };
33 static void
34 usage(char *name)
35 {
36         MSG("Usage: %s [OPTION]...", name);
37         MSG("Test of buffer passing between v4l2 camera and display.");
38         MSG("");
39         MSG("viddec3test options:");
40         MSG("\t-h, --help: Print this help and exit.");
41         MSG("\t--multi <num>: Capture from <num> different devices.");
42         MSG("\t\t\tEach device name and format would be parsed in the cmdline");
43         MSG("");
44         disp_usage();
45         v4l2_usage();
46 }
48 void *
49 capture_loop(void *arg)
50 {
51         struct thr_data *data = (struct thr_data *)arg;
52         struct display *disp = data->disp;
53         struct v4l2 *v4l2 = data->v4l2;
54         uint32_t fourcc = data->fourcc;
55         uint32_t width = data->width, height = data->height;
57         struct buffer **buffers, *capt;
58         int ret, i;
60         buffers = disp_get_vid_buffers(disp, NBUF, fourcc, width, height);
61         if (!buffers) {
62                 return NULL;
63         }
65         ret = v4l2_reqbufs(v4l2, buffers, NBUF);
66         if (ret) {
67                 return NULL;
68         }
70         for (i = 0; i < NBUF; i++) {
71                 v4l2_qbuf(v4l2, buffers[i]);
72         }
74         ret = v4l2_streamon(v4l2);
75         if (ret) {
76                 return NULL;
77         }
79         for (i = 1; i < CNT; i++) {
81                 capt = v4l2_dqbuf(v4l2);
82                 ret = disp_post_vid_buffer(disp, capt,
83                         0, 0, width, height);
84                 if (ret) {
85                         ERROR("Post buffer failed");
86                         return NULL;
87                 }
88                 v4l2_qbuf(v4l2, capt);
89         }
90         v4l2_streamoff(v4l2);
92         MSG("Ok!");
93         return disp;
94 }
96 int
97 main(int argc, char **argv)
98 {
99         struct display *disp;
100         struct v4l2 *v4l2;
101         pthread_t threads[MAX_CAP];
102         struct thr_data tdata[MAX_CAP];
103         void *result = NULL;
104         int ret = 0, i, multi = 1, idx = 0;
105         char c;
107         MSG("Opening Display..");
108         disp = disp_open(argc, argv);
109         if (!disp) {
110                 usage(argv[0]);
111                 return 1;
112         }
114         disp->multiplanar = false;
116         for (i = 1; i < argc; i++) {
117                 if (!argv[i])
118                         continue;
120                 if (!strcmp("--multi", argv[i])) {
121                         argv[i++] = NULL;
122                         sscanf(argv[i], "%d", &multi);
123                         argv[i] = NULL;
124                         if(multi < 1 || multi > MAX_CAP) {
125                                 usage(argv[i]);
126                                 return 1;
127                         }
128                 }
129         }
131         for (i = 0; i < multi; i++) {
132                 MSG("Opening V4L2..");
133                 v4l2 = v4l2_open(argc, argv, &tdata[i].fourcc,
134                         &tdata[i].width, &tdata[i].height);
135                 if (!v4l2) {
136                         usage(argv[0]);
137                         return 1;
138                 }
139                 tdata[i].disp = disp;
140                 tdata[i].v4l2 = v4l2;
141         }
143         if (check_args(argc, argv)) {
144                 /* remaining args.. print usage msg */
145                 usage(argv[0]);
146                 return 0;
147         }
149         for (i = 0; i < multi; i++) {
150                 ret = pthread_create(&threads[i], NULL, capture_loop, &tdata[i]);
151                 if(ret) {
152                         MSG("Failed creating thread");
153                 }
154         }
156         for (i = 0; i < multi; i++) {
157                 pthread_join(threads[i], &result);
158         }
160         disp_close(disp);
162         return ret;