]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/omapdrmtest.git/blob - dmabuftest.c
dmabuftest: Remove misplaced error message
[glsdk/omapdrmtest.git] / dmabuftest.c
1 /*
2  * Copyright (C) 2011 Texas Instruments
3  * Author: Rob Clark <rob.clark@linaro.org>
4  * Adopted for testing VIP capture by: Nikhil Devshatwar <nikhil.nd@ti.com>
5  *
6  * This program is free software; you can redistribute it and/or modify it
7  * under the terms of the GNU General Public License version 2 as published by
8  * the Free Software Foundation.
9  *
10  * This program is distributed in the hope that it will be useful, but WITHOUT
11  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
12  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
13  * more details.
14  *
15  * You should have received a copy of the GNU General Public License along with
16  * this program.  If not, see <http://www.gnu.org/licenses/>.
17  */
20 #include <pthread.h>
21 #include "util.h"
23 #define NBUF 6
24 #define CNT  500000
25 #define MAX_CAP 6
27 pthread_t active_thread;
29 enum display_area {
30         FULL,
31         OVERLAY
32 };
34 struct thr_data {
35         struct display *disp;
36         struct v4l2 *v4l2;
37         uint32_t fourcc, width, height;
38         enum display_area area;
39 };
41 static void
42 usage(char *name)
43 {
44         MSG("Usage: %s [OPTION]...", name);
45         MSG("Test of buffer passing between v4l2 camera and display.");
46         MSG("");
47         MSG("viddec3test options:");
48         MSG("\t-h, --help: Print this help and exit.");
49         MSG("\t--multi <num>: Capture from <num> different devices.");
50         MSG("\t\t\tEach device name and format would be parsed in the cmdline");
51         MSG("");
52         disp_usage();
53         v4l2_usage();
54 }
56 void *
57 capture_loop(void *arg)
58 {
59         struct thr_data *data = (struct thr_data *)arg;
60         struct display *disp = data->disp;
61         struct v4l2 *v4l2 = data->v4l2;
62         uint32_t fourcc = data->fourcc;
63         uint32_t width = data->width, height = data->height;
65         struct buffer **buffers, *capt;
66         pthread_t tid;
67         int ret, i;
69         tid = pthread_self();
71         buffers = disp_get_vid_buffers(disp, NBUF, fourcc, width, height);
72         if (!buffers) {
73                 return NULL;
74         }
76         ret = v4l2_reqbufs(v4l2, buffers, NBUF);
77         if (ret) {
78                 return NULL;
79         }
81         if(data->area == OVERLAY) {
82                 for (i = 0; i < NBUF; i++) {
83                         buffers[i]->noScale = true;
84                         get_overlay_plane(disp, buffers[i]);
85                 }
86         }
88         for (i = 0; i < NBUF; i++) {
89                 v4l2_qbuf(v4l2, buffers[i]);
90         }
92         v4l2_streamon(v4l2);
93         for (i = 1; i < CNT; i++) {
95                 capt = v4l2_dqbuf(v4l2);
96                 if(active_thread == tid) {
97                         switch(data->area) {
98                         case FULL:
99                                 ret = disp_post_vid_buffer(disp, capt,
100                                         0, 0, width, height);
101                         break;
102                         case OVERLAY:
103                                 ret = disp_post_vid_buffer(disp, capt,
104                                         0, 0, width, height);
105                         break;
106                         }
107                         if (ret) {
108                                 MSG("Quitting");
109                                 return NULL;
110                         }
111                 }
112                 v4l2_qbuf(v4l2, capt);
113         }
114         v4l2_streamoff(v4l2);
116         MSG("Ok!");
117         return disp;
120 int
121 main(int argc, char **argv)
123         struct display *disp;
124         struct v4l2 *v4l2;
125         pthread_t threads[MAX_CAP];
126         struct thr_data tdata[MAX_CAP];
127         void *result = NULL;
128         int ret = 0, i, multi = 1, idx = 0;
129         char c;
131         MSG("Opening Display..");
132         disp = disp_open(argc, argv);
133         if (!disp) {
134                 usage(argv[0]);
135                 return 1;
136         }
138         for (i = 1; i < argc; i++) {
139                 if (!argv[i])
140                         continue;
142                 if (!strcmp("--multi", argv[i])) {
143                         argv[i++] = NULL;
144                         sscanf(argv[i], "%d", &multi);
145                         argv[i] = NULL;
146                         if(multi < 1 || multi > MAX_CAP) {
147                                 usage(argv[i]);
148                                 return 1;
149                         }
150                 }
151         }
153         for (i = 0; i < multi; i++) {
154                 MSG("Opening V4L2..");
155                 v4l2 = v4l2_open(argc, argv, &tdata[i].fourcc,
156                         &tdata[i].width, &tdata[i].height);
157                 if (!v4l2) {
158                         usage(argv[0]);
159                         return 1;
160                 }
161                 tdata[i].disp = disp;
162                 tdata[i].v4l2 = v4l2;
163                 tdata[i].area = FULL;
164         }
166         if (check_args(argc, argv)) {
167                 /* remaining args.. print usage msg */
168                 usage(argv[0]);
169                 return 0;
170         }
172         for (i = 0; i < multi; i++) {
173                 ret = pthread_create(&threads[i], NULL, capture_loop, &tdata[i]);
174                 if(ret) {
175                         MSG("Failed creating thread");
176                 }
177         }
178         active_thread = threads[0];
180         while(1) {
181                 c = getchar();
182                 if(c == 's') {
183                         idx = (idx + 1) % multi;
184                         active_thread = threads[idx];
185                 }
186         }
188         for (i = 0; i < multi; i++) {
189                 pthread_join(threads[i], &result);
190         }
192         disp_close(disp);
194         return ret;