ea424a8868aca6976ea2b057614651358c21ccb4
1 /*
2 * Copyright (C) 2011 Texas Instruments
3 * Author: Rob Clark <rob.clark@linaro.org>
4 *
5 * This program is free software; you can redistribute it and/or modify it
6 * under the terms of the GNU General Public License version 2 as published by
7 * the Free Software Foundation.
8 *
9 * This program is distributed in the hope that it will be useful, but WITHOUT
10 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
12 * more details.
13 *
14 * You should have received a copy of the GNU General Public License along with
15 * this program. If not, see <http://www.gnu.org/licenses/>.
16 */
19 #include "util.h"
21 #define NBUF 3
22 #define CNT 500
24 void
25 usage(char *name)
26 {
27 MSG("Usage: %s [OPTION]...", name);
28 MSG("Simple page-flip test, similar to 'modetest' but with option to use tiled buffers.");
29 MSG("");
30 disp_usage();
31 }
33 int
34 main(int argc, char **argv)
35 {
36 struct display *disp;
37 struct buffer **buffers;
38 int ret, i;
40 MSG("Opening Display..");
41 disp = disp_open(argc, argv);
42 if (!disp) {
43 usage(argv[0]);
44 return 1;
45 }
47 if (check_args(argc, argv)) {
48 /* remaining args.. print usage msg */
49 usage(argv[0]);
50 return 0;
51 }
53 buffers = disp_get_buffers(disp, NBUF);
54 if (!buffers) {
55 return 1;
56 }
58 for (i = 0; i < CNT; i++) {
59 struct buffer *buf = buffers[i % NBUF];
60 fill(buf, i * 2);
61 ret = disp_post_buffer(disp, buf);
62 if (ret) {
63 return ret;
64 }
65 }
67 MSG("Ok!");
69 return 0;
70 }