Merge pull request #1 in PSDKLA/omapdrmtest from GFXFORK/eric-omapdrmtest:bugfix...
[glsdk/omapdrmtest.git] / omx_cam / OMXVisionCam_WB_patch.h
1 #ifndef WB_GAIN_PATCH
2 #define WB_GAIN_PATCH
4 uint8_t mWBbuffer[] =  {  0x0C, 0x00, 0x00, 0x00,
5                           0x04, 0x00, 0x00, 0x00,
6                           0x0C, 0x00, 0x00, 0x00,
7                           0x00, 0x00, 0x00, 0x00,
8                           0x00, 0x00, 0x00, 0x00,
9                           0x00, 0x02, 0x00, 0x02,
10                           0x00, 0x02, 0x00, 0x02
11                         };
13 const uint8_t mWBresetBuffer[] = {  0x0C, 0x00, 0x00, 0x00 };
15 #endif