1 /*
2 * Copyright (C) 2011 Texas Instruments
3 * Author: Rob Clark <rob.clark@linaro.org>
4 *
5 * This program is free software; you can redistribute it and/or modify it
6 * under the terms of the GNU General Public License version 2 as published by
7 * the Free Software Foundation.
8 *
9 * This program is distributed in the hope that it will be useful, but WITHOUT
10 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
12 * more details.
13 *
14 * You should have received a copy of the GNU General Public License along with
15 * this program. If not, see <http://www.gnu.org/licenses/>.
16 */
18 #include "util.h"
21 void
22 disp_x11_usage(void)
23 {
24 MSG("X11 Display Options:");
25 // MSG("\t-t <tiled-mode>\t8, 16, or 32");
26 // MSG("\t-s <connector_id>:<mode>\tset a mode");
27 // MSG("\t-s <connector_id>@<crtc_id>:<mode>\tset a mode");
28 }
30 struct display *
31 disp_x11_open(int argc, char **argv)
32 {
33 ERROR("unimplemented");
34 return NULL;
35 }