1 /*
2 * Copyright (C) 2011 Texas Instruments
3 * Author: Rob Clark <rob.clark@linaro.org>
4 *
5 * This program is free software; you can redistribute it and/or modify it
6 * under the terms of the GNU General Public License version 2 as published by
7 * the Free Software Foundation.
8 *
9 * This program is distributed in the hope that it will be useful, but WITHOUT
10 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
12 * more details.
13 *
14 * You should have received a copy of the GNU General Public License along with
15 * this program. If not, see <http://www.gnu.org/licenses/>.
16 */
18 #ifdef HAVE_CONFIG_H
19 #include "config.h"
20 #endif
22 #include "util.h"
24 #include <X11/Xlib.h>
25 #include <X11/Xmd.h>
26 #include <X11/Xregion.h>
27 #include <X11/extensions/dri2proto.h>
28 #include <X11/extensions/dri2.h>
30 #include <sys/types.h>
31 #include <sys/stat.h>
32 #include <fcntl.h>
34 static int global_fd = 0;
36 #define to_display_x11(x) container_of(x, struct display_x11, base)
37 struct display_x11 {
38 struct display base;
39 Display *dpy;
40 Window win;
41 };
43 #define to_buffer_x11(x) container_of(x, struct buffer_x11, base)
44 struct buffer_x11 {
45 struct buffer base;
46 DRI2Buffer *dri2buf;
47 };
50 #define MAX_BUFFERS 32
52 static struct buffer **
53 get_buffers(struct display *disp, uint32_t n)
54 {
55 ERROR("unimplemented");
56 return NULL;
57 }
59 static struct buffer **
60 get_vid_buffers(struct display *disp, uint32_t n,
61 uint32_t fourcc, uint32_t w, uint32_t h)
62 {
63 struct display_x11 *disp_x11 = to_display_x11(disp);
64 struct buffer **bufs;
65 unsigned attachments[MAX_BUFFERS+1] = {
66 DRI2BufferFrontLeft, 32, /* always requested, never returned */
67 };
68 DRI2Buffer *dri2bufs;
69 uint32_t i, j, nbufs = 1;
71 for (i = 0; i < n; i++) {
72 attachments[ nbufs * 2 ] = i + 1;
73 attachments[(nbufs * 2) + 1] = fourcc;
74 nbufs++;
75 }
77 dri2bufs = DRI2GetBuffersVid(disp_x11->dpy, disp_x11->win,
78 w, h, attachments, nbufs, &nbufs);
79 if (!dri2bufs) {
80 ERROR("DRI2GetBuffersVid failed");
81 return NULL;
82 }
84 MSG("DRI2GetBuffers: nbufs=%d", nbufs);
86 if (nbufs != n) {
87 ERROR("wrong number of bufs: %d vs %d", nbufs, n);
88 return NULL;
89 }
91 bufs = calloc(nbufs, sizeof(struct buffer *));
93 for (i = 0; i < nbufs; i++) {
94 struct buffer *buf;
95 struct buffer_x11 *buf_x11;
97 buf_x11 = calloc(1, sizeof(*buf_x11));
98 if (!buf_x11) {
99 ERROR("allocation failed");
100 return NULL;
101 }
103 buf_x11->dri2buf = &dri2bufs[i];
105 buf = &buf_x11->base;
107 buf->fourcc = fourcc;
108 buf->width = w;
109 buf->height = h;
111 for (j = 0; dri2bufs[i].names[j]; j++) {
112 buf->bo[j] = omap_bo_from_name(disp->dev, dri2bufs[i].names[j]);
113 buf->pitches[j] = dri2bufs[i].pitch[j];
114 }
116 buf->nbo = j;
118 bufs[i] = buf;
119 }
121 return bufs;
122 }
124 static int
125 post_buffer(struct display *disp, struct buffer *buf)
126 {
127 MSG("unimplemented");
128 return -1;
129 }
131 static int
132 post_vid_buffer(struct display *disp, struct buffer *buf,
133 uint32_t x, uint32_t y, uint32_t w, uint32_t h)
134 {
135 struct display_x11 *disp_x11 = to_display_x11(disp);
136 struct buffer_x11 *buf_x11 = to_buffer_x11(buf);
137 CARD64 count;
138 BoxRec b = {
139 .x1 = x,
140 .y1 = y,
141 .x2 = x + w,
142 .y2 = y + h,
143 };
145 DRI2SwapBuffersVid(disp_x11->dpy, disp_x11->win, 0, 0, 0, &count,
146 buf_x11->dri2buf->attachment, &b);
147 MSG("DRI2SwapBuffersVid[%u]: count=%llu",
148 buf_x11->dri2buf->attachment, count);
150 return 0;
151 }
153 void
154 disp_x11_usage(void)
155 {
156 MSG("X11 Display Options:");
157 MSG("\t-w WxH\tset window dimensions");
158 }
160 /*** Move these somewhere common ***/
161 #include <ctype.h>
162 static Bool is_fourcc(unsigned int val)
163 {
164 char *str = (char *)&val;
165 return isalnum(str[0]) && isalnum(str[1]) && isalnum(str[2]) && isalnum(str[3]);
166 }
167 #define ATOM(name) XInternAtom(dpy, name, False)
168 static inline void print_hex(int len, const unsigned char *val)
169 {
170 char buf[33];
171 int i, j;
172 for (i = 0; i < len; i += j) {
173 for (j = 0; (j < 16) && ((i + j) < len); ++j)
174 sprintf(&buf[j * 2], "%02x", val[i + j]);
175 fprintf(stderr, "\t%s\n", buf);
176 }
177 }
178 /***********************************/
181 static Bool WireToEvent(Display *dpy, XExtDisplayInfo *info,
182 XEvent *event, xEvent *wire)
183 {
184 switch ((wire->u.u.type & 0x7f) - info->codes->first_event) {
186 case DRI2_BufferSwapComplete:
187 {
188 // xDRI2BufferSwapComplete *awire = (xDRI2BufferSwapComplete *)wire;
189 MSG("BufferSwapComplete");
190 return True;
191 }
192 default:
193 /* client doesn't support server event */
194 break;
195 }
197 return False;
198 }
200 static Status EventToWire(Display *dpy, XExtDisplayInfo *info,
201 XEvent *event, xEvent *wire)
202 {
203 switch (event->type) {
204 default:
205 /* client doesn't support server event */
206 break;
207 }
209 return Success;
210 }
212 static const DRI2EventOps ops = {
213 .WireToEvent = WireToEvent,
214 .EventToWire = EventToWire,
215 };
217 struct display *
218 disp_x11_open(int argc, char **argv)
219 {
220 struct display_x11 *disp_x11 = NULL;
221 struct display *disp;
222 Display *dpy;
223 Window root, win;
224 drm_magic_t magic;
225 int eventBase, errorBase, major, minor;
226 char *driver, *device;
227 unsigned int nformats, *formats;
228 unsigned int i, width = 500, height = 500;
229 CARD32 *pval;
231 MSG("attempting to open X11 connection");
232 dpy = XOpenDisplay(NULL);
233 if (!dpy) {
234 ERROR("Could not open display");
235 goto no_x11;
236 }
238 if (!DRI2InitDisplay(dpy, &ops)) {
239 ERROR("DRI2InitDisplay failed");
240 goto no_x11;
241 }
243 if (!DRI2QueryExtension(dpy, &eventBase, &errorBase)) {
244 ERROR("DRI2QueryExtension failed");
245 goto no_x11;
246 }
248 MSG("DRI2QueryExtension: eventBase=%d, errorBase=%d", eventBase, errorBase);
250 if (!DRI2QueryVersion(dpy, &major, &minor)) {
251 ERROR("DRI2QueryVersion failed");
252 goto no_x11;
253 }
255 MSG("DRI2QueryVersion: major=%d, minor=%d", major, minor);
257 root = RootWindow(dpy, DefaultScreen(dpy));
259 if (!DRI2Connect(dpy, root, DRI2DriverDRI, &driver, &device)) {
260 MSG("DRI2Connect failed");
261 goto no_x11;
262 }
264 MSG("DRI2Connect: driver=%s, device=%s", driver, device);
266 disp_x11 = calloc(1, sizeof(*disp_x11));
267 if (!disp_x11) {
268 ERROR("allocation failed");
269 goto no_x11;
270 }
272 disp = &disp_x11->base;
274 if (!global_fd) {
275 MSG("opening device: %s", device);
276 global_fd = open(device, O_RDWR);
277 if (global_fd < 0) {
278 ERROR("could not open drm device: %s (%d)",
279 strerror(errno), errno);
280 goto no_x11_free;
281 }
283 if (drmGetMagic(global_fd, &magic)) {
284 ERROR("drmGetMagic failed");
285 goto no_x11_free;
286 }
288 if (!DRI2Authenticate(dpy, root, magic)) {
289 ERROR("DRI2Authenticate failed");
290 goto no_x11_free;
291 }
292 }
294 disp->fd = global_fd;
296 disp->dev = omap_device_new(disp->fd);
297 if (!disp->dev) {
298 ERROR("couldn't create device");
299 goto no_x11_free;
300 }
302 disp->get_buffers = get_buffers;
303 disp->get_vid_buffers = get_vid_buffers;
304 disp->post_buffer = post_buffer;
305 disp->post_vid_buffer = post_vid_buffer;
307 /* note: set args to NULL after we've parsed them so other modules know
308 * that it is already parsed (since the arg parsing is decentralized)
309 */
310 for (i = 1; i < argc; i++) {
311 if (!argv[i]) {
312 continue;
313 }
314 if (!strcmp("-w", argv[i])) {
315 argv[i++] = NULL;
316 if (sscanf(argv[i], "%dx%d", &width, &height) != 2) {
317 ERROR("invalid arg: %s", argv[i]);
318 goto no_x11_free;
319 }
320 } else {
321 /* ignore */
322 continue;
323 }
324 argv[i] = NULL;
325 }
327 win = XCreateSimpleWindow(dpy, RootWindow(dpy, 0), 1, 1,
328 width, height, 0, BlackPixel (dpy, 0), BlackPixel(dpy, 0));
329 XMapWindow(dpy, win);
330 XFlush(dpy);
332 disp_x11->dpy = dpy;
333 disp_x11->win = win;
335 if (!DRI2GetFormats(dpy, RootWindow(dpy, DefaultScreen(dpy)),
336 &nformats, &formats)) {
337 ERROR("DRI2GetFormats failed");
338 goto no_x11_free;
339 }
341 if (nformats == 0) {
342 ERROR("no formats!");
343 goto no_x11_free;
344 }
346 /* print out supported formats */
347 MSG("Found %d supported formats:", nformats);
348 for (i = 0; i < nformats; i++) {
349 if (is_fourcc(formats[i])) {
350 MSG(" %d: %08x (\"%.4s\")", i, formats[i], (char *)&formats[i]);
351 } else {
352 MSG(" %d: %08x (device dependent)", i, formats[i]);
353 }
354 }
356 DRI2CreateDrawable(dpy, win);
358 /* check some attribute.. just to exercise the code-path: */
359 if (!DRI2GetAttribute(dpy, win, ATOM("XV_CSC_MATRIX"), &i, &pval)) {
360 ERROR("DRI2GetAttribute failed");
361 goto no_x11_free;
362 }
364 MSG("Got CSC matrix:");
365 print_hex(i*4, (const unsigned char *)pval);
367 // XXX
369 return disp;
371 no_x11_free:
372 XFree(driver);
373 XFree(device);
374 no_x11:
375 ERROR("unimplemented");
376 return NULL;
377 }
379 void disp_x11_close(struct display *disp)
380 {
381 struct display_x11 *disp_x11 = to_display_x11(disp);
382 XCloseDisplay(disp_x11->dpy);
383 }