disp_open: do not crash on error
[glsdk/omapdrmtest.git] / viddec3test.c
1 /*
2  * Copyright (C) 2012 Texas Instruments
3  * Author: Rob Clark <rob.clark@linaro.org>
4  *
5  * This program is free software; you can redistribute it and/or modify it
6  * under the terms of the GNU General Public License version 2 as published by
7  * the Free Software Foundation.
8  *
9  * This program is distributed in the hope that it will be useful, but WITHOUT
10  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
12  * more details.
13  *
14  * You should have received a copy of the GNU General Public License along with
15  * this program.  If not, see <http://www.gnu.org/licenses/>.
16  */
18 #include <sys/types.h>
19 #include <sys/stat.h>
20 #include <fcntl.h>
22 #include <dce.h>
23 #include <xdc/std.h>
24 #include <ti/xdais/xdas.h>
25 #include <ti/sdo/ce/Engine.h>
26 #include <ti/sdo/ce/video3/viddec3.h>
28 #include "util.h"
29 #include "demux.h"
31 /* Padding for width as per Codec Requirement (for h264) */
32 #define PADX  32
33 /* Padding for height as per Codec requirement (for h264)*/
34 #define PADY  24
36 struct decoder {
37         struct display *disp;
38         struct demux *demux;
39         struct buffer *framebuf;
41         Engine_Handle engine;
42         VIDDEC3_Handle codec;
43         VIDDEC3_Params *params;
44         VIDDEC3_DynamicParams *dynParams;
45         VIDDEC3_Status *status;
46         XDM2_BufDesc *inBufs;
47         XDM2_BufDesc *outBufs;
48         VIDDEC3_InArgs *inArgs;
49         VIDDEC3_OutArgs *outArgs;
51         char *input;
52         struct omap_bo *input_bo;
53         int input_sz, uv_offset;
55         suseconds_t tdisp;
57 };
59 /* When true, do not actually call VIDDEC3_process. For benchmarking. */
60 static int no_process = 0;
62 /* When true, loop at end of playback. */
63 static int loop = 0;
65 static void
66 usage(char *name)
67 {
68         MSG("Usage: %s [OPTIONS] INFILE", name);
69         MSG("Test of viddec3 decoder.");
70         MSG("");
71         MSG("viddec3test options:");
72         MSG("\t-h, --help: Print this help and exit.");
73         MSG("\t--loop\tRestart playback at end of stream.");
74         MSG("\t--no-process\tDo not actually call VIDDEC3_process method. For benchmarking.");
75         MSG("");
76         disp_usage();
77 }
79 static void
80 decoder_close(struct decoder *decoder)
81 {
82         if (decoder->codec)          VIDDEC3_delete(decoder->codec);
83         if (decoder->engine)         Engine_close(decoder->engine);
84         if (decoder->params)         dce_free(decoder->params);
85         if (decoder->dynParams)      dce_free(decoder->dynParams);
86         if (decoder->status)         dce_free(decoder->status);
87         if (decoder->inBufs)         free(decoder->inBufs);
88         if (decoder->outBufs)        free(decoder->outBufs);
89         if (decoder->inArgs)         dce_free(decoder->inArgs);
90         if (decoder->outArgs)        dce_free(decoder->outArgs);
91         if (decoder->input_bo)       omap_bo_del(decoder->input_bo);
92         if (decoder->demux)          demux_deinit(decoder->demux);
93         if (decoder->disp)           disp_close(decoder->disp);
95         free(decoder);
96 }
98 static struct decoder *
99 decoder_open(int argc, char **argv)
101         struct decoder *decoder;
102         char *infile = NULL;
103         int i, num_buffers;
104         int width, height, padded_width, padded_height;
105         Engine_Error ec;
106         XDAS_Int32 err;
108         decoder = calloc(1, sizeof(*decoder));
109         if (!decoder)
110                 return NULL;
112         MSG("%p: Opening Display..", decoder);
113         decoder->disp = disp_open(argc, argv);
114         if (!decoder->disp)
115                 goto usage;
117         /* loop thru args, find input file.. */
118         for (i = 1; i < argc; i++) {
119                 int fd;
120                 if (!argv[i]) {
121                         continue;
122                 }
123                 fd = open(argv[i], 0);
124                 if (fd > 0) {
125                         infile = argv[i];
126                         argv[i] = NULL;
127                         close(fd);
128                         break;
129                 }
130                 break;
131         }
133         if (check_args(argc, argv) || !infile)
134                 goto usage;
136         MSG("%p: Opening Demuxer..", decoder);
137         decoder->demux = demux_init(infile, &width, &height);
138         if (!decoder->demux) {
139                 ERROR("%p: could not open demuxer", decoder);
140                 goto fail;
141         }
143         MSG("%p: infile=%s, width=%d, height=%d", decoder, infile, width, height);
145         /* calculate output buffer parameters: */
146         width  = ALIGN2 (width, 4);        /* round up to macroblocks */
147         height = ALIGN2 (height, 4);       /* round up to macroblocks */
148         padded_width  = ALIGN2 (width + (2*PADX), 7);
149         padded_height = height + 4*PADY;
150         num_buffers   = MIN(16, 32768 / ((width/16) * (height/16))) + 3;
152         MSG("%p: padded_width=%d, padded_height=%d, num_buffers=%d",
153                         decoder, padded_width, padded_height, num_buffers);
155         if (!decoder->disp->multiplanar) {
156                 decoder->uv_offset = padded_width * padded_height;
157                 MSG("%p: uv_offset=%d", decoder, decoder->uv_offset);
158         }
160         decoder->input_sz = width * height;
161         decoder->input_bo = omap_bo_new(decoder->disp->dev,
162                         decoder->input_sz, OMAP_BO_WC);
163         decoder->input = omap_bo_map(decoder->input_bo);
165         decoder->framebuf = disp_get_fb(decoder->disp);
167         if (! disp_get_vid_buffers(decoder->disp, num_buffers,
168                         FOURCC_STR("NV12"), padded_width, padded_height)) {
169                 ERROR("%p: could not allocate buffers", decoder);
170                 goto fail;
171         }
173         MSG("%p: Opening Engine..", decoder);
174         dce_set_fd(decoder->disp->fd);
175         decoder->engine = Engine_open("ivahd_vidsvr", NULL, &ec);
176         if (!decoder->engine) {
177                 ERROR("%p: could not open engine", decoder);
178                 goto fail;
179         }
181         decoder->params = dce_alloc(sizeof(IVIDDEC3_Params));
182         decoder->params->size = sizeof(IVIDDEC3_Params);
184         decoder->params->maxWidth         = width;
185         decoder->params->maxHeight        = height;
186         decoder->params->maxFrameRate     = 30000;
187         decoder->params->maxBitRate       = 10000000;
188         decoder->params->dataEndianness   = XDM_BYTE;
189         decoder->params->forceChromaFormat= XDM_YUV_420SP;
190         decoder->params->operatingMode    = IVIDEO_DECODE_ONLY;
191         decoder->params->displayDelay     = IVIDDEC3_DISPLAY_DELAY_AUTO;
192         decoder->params->displayBufsMode  = IVIDDEC3_DISPLAYBUFS_EMBEDDED;
193 MSG("displayBufsMode: %d", decoder->params->displayBufsMode);
194         decoder->params->inputDataMode    = IVIDEO_ENTIREFRAME;
195         decoder->params->metadataType[0]  = IVIDEO_METADATAPLANE_NONE;
196         decoder->params->metadataType[1]  = IVIDEO_METADATAPLANE_NONE;
197         decoder->params->metadataType[2]  = IVIDEO_METADATAPLANE_NONE;
198         decoder->params->numInputDataUnits= 0;
199         decoder->params->outputDataMode   = IVIDEO_ENTIREFRAME;
200         decoder->params->numOutputDataUnits = 0;
201         decoder->params->errorInfoMode    = IVIDEO_ERRORINFO_OFF;
203         decoder->codec = VIDDEC3_create(decoder->engine,
204                         "ivahd_h264dec", decoder->params);
205         if (!decoder->codec) {
206                 ERROR("%p: could not create codec", decoder);
207                 goto fail;
208         }
210         decoder->dynParams = dce_alloc(sizeof(IVIDDEC3_DynamicParams));
211         decoder->dynParams->size = sizeof(IVIDDEC3_DynamicParams);
213         decoder->dynParams->decodeHeader  = XDM_DECODE_AU;
215         /*Not Supported: Set default*/
216         decoder->dynParams->displayWidth  = 0;
217         decoder->dynParams->frameSkipMode = IVIDEO_NO_SKIP;
218         decoder->dynParams->newFrameFlag  = XDAS_TRUE;
220         decoder->status = dce_alloc(sizeof(IVIDDEC3_Status));
221         decoder->status->size = sizeof(IVIDDEC3_Status);
223         err = VIDDEC3_control(decoder->codec, XDM_SETPARAMS,
224                         decoder->dynParams, decoder->status);
225         if (err) {
226                 ERROR("%p: fail: %d", decoder, err);
227                 goto fail;
228         }
230         /* not entirely sure why we need to call this here.. just copying omx.. */
231         err = VIDDEC3_control(decoder->codec, XDM_GETBUFINFO,
232                         decoder->dynParams, decoder->status);
233         if (err) {
234                 ERROR("%p: fail: %d", decoder, err);
235                 goto fail;
236         }
238         decoder->inBufs = calloc(1, sizeof(XDM2_BufDesc));
239         decoder->inBufs->numBufs = 1;
240         decoder->inBufs->descs[0].buf =
241                         (XDAS_Int8 *)omap_bo_handle(decoder->input_bo);
242         decoder->inBufs->descs[0].bufSize.bytes = omap_bo_size(decoder->input_bo);
243         decoder->inBufs->descs[0].memType = XDM_MEMTYPE_BO;
245         decoder->outBufs = calloc(1, sizeof(XDM2_BufDesc));
246         decoder->outBufs->numBufs = 2;
247         decoder->outBufs->descs[0].memType = XDM_MEMTYPE_BO;
249         if (decoder->disp->multiplanar) {
250                 decoder->outBufs->descs[1].memType = XDM_MEMTYPE_BO;
251         } else {
252                 decoder->outBufs->descs[1].memType = XDM_MEMTYPE_BO_OFFSET;
253         }
255         decoder->inArgs = dce_alloc(sizeof(IVIDDEC3_InArgs));
256         decoder->inArgs->size = sizeof(IVIDDEC3_InArgs);
258         decoder->outArgs = dce_alloc(sizeof(IVIDDEC3_OutArgs));
259         decoder->outArgs->size = sizeof(IVIDDEC3_OutArgs);
261         decoder->tdisp = mark(NULL);
263         return decoder;
265 usage:
266         usage(argv[0]);
267 fail:
268         if (decoder)
269                 decoder_close(decoder);
270         return NULL;
273 static int
274 decoder_process(struct decoder *decoder)
276         XDM2_BufDesc *inBufs = decoder->inBufs;
277         XDM2_BufDesc *outBufs = decoder->outBufs;
278         VIDDEC3_InArgs *inArgs = decoder->inArgs;
279         VIDDEC3_OutArgs *outArgs = decoder->outArgs;
280         struct buffer *buf;
281         int i, n;
283         buf = disp_get_vid_buffer(decoder->disp);
284         if (!buf) {
285                 ERROR("%p: fail: out of buffers", decoder);
286                 return -1;
287         }
289         /* demux; in loop mode, we can do two tries at the end of the stream. */
290         for (i = 0; i < 2; i++) {
291                 n = demux_read(decoder->demux, decoder->input, decoder->input_sz);
292                 if (n) {
293                         inBufs->descs[0].bufSize.bytes = n;
294                         inArgs->numBytes = n;
295                         DBG("%p: push: %d bytes (%p)", decoder, n, buf);
296                 } else {
297                         /* end of input.. do we need to flush? */
298                         MSG("%p: end of input", decoder);
300                         /* In loop mode: rewind and retry once. */
301                         if (loop && i == 0) {
302                                 int err = demux_rewind(decoder->demux);
303                                 if (err < 0) {
304                                         ERROR("%p: demux_rewind returned error: %d", decoder, err);
305                                         return -1;
306                                 }
307                                 MSG("%p: rewound.", decoder);
308                                 continue;
309                         }
311                         /* Not in loop or second try: end. */
312                         inBufs->numBufs = 0;
313                         inArgs->inputID = 0;
314                 }
315                 break;
316         }
318         inArgs->inputID = (XDAS_Int32)buf;
319         outBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_handle(buf->bo[0]);
321         if (buf->multiplanar) {
322                 outBufs->descs[0].bufSize.bytes = omap_bo_size(buf->bo[0]);
323                 outBufs->descs[1].buf = (XDAS_Int8 *)omap_bo_handle(buf->bo[1]);
324                 outBufs->descs[1].bufSize.bytes = omap_bo_size(buf->bo[1]);
325         } else {
326                 outBufs->descs[0].bufSize.bytes = decoder->uv_offset;
327                 outBufs->descs[1].buf = (XDAS_Int8 *)decoder->uv_offset;
328                 outBufs->descs[1].bufSize.bytes = omap_bo_size(buf->bo[0]) - decoder->uv_offset;
329         }
331         if (no_process) {
332                 /* Do not process. This is for benchmarking. We need to "fake"
333                  * the outArgs. */
334                 outArgs->outputID[0] = buf;
335                 outArgs->outputID[1] = NULL;
336                 outArgs->freeBufID[0] = buf;
337                 outArgs->freeBufID[1] = NULL;
338                 outArgs->outBufsInUseFlag = 0;
340         } else {
341                 XDAS_Int32 err;
342                 suseconds_t tproc;
343                 tproc = mark(NULL);
344                 err = VIDDEC3_process(decoder->codec, inBufs, outBufs, inArgs, outArgs);
345                 DBG("%p: processed returned in: %ldus", decoder, (long int)mark(&tproc));
346                 if (err) {
347                         ERROR("%p: process returned error: %d", decoder, err);
348                         ERROR("%p: extendedError: %08x", decoder, outArgs->extendedError);
349                         if (XDM_ISFATALERROR(outArgs->extendedError))
350                                 return -1;
351                 }
352         }
354         for (i = 0; outArgs->outputID[i]; i++) {
355                 /* calculate offset to region of interest */
356                 XDM_Rect *r = &(outArgs->displayBufs.bufDesc[0].activeFrameRegion);
358                 /* get the output buffer and write it to file */
359                 buf = (struct buffer *)outArgs->outputID[i];
360                 DBG("%p: post buffer: %p %d,%d %d,%d", decoder, buf,
361                                 r->topLeft.x, r->topLeft.y,
362                                 r->bottomRight.x, r->bottomRight.y);
363                 disp_post_vid_buffer(decoder->disp, buf,
364                                 r->topLeft.x, r->topLeft.y,
365                                 r->bottomRight.x - r->topLeft.x,
366                                 r->bottomRight.y - r->topLeft.y);
367                 DBG("%p: display in: %ldus", decoder, (long int)mark(&decoder->tdisp));
368         }
370         for (i = 0; outArgs->freeBufID[i]; i++) {
371                 buf = (struct buffer *)outArgs->freeBufID[i];
372                 disp_put_vid_buffer(decoder->disp, buf);
373         }
375         if (outArgs->outBufsInUseFlag) {
376                 MSG("%p: TODO... outBufsInUseFlag", decoder); // XXX
377         }
379         return (inBufs->numBufs > 0) ? 0 : -1;
382 int
383 main(int argc, char **argv)
385         struct decoder *decoders[8] = {};
386         int i, n, first = 0, ndecoders = 0;
388         for (i = 1; i < argc; i++) {
389                 if (!strcmp(argv[i], "-h") || !strcmp(argv[i], "--help")) {
390                         usage(argv[0]);
391                         exit(0);
393                 } else if (!strcmp(argv[i], "--loop")) {
394                         loop = 1;
395                         argv[i] = NULL;
397                 } else if (!strcmp(argv[i], "--no-process")) {
398                         no_process = 1;
399                         argv[i] = NULL;
401                 } else if (!strcmp(argv[i], "--")) {
402                         argv[first] = argv[0];
403                         decoders[ndecoders++] = decoder_open(i - first, &argv[first]);
404                         first = i;
405                 }
406         }
408         argv[first] = argv[0];
409         decoders[ndecoders++] = decoder_open(i - first, &argv[first]);
411         do {
412                 for (i = 0, n = 0; i < ndecoders; i++) {
413                         if (decoders[i]) {
414                                 int ret = decoder_process(decoders[i]);
415                                 if (ret) {
416                                         decoder_close(decoders[i]);
417                                         decoders[i] = NULL;
418                                         continue;
419                                 }
420                                 n++;
421                         }
422                 }
423         } while(n > 0);
425         return 0;