dmabuftest: Use 6 buffers instead of 3
[glsdk/omapdrmtest.git] / viddec3test.c
1 /*
2  * Copyright (C) 2012 Texas Instruments
3  * Author: Rob Clark <rob.clark@linaro.org>
4  *
5  * This program is free software; you can redistribute it and/or modify it
6  * under the terms of the GNU General Public License version 2 as published by
7  * the Free Software Foundation.
8  *
9  * This program is distributed in the hope that it will be useful, but WITHOUT
10  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
12  * more details.
13  *
14  * You should have received a copy of the GNU General Public License along with
15  * this program.  If not, see <http://www.gnu.org/licenses/>.
16  */
17 #include <sys/types.h>
18 #include <sys/stat.h>
19 #include <fcntl.h>
20 #include <libdce.h>
21 #include <xf86drm.h>
22 #include <omap_drm.h>
23 #include <omap_drmif.h>
25 #include <pthread.h>
27 #include "util.h"
28 #include "demux.h"
30 /* Used for mpeg4 esds data copy */
31 int first_in_buff = 0;
33 /* Padding for width as per Codec Requirement (for h264) */
34 #define PADX  32
35 /* Padding for height as per Codec requirement (for h264)*/
36 #define PADY  24
37 /* omap drm device handle */
38 struct omap_device *dev = NULL;
40 struct decoder {
41         struct display *disp;
42         struct demux *demux;
43         struct buffer *framebuf;
44         Engine_Handle engine;
45         VIDDEC3_Handle codec;
46         VIDDEC3_Params *params;
47         VIDDEC3_DynamicParams *dynParams;
48         VIDDEC3_Status *status;
49         XDM2_BufDesc *inBufs;
50         XDM2_BufDesc *outBufs;
51         VIDDEC3_InArgs *inArgs;
52         VIDDEC3_OutArgs *outArgs;
53         char *input;
54         struct omap_bo *input_bo;
55         int input_sz, uv_offset;
56         int padded_width;
57         int padded_height;
58         int num_outBuf;
59         size_t *outBuf_fd;
60         suseconds_t tdisp;
61 };
63 /* When true, do not actually call VIDDEC3_process. For benchmarking. */
64 static int no_process = 0;
65 static int inloop = 0;
67 /* When true, loop at end of playback. */
68 static int loop = 0;
70 static void
71 usage(char *name)
72 {
73         MSG("Usage: %s [OPTIONS] INFILE", name);
74         MSG("Test of viddec3 decoder.");
75         MSG("");
76         MSG("viddec3test options:");
77         MSG("\t-h, --help: Print this help and exit.");
78         MSG("\t--loop\tRestart playback at end of stream.");
79         MSG("\t--inloop\tRestart playback at end of stream along with decoder reinitialization.");
80         MSG("\t--no-process\tDo not actually call VIDDEC3_process method. For benchmarking.");
81         MSG("");
82         disp_usage();
83 }
85 static void
86 decoder_close(struct decoder *decoder)
87 {
88         if(!decoder) return;
89         /* free output buffers allocated by display */
90         if(inloop < 2 && decoder->disp) disp_free_buffers(decoder->disp,decoder->num_outBuf);
92         if (decoder->status)         dce_free(decoder->status);
93         if (decoder->params)         dce_free(decoder->params);
94         if (decoder->dynParams)      dce_free(decoder->dynParams);
95         if (decoder->inBufs) {
96                 dce_buf_unlock(1, &(decoder->inBufs->descs[0].buf));
97                 close(decoder->inBufs->descs[0].buf);
98                 dce_free(decoder->inBufs);
99         }
100         if (decoder->outBufs)        dce_free(decoder->outBufs);
101         if (decoder->inArgs)         dce_free(decoder->inArgs);
102         if (decoder->outArgs)        dce_free(decoder->outArgs);
103         if (decoder->codec)          VIDDEC3_delete(decoder->codec);
104         if (decoder->engine)         Engine_close(decoder->engine);
105     if (decoder->input_bo)       omap_bo_del(decoder->input_bo);
106         if (decoder->outBuf_fd)      free(decoder->outBuf_fd);
107         if(inloop < 2) {
108                 if (dev)                             dce_deinit(dev);
109                 if (decoder->demux)          demux_deinit(decoder->demux);
110                 if (decoder->disp)           disp_close(decoder->disp);
111                 if(decoder) free(decoder);
112         }
115 static struct decoder *
116 decoder_open(int argc, char **argv)
118         static struct decoder *decoder = NULL;
119         char *infile = NULL;
120         int i;
121         static int width, height, padded_width, padded_height;
122         Engine_Error ec;
123         XDAS_Int32 err;
125     if(inloop < 2) {
126                 decoder = calloc(1, sizeof(*decoder));
127                 if (!decoder)
128                         return NULL;
130                 MSG("%p: Opening Display..", decoder);
131                 decoder->disp = disp_open(argc, argv);
132                 if (!decoder->disp)
133                         goto usage;
135             /* loop thru args, find input file.. */
136                 for (i = 1; i < argc; i++) {
137                         int fd;
138                             if (!argv[i]) {
139                                     continue;
140                         }
141                         fd = open(argv[i], 0);
142                         if (fd > 0) {
143                                 infile = argv[i];
144                                 argv[i] = NULL;
145                                 close(fd);
146                                 break;
147                         }
148                         break;
149                 }
150                 if (check_args(argc, argv) || !infile)
151                         goto usage;
152                 MSG("%p: Opening Demuxer..", decoder);
153                 decoder->demux = demux_init(infile, &width, &height);
154                 if (!decoder->demux) {
155                         ERROR("%p: could not open demuxer", decoder);
156                         goto fail;
157                 }
158                 MSG("%p: infile=%s, width=%d, height=%d", decoder, infile, width, height);
160                 /* calculate output buffer parameters: */
161                 width  = ALIGN2 (width, 4);        /* round up to macroblocks */
162                 height = ALIGN2 (height, 4);       /* round up to macroblocks */
163                 if (decoder->demux->cc->codec_id == CODEC_ID_MPEG2VIDEO) {
164                         padded_width = width;
165                         padded_height= height;
166                 }
167                 else {
168                         padded_width  = ALIGN2 (width + (2*PADX), 7);
169                         padded_height = height + 4*PADY;
170                 }
171                 decoder->num_outBuf   = MIN(16, 32768 / ((width/16) * (height/16))) + 3;
172                 decoder->padded_width = padded_width;
173                 decoder->padded_height = padded_height;
174                 MSG("%p: padded_width=%d, padded_height=%d, num_buffers=%d",
175                         decoder, padded_width, padded_height, decoder->num_outBuf);
176                 dce_set_fd(decoder->disp->fd);
177                 dev = dce_init();
178                 if(dev == NULL) {
179                         ERROR("%p: dce init failed", dev);
180                         goto fail;
181                 }
182                 decoder->framebuf = disp_get_fb(decoder->disp);
183                 if (! disp_get_vid_buffers(decoder->disp, decoder->num_outBuf,
184                                 FOURCC_STR("NV12"), decoder->padded_width, decoder->padded_height)) {
185                         ERROR("%p: could not allocate buffers", decoder);
186                         goto fail;
187                 }
188                 if(inloop) inloop = 2; /*Don't bother about looping if not asked to*/
189     }
191         if (!decoder->disp->multiplanar) {
192                 decoder->uv_offset = padded_width * padded_height;
193                 decoder->outBuf_fd = malloc(sizeof(int)*decoder->num_outBuf);
194                 MSG("%p: uv_offset=%d", decoder, decoder->uv_offset);
195         }
196         else{
197                 decoder->outBuf_fd = malloc(sizeof(int)*(decoder->num_outBuf*2));
198         }
200         decoder->input_sz = width * height;
201         decoder->input_bo = omap_bo_new(decoder->disp->dev,
202                         decoder->input_sz, OMAP_BO_WC);
203         decoder->input = omap_bo_map(decoder->input_bo);
207         MSG("%p: Opening Engine..", decoder);
208         decoder->engine = Engine_open("ivahd_vidsvr", NULL, &ec);
209         if (!decoder->engine) {
210                 ERROR("%p: could not open engine", decoder);
211                 goto fail;
212         }
214         decoder->params = dce_alloc(sizeof(IVIDDEC3_Params));
215         decoder->params->size = sizeof(IVIDDEC3_Params);
217         decoder->params->maxWidth         = width;
218         decoder->params->maxHeight        = height;
219         decoder->params->maxFrameRate     = 30000;
220         decoder->params->maxBitRate       = 10000000;
221         decoder->params->dataEndianness   = XDM_BYTE;
222         decoder->params->forceChromaFormat= XDM_YUV_420SP;
223         decoder->params->operatingMode    = IVIDEO_DECODE_ONLY;
224         decoder->params->displayDelay     = IVIDDEC3_DISPLAY_DELAY_AUTO;
225         decoder->params->displayBufsMode  = IVIDDEC3_DISPLAYBUFS_EMBEDDED;
226         MSG("displayBufsMode: %d", decoder->params->displayBufsMode);
227         decoder->params->inputDataMode    = IVIDEO_ENTIREFRAME;
228         decoder->params->metadataType[0]  = IVIDEO_METADATAPLANE_NONE;
229         decoder->params->metadataType[1]  = IVIDEO_METADATAPLANE_NONE;
230         decoder->params->metadataType[2]  = IVIDEO_METADATAPLANE_NONE;
231         decoder->params->numInputDataUnits= 0;
232         decoder->params->outputDataMode   = IVIDEO_ENTIREFRAME;
233         decoder->params->numOutputDataUnits = 0;
234         decoder->params->errorInfoMode    = IVIDEO_ERRORINFO_OFF;
236         if (decoder->demux->cc->codec_id == CODEC_ID_MPEG2VIDEO) {
237             decoder->codec = VIDDEC3_create(decoder->engine,
238                                         "ivahd_mpeg2vdec", decoder->params);
239         }
240         else if (decoder->demux->cc->codec_id == CODEC_ID_H264) {
241             decoder->codec = VIDDEC3_create(decoder->engine,
242                                         "ivahd_h264dec", decoder->params);
243         }
244         else if (decoder->demux->cc->codec_id == CODEC_ID_MPEG4) {
245                 first_in_buff = 1;
246                 decoder->codec = VIDDEC3_create(decoder->engine,
247                                         "ivahd_mpeg4dec", decoder->params);
248         }
250         if (!decoder->codec) {
251                 ERROR("%p: could not create codec", decoder);
252                 goto fail;
253         }
255         decoder->dynParams = dce_alloc(sizeof(IVIDDEC3_DynamicParams));
256         decoder->dynParams->size = sizeof(IVIDDEC3_DynamicParams);
258         decoder->dynParams->decodeHeader  = XDM_DECODE_AU;
260         /*Not Supported: Set default*/
261         decoder->dynParams->displayWidth  = 0;
262         decoder->dynParams->frameSkipMode = IVIDEO_NO_SKIP;
263         decoder->dynParams->newFrameFlag  = XDAS_TRUE;
265         decoder->status = dce_alloc(sizeof(IVIDDEC3_Status));
266         decoder->status->size = sizeof(IVIDDEC3_Status);
268         err = VIDDEC3_control(decoder->codec, XDM_SETPARAMS,
269                         decoder->dynParams, decoder->status);
270         if (err) {
271                 ERROR("%p: fail: %d", decoder, err);
272                 goto fail;
273         }
275         /* not entirely sure why we need to call this here.. just copying omx.. */
276         err = VIDDEC3_control(decoder->codec, XDM_GETBUFINFO,
277                         decoder->dynParams, decoder->status);
278         if (err) {
279                 ERROR("%p: fail: %d", decoder, err);
280                 goto fail;
281         }
283         decoder->inBufs = dce_alloc(sizeof(XDM2_BufDesc));
284         decoder->inBufs->numBufs = 1;
285         decoder->inBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_dmabuf(decoder->input_bo);
286         dce_buf_lock(1, &(decoder->inBufs->descs[0].buf));
287         decoder->inBufs->descs[0].bufSize.bytes = omap_bo_size(decoder->input_bo);
288         decoder->inBufs->descs[0].memType = XDM_MEMTYPE_RAW;
291         decoder->outBufs = dce_alloc(sizeof(XDM2_BufDesc));
292         decoder->outBufs->numBufs = 2;
293         decoder->outBufs->descs[0].memType = XDM_MEMTYPE_RAW;
294         decoder->outBufs->descs[1].memType = XDM_MEMTYPE_RAW;
296         decoder->inArgs = dce_alloc(sizeof(IVIDDEC3_InArgs));
297         decoder->inArgs->size = sizeof(IVIDDEC3_InArgs);
299         decoder->outArgs = dce_alloc(sizeof(IVIDDEC3_OutArgs));
300         decoder->outArgs->size = sizeof(IVIDDEC3_OutArgs);
302         decoder->tdisp = mark(NULL);
304         return decoder;
306 usage:
307         usage(argv[0]);
308 fail:
309         if(inloop) inloop = 1; /*Error case: delete everything*/
310         if (decoder)
311                 decoder_close(decoder);
312         return NULL;
315 static int
316 decoder_process(struct decoder *decoder)
318         XDM2_BufDesc *inBufs = decoder->inBufs;
319         XDM2_BufDesc *outBufs = decoder->outBufs;
320         VIDDEC3_InArgs *inArgs = decoder->inArgs;
321         VIDDEC3_OutArgs *outArgs = decoder->outArgs;
322         struct buffer *buf;
323         int freeBufCount =0;
324         int i, n;
325         XDAS_Int32 err;
326         int eof = 0; /* end of file flag */
329         /* demux; in loop mode, we can do two tries at the end of the stream. */
330         for (i = 0; i < 2; i++) {
331                 n = demux_read(decoder->demux, decoder->input, decoder->input_sz);
332                 if (n) {
333                         buf = disp_get_vid_buffer(decoder->disp);
334                         if (!buf) {
335                                 ERROR("%p: fail: out of buffers", decoder);
336                                 return -1;
337                         }
338                         inBufs->descs[0].bufSize.bytes = n;
339                         inArgs->numBytes = n;
340                         DBG("%p: push: %d bytes (%p)", decoder, n, buf);
341                 } else {
342                         /* end of input.. do we need to flush? */
343                         MSG("%p: end of input", decoder);
345                         /* In loop mode: rewind and retry once. */
346                         if (loop && i == 0) {
347                                 int err = demux_rewind(decoder->demux);
348                                 if (err < 0) {
349                                         ERROR("%p: demux_rewind returned error: %d", decoder, err);
350                                         return -1;
351                                 }
352                                 MSG("%p: rewound.", decoder);
353                                 if(!inloop) continue;
354                         }
355                         eof = 1; /* set the flag for end of file to 1 */
356                         /* Control call call with XDM_FLUSH command */
357                         err = VIDDEC3_control(decoder->codec, XDM_FLUSH,
358                                         decoder->dynParams, decoder->status);
359                         inBufs->numBufs = 0;
360                         outBufs->numBufs = 0;
361                         inArgs->inputID = 0;
362                 }
363                 break;
364         }
366         /*set the parameters if it is not the end of file */
367         if (!eof) {
368                 inArgs->inputID = (XDAS_Int32)buf;
369                 outBufs->descs[0].buf = buf->fd[0];
370                 outBufs->descs[1].buf = (buf->multiplanar) ?buf->fd[1]:(XDAS_Int8 *)((outBufs->descs[0].buf));
373                 if(buf->multiplanar){
374                         decoder->outBuf_fd[0] = buf->fd[0];
375                         decoder->outBuf_fd[1] = buf->fd[1];
376             dce_buf_lock(2,decoder->outBuf_fd);
377                 }
378                 else{
379                         decoder->outBuf_fd[0] = buf->fd[0];
380                         dce_buf_lock(1,decoder->outBuf_fd);
381                 }
382                 decoder->outBufs->descs[0].bufSize.bytes =decoder->padded_width*decoder->padded_height;
383                 decoder->outBufs->descs[1].bufSize.bytes = decoder->padded_width* (decoder->padded_height/2);
384         }
386         do {
387                 if (no_process) {
388                         /* Do not process. This is for benchmarking. We need to "fake"
389                          * the outArgs. */
390                         outArgs->outputID[0] = 0;
391                         outArgs->freeBufID[0] = 0;
392                         if(!eof) {
393                                 outArgs->outputID[0] = buf;
394                                 outArgs->freeBufID[0] = buf;
395                         }
396                         outArgs->outputID[1] = NULL;
397                         outArgs->freeBufID[1] = NULL;
398                         outArgs->outBufsInUseFlag = 0;
400                 } else {
401                         suseconds_t tproc;
402                         tproc = mark(NULL);
403                         err = VIDDEC3_process(decoder->codec, inBufs, outBufs, inArgs, outArgs);
404                         DBG("%p: processed returned in: %ldus", decoder, (long int)mark(&tproc));
405                         if (err) {
406                                 ERROR("%p: process returned error: %d", decoder, err);
407                                 ERROR("%p: extendedError: %08x", decoder, outArgs->extendedError);
408                                 if (XDM_ISFATALERROR(outArgs->extendedError))
409                                         return -1;
410                         }
411                 }
413                 for (i = 0; outArgs->outputID[i]; i++) {
414                         /* calculate offset to region of interest */
415                         XDM_Rect *r = &(outArgs->displayBufs.bufDesc[0].activeFrameRegion);
417                         /* get the output buffer and write it to file */
418                         buf = (struct buffer *)outArgs->outputID[i];
419                         if(!no_process)
420                                 disp_post_vid_buffer(decoder->disp, buf,
421                                         r->topLeft.x, r->topLeft.y,
422                                         r->bottomRight.x - r->topLeft.x,
423                                         r->bottomRight.y - r->topLeft.y);
424                 }
426                 for (i = 0; outArgs->freeBufID[i]; i++) {
427                         buf = (struct buffer *)outArgs->freeBufID[i];
428                         disp_put_vid_buffer(decoder->disp, buf);
430                         if(buf->multiplanar){
431                                 decoder->outBuf_fd[freeBufCount++] = buf->fd[0];
432                                 decoder->outBuf_fd[freeBufCount++] = buf->fd[1];
433                         }
434                         else{
435                                 decoder->outBuf_fd[freeBufCount++] = buf->fd[0];
436                                 DBG("FreeBufID: %p fd:%d\n", outArgs->freeBufID[i], buf->fd[0]);
437                         }
438                 }
440                 if(freeBufCount){
441             if(!eof)dce_buf_unlock(freeBufCount,decoder->outBuf_fd);
442                         freeBufCount =0;
443                 }
444                 if (outArgs->outBufsInUseFlag) {
445                         MSG("%p: TODO... outBufsInUseFlag", decoder); // XXX
446                 }
447         } while ((err == 0) && eof && !no_process);
449         return (inBufs->numBufs > 0) ? 0 : -1;
452 void *decode_stream(void *decoderHandle)
454         int ret = 0;
455         struct decoder *decoder = (struct decoder*)decoderHandle;
456     int n = 0;
457     if(!decoder) goto exit;
459     while((ret = decoder_process(decoder)) == 0);
460     if((ret != -1 && ret != 0) && inloop) inloop = 1; /*Assuming Good case. Otherwise logic gets messy*/
461     decoder_close(decoder);
462 exit:
463         return NULL;
466 int
467 main(int argc, char **argv)
469         struct decoder *decoders[8] = {};
470         int i, first = 0, ndecoders = 0;
472         for (i = 1; i < argc; i++) {
473                 if (!strcmp(argv[i], "-h") || !strcmp(argv[i], "--help")) {
474                         usage(argv[0]);
475                         exit(0);
477                 } else if (!strcmp(argv[i], "--loop")) {
478                         loop = 1;
479                         argv[i] = NULL;
481                 } else if (!strcmp(argv[i], "--no-process")) {
482                         no_process = 1;
483                         argv[i] = NULL;
485                 } else if (!strcmp(argv[i], "--inloop")) {
486                         inloop = 1; // this means inloop is detected
487                         DBG("detected inloop = %d\n", inloop);
488                         loop = 1; //we want rewind as well
489                         argv[i] = NULL;
490                 } else if (!strcmp(argv[i], "--")) {
491                         argv[first] = argv[0];
492                         decoders[ndecoders++] = decoder_open(i - first, &argv[first]);
493                         first = i;
494                 }
495         }
497         argv[first] = argv[0];
498         argc = i - first;
500         if(ndecoders) decoders[ndecoders++] = decoder_open(argc ,&argv[first]);
502         if (ndecoders > 1) {
503                 pthread_t threadIds[8];
505                 for (i = 0; i < ndecoders; i++) {
506                         if (decoders[i]) {
507                                 int ret = pthread_create(&threadIds[i], NULL,
508                                                 &decode_stream, decoders[i]);
509                                 if (ret != 0)
510                                         ERROR("%p: creation of pthread, error: %d",
511                                                         decoders[i], ret);
512                         }
513                 }
515                 for (i = 0; i < ndecoders; i++) {
516                         pthread_join(threadIds[i], NULL);
517                 }
518         }
519         else {
520                 int itr = 0;
521                 do {
522                         decoders[0] = decoder_open(argc, &argv[first]);
523                         decode_stream(decoders[0]);
524                         MSG("=================Iteration %d complete =============== %d\n", ++itr);
525                 }while(inloop);
526         }
528         return 0;