1 /*
2 * Copyright (C) 2012 Texas Instruments
3 * Author: Rob Clark <rob.clark@linaro.org>
4 *
5 * This program is free software; you can redistribute it and/or modify it
6 * under the terms of the GNU General Public License version 2 as published by
7 * the Free Software Foundation.
8 *
9 * This program is distributed in the hope that it will be useful, but WITHOUT
10 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
12 * more details.
13 *
14 * You should have received a copy of the GNU General Public License along with
15 * this program. If not, see <http://www.gnu.org/licenses/>.
16 */
17 #include <sys/types.h>
18 #include <sys/stat.h>
19 #include <fcntl.h>
20 #include <libdce.h>
21 #include <xf86drm.h>
22 #include <omap_drm.h>
23 #include <omap_drmif.h>
24 #include <signal.h>
25 #include <unistd.h>
27 #include <pthread.h>
29 #include "util.h"
30 #include "demux.h"
32 /* Padding for width as per Codec Requirement (for h264) */
33 #define PADX 32
34 /* Padding for height as per Codec requirement (for h264)*/
35 #define PADY 24
36 /* omap drm device handle */
37 struct omap_device *dev = NULL;
39 struct decoder {
40 struct display *disp;
41 struct demux *demux;
42 struct buffer *framebuf;
43 Engine_Handle engine;
44 VIDDEC3_Handle codec;
45 VIDDEC3_Params *params;
46 VIDDEC3_DynamicParams *dynParams;
47 VIDDEC3_Status *status;
48 XDM2_BufDesc *inBufs;
49 XDM2_BufDesc *outBufs;
50 VIDDEC3_InArgs *inArgs;
51 VIDDEC3_OutArgs *outArgs;
52 char *input;
53 struct omap_bo *input_bo;
54 int input_sz, uv_offset;
55 int padded_width;
56 int padded_height;
57 int num_outBuf;
58 size_t *outBuf_fd;
59 suseconds_t tdisp;
60 int id;
61 };
64 struct decoder *decoders[8] = {};
65 int ndecoders = 0;
67 /* When true, do not actually call VIDDEC3_process. For benchmarking. */
68 static int no_process = 0;
69 static int inloop = 0;
71 /* When true, loop at end of playback. */
72 static int loop = 0;
74 static void
75 usage(char *name)
76 {
77 MSG("Usage: %s [OPTIONS] INFILE", name);
78 MSG("Test of viddec3 decoder.");
79 MSG("");
80 MSG("viddec3test options:");
81 MSG("\t-h, --help: Print this help and exit.");
82 MSG("\t--loop\tRestart playback at end of stream.");
83 MSG("\t--inloop\tRestart playback at end of stream along with decoder reinitialization.");
84 MSG("\t--no-process\tDo not actually call VIDDEC3_process method. For benchmarking.");
85 MSG("");
86 disp_usage();
87 }
89 static void
90 decoder_close(struct decoder *decoder)
91 {
92 if(!decoder) return;
93 /* free output buffers allocated by display */
94 if(inloop < 2 && decoder->disp) disp_free_buffers(decoder->disp,decoder->num_outBuf);
96 if (decoder->status) dce_free(decoder->status);
97 if (decoder->params) dce_free(decoder->params);
98 if (decoder->dynParams) dce_free(decoder->dynParams);
99 if (decoder->inBufs) {
100 dce_buf_unlock(1, &(decoder->inBufs->descs[0].buf));
101 close(decoder->inBufs->descs[0].buf);
102 dce_free(decoder->inBufs);
103 }
104 if (decoder->outBufs) dce_free(decoder->outBufs);
105 if (decoder->inArgs) dce_free(decoder->inArgs);
106 if (decoder->outArgs) dce_free(decoder->outArgs);
107 if (decoder->codec) VIDDEC3_delete(decoder->codec);
108 if (decoder->engine) Engine_close(decoder->engine);
109 if (decoder->input_bo) omap_bo_del(decoder->input_bo);
110 if (decoder->outBuf_fd) free(decoder->outBuf_fd);
111 if(inloop < 2) {
112 if (dev) dce_deinit(dev);
113 if (decoder->demux) demux_deinit(decoder->demux);
114 if (decoder->disp) disp_close(decoder->disp);
115 if(decoder) {
116 free(decoder);
117 }
118 }
119 }
121 static struct decoder *
122 decoder_open(int argc, char **argv)
123 {
124 struct decoder *decoder = NULL;
125 char *infile = NULL;
126 int i;
127 int width, height, padded_width, padded_height;
128 Engine_Error ec;
129 XDAS_Int32 err;
131 if(inloop < 2) {
132 decoder = calloc(1, sizeof(*decoder));
133 if (!decoder)
134 return NULL;
136 MSG("%p: Opening Display..", decoder);
137 decoder->disp = disp_open(argc, argv);
138 if (!decoder->disp)
139 goto usage;
141 /* loop thru args, find input file.. */
142 for (i = 1; i < argc; i++) {
143 int fd;
144 if (!argv[i]) {
145 continue;
146 }
147 fd = open(argv[i], 0);
148 if (fd > 0) {
149 infile = argv[i];
150 argv[i] = NULL;
151 close(fd);
152 break;
153 }
154 break;
155 }
156 if (check_args(argc, argv) || !infile)
157 goto usage;
158 MSG("%p: Opening Demuxer..", decoder);
159 decoder->demux = demux_init(infile, &width, &height);
160 if (!decoder->demux) {
161 ERROR("%p: could not open demuxer", decoder);
162 goto fail;
163 }
164 MSG("%p: infile=%s, width=%d, height=%d", decoder, infile, width, height);
166 /* calculate output buffer parameters: */
167 width = ALIGN2 (width, 4); /* round up to macroblocks */
168 height = ALIGN2 (height, 4); /* round up to macroblocks */
169 if (decoder->demux->cc->codec_id == AV_CODEC_ID_MPEG2VIDEO) {
170 padded_width = width;
171 padded_height= height;
172 }
173 else {
174 padded_width = ALIGN2 (width + (2*PADX), 7);
175 padded_height = height + 4*PADY;
176 }
177 decoder->num_outBuf = MIN(16, 32768 / ((width/16) * (height/16))) + 3;
178 decoder->padded_width = padded_width;
179 decoder->padded_height = padded_height;
180 MSG("%p: padded_width=%d, padded_height=%d, num_buffers=%d",
181 decoder, padded_width, padded_height, decoder->num_outBuf);
182 dce_set_fd(decoder->disp->fd);
183 dev = dce_init();
184 if(dev == NULL) {
185 ERROR("%p: dce init failed", dev);
186 goto fail;
187 }
188 decoder->framebuf = disp_get_fb(decoder->disp);
189 if (! disp_get_vid_buffers(decoder->disp, decoder->num_outBuf,
190 FOURCC_STR("NV12"), decoder->padded_width, decoder->padded_height)) {
191 ERROR("%p: could not allocate buffers", decoder);
192 goto fail;
193 }
194 if(inloop) inloop = 2; /*Don't bother about looping if not asked to*/
195 }
197 if (!decoder->disp->multiplanar) {
198 decoder->uv_offset = padded_width * padded_height;
199 decoder->outBuf_fd = malloc(sizeof(int)*decoder->num_outBuf);
200 MSG("%p: uv_offset=%d", decoder, decoder->uv_offset);
201 }
202 else{
203 decoder->outBuf_fd = malloc(sizeof(int)*(decoder->num_outBuf*2));
204 }
206 decoder->input_sz = width * height;
207 decoder->input_bo = omap_bo_new(decoder->disp->dev,
208 decoder->input_sz, OMAP_BO_WC);
209 decoder->input = omap_bo_map(decoder->input_bo);
213 MSG("%p: Opening Engine..", decoder);
214 decoder->engine = Engine_open("ivahd_vidsvr", NULL, &ec);
215 if (!decoder->engine) {
216 ERROR("%p: could not open engine", decoder);
217 goto fail;
218 }
220 decoder->params = dce_alloc(sizeof(IVIDDEC3_Params));
221 decoder->params->size = sizeof(IVIDDEC3_Params);
223 decoder->params->maxWidth = width;
224 decoder->params->maxHeight = height;
225 decoder->params->maxFrameRate = 30000;
226 decoder->params->maxBitRate = 10000000;
227 decoder->params->dataEndianness = XDM_BYTE;
228 decoder->params->forceChromaFormat= XDM_YUV_420SP;
229 decoder->params->operatingMode = IVIDEO_DECODE_ONLY;
230 decoder->params->displayDelay = IVIDDEC3_DISPLAY_DELAY_AUTO;
231 decoder->params->displayBufsMode = IVIDDEC3_DISPLAYBUFS_EMBEDDED;
232 MSG("displayBufsMode: %d", decoder->params->displayBufsMode);
233 decoder->params->inputDataMode = IVIDEO_ENTIREFRAME;
234 decoder->params->metadataType[0] = IVIDEO_METADATAPLANE_NONE;
235 decoder->params->metadataType[1] = IVIDEO_METADATAPLANE_NONE;
236 decoder->params->metadataType[2] = IVIDEO_METADATAPLANE_NONE;
237 decoder->params->numInputDataUnits= 0;
238 decoder->params->outputDataMode = IVIDEO_ENTIREFRAME;
239 decoder->params->numOutputDataUnits = 0;
240 decoder->params->errorInfoMode = IVIDEO_ERRORINFO_OFF;
242 if (decoder->demux->cc->codec_id == AV_CODEC_ID_MPEG2VIDEO) {
243 decoder->codec = VIDDEC3_create(decoder->engine,
244 "ivahd_mpeg2vdec", decoder->params);
245 }
246 else if (decoder->demux->cc->codec_id == AV_CODEC_ID_H264) {
247 decoder->codec = VIDDEC3_create(decoder->engine,
248 "ivahd_h264dec", decoder->params);
249 }
250 else if (decoder->demux->cc->codec_id == AV_CODEC_ID_MPEG4) {
251 decoder->demux->first_in_buff = 1;
252 decoder->codec = VIDDEC3_create(decoder->engine,
253 "ivahd_mpeg4dec", decoder->params);
254 }
256 if (!decoder->codec) {
257 ERROR("%p: could not create codec", decoder);
258 goto fail;
259 }
261 decoder->dynParams = dce_alloc(sizeof(IVIDDEC3_DynamicParams));
262 decoder->dynParams->size = sizeof(IVIDDEC3_DynamicParams);
264 decoder->dynParams->decodeHeader = XDM_DECODE_AU;
266 /*Not Supported: Set default*/
267 decoder->dynParams->displayWidth = 0;
268 decoder->dynParams->frameSkipMode = IVIDEO_NO_SKIP;
269 decoder->dynParams->newFrameFlag = XDAS_TRUE;
271 decoder->status = dce_alloc(sizeof(IVIDDEC3_Status));
272 decoder->status->size = sizeof(IVIDDEC3_Status);
274 err = VIDDEC3_control(decoder->codec, XDM_SETPARAMS,
275 decoder->dynParams, decoder->status);
276 if (err) {
277 ERROR("%p: fail: %d", decoder, err);
278 goto fail;
279 }
281 /* not entirely sure why we need to call this here.. just copying omx.. */
282 err = VIDDEC3_control(decoder->codec, XDM_GETBUFINFO,
283 decoder->dynParams, decoder->status);
284 if (err) {
285 ERROR("%p: fail: %d", decoder, err);
286 goto fail;
287 }
289 decoder->inBufs = dce_alloc(sizeof(XDM2_BufDesc));
290 decoder->inBufs->numBufs = 1;
291 decoder->inBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_dmabuf(decoder->input_bo);
292 dce_buf_lock(1, &(decoder->inBufs->descs[0].buf));
293 decoder->inBufs->descs[0].bufSize.bytes = omap_bo_size(decoder->input_bo);
294 decoder->inBufs->descs[0].memType = XDM_MEMTYPE_RAW;
297 decoder->outBufs = dce_alloc(sizeof(XDM2_BufDesc));
298 decoder->outBufs->numBufs = 2;
299 decoder->outBufs->descs[0].memType = XDM_MEMTYPE_RAW;
300 decoder->outBufs->descs[1].memType = XDM_MEMTYPE_RAW;
302 decoder->inArgs = dce_alloc(sizeof(IVIDDEC3_InArgs));
303 decoder->inArgs->size = sizeof(IVIDDEC3_InArgs);
305 decoder->outArgs = dce_alloc(sizeof(IVIDDEC3_OutArgs));
306 decoder->outArgs->size = sizeof(IVIDDEC3_OutArgs);
308 decoder->tdisp = mark(NULL);
310 return decoder;
312 usage:
313 usage(argv[0]);
314 fail:
315 if(inloop) inloop = 1; /*Error case: delete everything*/
316 if (decoder)
317 decoder_close(decoder);
318 return NULL;
319 }
321 static int
322 decoder_process(struct decoder *decoder)
323 {
324 XDM2_BufDesc *inBufs = decoder->inBufs;
325 XDM2_BufDesc *outBufs = decoder->outBufs;
326 VIDDEC3_InArgs *inArgs = decoder->inArgs;
327 VIDDEC3_OutArgs *outArgs = decoder->outArgs;
328 struct buffer *buf;
329 int freeBufCount =0;
330 int i, n;
331 XDAS_Int32 err;
332 int eof = 0; /* end of file flag */
334 /* demux; in loop mode, we can do two tries at the end of the stream. */
335 for (i = 0; i < 2; i++) {
336 n = demux_read(decoder->demux, decoder->input, decoder->input_sz);
337 if (n) {
338 buf = disp_get_vid_buffer(decoder->disp);
339 if (!buf) {
340 ERROR("%p: fail: out of buffers", decoder);
341 return -1;
342 }
343 inBufs->descs[0].bufSize.bytes = n;
344 inArgs->numBytes = n;
345 DBG("%p: push: %d bytes (%p)", decoder, n, buf);
346 } else {
347 /* end of input.. do we need to flush? */
348 MSG("%p: end of input", decoder);
350 /* In loop mode: rewind and retry once. */
351 if (loop && i == 0) {
352 int err = demux_rewind(decoder->demux);
353 if (err < 0) {
354 ERROR("%p: demux_rewind returned error: %d", decoder, err);
355 return -1;
356 }
357 MSG("%p: rewound.", decoder);
358 if(!inloop) continue;
359 }
360 eof = 1; /* set the flag for end of file to 1 */
361 /* Control call call with XDM_FLUSH command */
362 err = VIDDEC3_control(decoder->codec, XDM_FLUSH,
363 decoder->dynParams, decoder->status);
364 inBufs->numBufs = 0;
365 outBufs->numBufs = 0;
366 inArgs->inputID = 0;
367 }
368 break;
369 }
371 /*set the parameters if it is not the end of file */
372 if (!eof) {
373 inArgs->inputID = (XDAS_Int32)buf;
374 outBufs->descs[0].buf = buf->fd[0];
375 outBufs->descs[1].buf = (buf->multiplanar) ?buf->fd[1]:(XDAS_Int8 *)((outBufs->descs[0].buf));
378 if(buf->multiplanar){
379 decoder->outBuf_fd[0] = buf->fd[0];
380 decoder->outBuf_fd[1] = buf->fd[1];
381 dce_buf_lock(2,decoder->outBuf_fd);
382 }
383 else{
384 decoder->outBuf_fd[0] = buf->fd[0];
385 dce_buf_lock(1,decoder->outBuf_fd);
386 }
387 decoder->outBufs->descs[0].bufSize.bytes =decoder->padded_width*decoder->padded_height;
388 decoder->outBufs->descs[1].bufSize.bytes = decoder->padded_width* (decoder->padded_height/2);
389 }
391 do {
392 if (no_process) {
393 /* Do not process. This is for benchmarking. We need to "fake"
394 * the outArgs. */
395 outArgs->outputID[0] = 0;
396 outArgs->freeBufID[0] = 0;
397 if(!eof) {
398 outArgs->outputID[0] = buf;
399 outArgs->freeBufID[0] = buf;
400 }
401 outArgs->outputID[1] = NULL;
402 outArgs->freeBufID[1] = NULL;
403 outArgs->outBufsInUseFlag = 0;
405 } else {
406 suseconds_t tproc;
407 tproc = mark(NULL);
408 err = VIDDEC3_process(decoder->codec, inBufs, outBufs, inArgs, outArgs);
409 DBG("%p: processed returned in: %ldus", decoder, (long int)mark(&tproc));
410 if (err) {
411 ERROR("%p: process returned error: %d", decoder, err);
412 ERROR("%p: extendedError: %08x", decoder, outArgs->extendedError);
413 if (XDM_ISFATALERROR(outArgs->extendedError) || ( err == DCE_EXDM_UNSUPPORTED ) || ( err == DCE_EIPC_CALL_FAIL ) || ( err == DCE_EINVALID_INPUT ))
414 return -1;
415 }
416 }
418 for (i = 0; outArgs->outputID[i]; i++) {
419 /* calculate offset to region of interest */
420 XDM_Rect *r = &(outArgs->displayBufs.bufDesc[0].activeFrameRegion);
422 /* get the output buffer and write it to file */
423 buf = (struct buffer *)outArgs->outputID[i];
424 if(!no_process)
425 disp_post_vid_buffer(decoder->disp, buf,
426 r->topLeft.x, r->topLeft.y,
427 r->bottomRight.x - r->topLeft.x,
428 r->bottomRight.y - r->topLeft.y);
429 }
431 for (i = 0; outArgs->freeBufID[i]; i++) {
432 buf = (struct buffer *)outArgs->freeBufID[i];
433 disp_put_vid_buffer(decoder->disp, buf);
435 if(buf->multiplanar){
436 decoder->outBuf_fd[freeBufCount++] = buf->fd[0];
437 decoder->outBuf_fd[freeBufCount++] = buf->fd[1];
438 }
439 else{
440 decoder->outBuf_fd[freeBufCount++] = buf->fd[0];
441 DBG("FreeBufID: %p fd:%d\n", outArgs->freeBufID[i], buf->fd[0]);
442 }
443 }
445 if(freeBufCount){
446 if(!eof)dce_buf_unlock(freeBufCount,decoder->outBuf_fd);
447 freeBufCount =0;
448 }
449 if (outArgs->outBufsInUseFlag) {
450 MSG("%p: TODO... outBufsInUseFlag", decoder); // XXX
451 }
452 } while ((err == 0) && eof && !no_process);
454 return (inBufs->numBufs > 0) ? 0 : -1;
455 }
457 /* Returns 1 (true) if the mutex is unlocked, which is the
458 * thread's signal to terminate.
459 */
461 pthread_mutex_t mtx;
463 int needQuit()
464 {
465 switch(pthread_mutex_trylock(&mtx)) {
466 case 0: /* if we got the lock, unlock and return 1 (true) */
467 pthread_mutex_unlock(&mtx);
468 return 1;
469 case EBUSY: /* return 0 (false) if the mutex was locked */
470 return 0;
471 }
472 return 1;
473 }
475 void *decode_stream(void *decoderHandle)
476 {
477 int ret = 0;
478 struct decoder *decoder = (struct decoder*)decoderHandle;
479 int n = 0;
480 if(!decoder) goto exit;
482 while((ret = decoder_process(decoder)) == 0) {
483 if(needQuit()){
484 inloop = 1;
485 break;
486 }
487 }
488 if((ret != -1 && ret != 0) && inloop) inloop = 1; /*Assuming Good case. Otherwise logic gets messy*/
489 int i = decoder->id;
490 decoder_close(decoder);
491 decoders[i]=NULL;
492 exit:
493 return NULL;
494 }
497 static void sig_handler(int signo)
498 {
499 if (signo == SIGINT) {
500 int i=0;
501 pthread_mutex_unlock(&mtx);
502 sleep(1);
503 exit(0);
504 }
505 }
508 int
509 main(int argc, char **argv)
510 {
512 int i, first = 0;
514 struct sigaction sa;
516 sa.sa_handler = sig_handler;
517 sigemptyset(&sa.sa_mask);
518 sa.sa_flags = 0;
520 if (sigaction(SIGINT, &sa, NULL) == -1) {
521 ERROR ("\nDid not catch SIGINT\n");
522 }
523 signal(SIGINT,sig_handler);
525 pthread_mutex_init(&mtx,NULL);
526 pthread_mutex_lock(&mtx);
528 for (i = 1; i < argc; i++) {
529 if (!strcmp(argv[i], "-h") || !strcmp(argv[i], "--help")) {
530 usage(argv[0]);
531 exit(0);
533 } else if (!strcmp(argv[i], "--loop")) {
534 loop = 1;
535 argv[i] = NULL;
537 } else if (!strcmp(argv[i], "--no-process")) {
538 no_process = 1;
539 argv[i] = NULL;
541 } else if (!strcmp(argv[i], "--inloop")) {
542 inloop = 1; // this means inloop is detected
543 DBG("detected inloop = %d\n", inloop);
544 loop = 1; //we want rewind as well
545 argv[i] = NULL;
546 } else if (!strcmp(argv[i], "--")) {
547 argv[first] = argv[0];
548 decoders[ndecoders] = decoder_open(i - first, &argv[first]);
549 decoders[ndecoders]->id = ndecoders;
550 ndecoders++;
551 first = i;
552 }
553 }
555 argv[first] = argv[0];
556 argc = i - first;
558 if(ndecoders) {
559 decoders[ndecoders] = decoder_open(argc ,&argv[first]);
560 decoders[ndecoders]->id = ndecoders;
561 ndecoders++;
562 }
564 if (ndecoders > 1) {
565 pthread_t threadIds[8];
567 for (i = 0; i < ndecoders; i++) {
568 if (decoders[i]) {
569 int ret = pthread_create(&threadIds[i], NULL,
570 &decode_stream, decoders[i]);
571 if (ret != 0)
572 ERROR("%p: creation of pthread, error: %d",
573 decoders[i], ret);
574 }
575 }
577 for (i = 0; i < ndecoders; i++) {
578 pthread_join(threadIds[i], NULL);
579 }
580 }
581 else {
582 int itr = 0;
583 do {
584 decoders[0] = decoder_open(argc, &argv[first]);
585 decoders[0]->id = 0;
586 ndecoders++;
587 decode_stream(decoders[0]);
588 if (inloop) {
589 MSG("=================Iteration %d complete =============== %d\n", ++itr);
590 }
591 }while(inloop);
592 }
594 return 0;
595 }