dmabuftest: Use 6 buffers instead of 3
[glsdk/omapdrmtest.git] / yuvcopytest.c
1 /*
2  * Copyright (C) 2012 Texas Instruments
3  * Author: Ramprasad <x0038811@ti.com>
4  *
5  * This program is free software; you can redistribute it and/or modify it
6  * under the terms of the GNU General Public License version 2 as published by
7  * the Free Software Foundation.
8  *
9  * This program is distributed in the hope that it will be useful, but WITHOUT
10  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
12  * more details.
13  *
14  * You should have received a copy of the GNU General Public License along with
15  * this program.  If not, see <http://www.gnu.org/licenses/>.
16  */
17 #include <sys/types.h>
18 #include <sys/stat.h>
19 #include <fcntl.h>
20 #include <libdce.h>
21 #include <xf86drm.h>
22 #include <omap_drm.h>
23 #include <omap_drmif.h>
25 #include "util.h"
27 #define MAX_IO_BUFS 8
28 /* Used for mpeg4 esds data copy */
30 /* omap drm device handle */
31 struct omap_device *dev = NULL;
33 struct decoder {
34         struct display *disp;
35         struct buffer *framebuf;
36         Engine_Handle engine;
37         VIDDEC2_Handle codec;
38         VIDDEC2_Params *params;
39         VIDDEC2_DynamicParams *dynParams;
40         VIDDEC2_Status *status;
41         XDM1_BufDesc *inBufs;
42         XDM_BufDesc *outBufs;
43         VIDDEC2_InArgs *inArgs;
44         VIDDEC2_OutArgs *outArgs;
45         XDAS_Int8 **outBuffer;
46         XDAS_Int32 *outBufSizes;
47         char *input;
48         struct omap_bo *input_bo;
49         int input_sz, uv_offset;
50         int padded_width;
51         int padded_height;
52         int num_outBuf;
54 };
56 static void
57 usage(char *name)
58 {
59         MSG("Usage: %s -s <connector_id>:<mode> INFILE -w width -h height", name);
60         MSG("example: %s -s 4:800x480 file.yuv -w 176 -h 144", name);
61         MSG("Test of universalCopy .");
62         MSG("");
63         MSG("yuvcopytest options:");
64         MSG("\t --help: Print this help and exit.");
65         MSG("");
66         disp_usage();
67 }
69 static void
70 decoder_close(struct decoder *decoder)
71 {
72     if(!decoder) goto bailout;
73         /* free output buffers allocated by display */
74         disp_free_buffers(decoder->disp,decoder->num_outBuf);
76         if (decoder->params)         dsp_dce_free(decoder->params);
77         if (decoder->dynParams)      dsp_dce_free(decoder->dynParams);
78         if (decoder->status)         dsp_dce_free(decoder->status);
79         if (decoder->inBufs)
80     {
81         close(decoder->inBufs->descs[0].buf);
82         dsp_dce_free(decoder->inBufs);
83     }
84         if (decoder->outBufs)        dsp_dce_free(decoder->outBufs);
85         if (decoder->inArgs)         dsp_dce_free(decoder->inArgs);
86         if (decoder->outArgs)        dsp_dce_free(decoder->outArgs);
87         if (decoder->outBuffer)      dsp_dce_free(decoder->outBuffer);
88     if (decoder->outBufSizes)    dsp_dce_free(decoder->outBufSizes);
89         if (decoder->input_bo)       omap_bo_del(decoder->input_bo);
90         if (decoder->codec)          VIDDEC2_delete(decoder->codec);
91         if (decoder->engine)         Engine_close(decoder->engine);
92         if (decoder->disp)           disp_close(decoder->disp);
93         free(decoder);
94 bailout:
95         if (dev)                             dce_deinit(dev);
97 }
99 static struct decoder *
100 decoder_open(int argc, char** argv)
102         struct decoder *decoder;
103         char *infile = NULL;
104         int i;
105         int width , height ,padded_width, padded_height;
106         Engine_Error ec;
107         XDAS_Int32 err;
109         decoder = calloc(1, sizeof(*decoder));
110         if (!decoder)
111                 return NULL;
113         MSG("%p: Opening Display..", decoder);
114         decoder->disp = disp_open(argc, argv);
115         if (!decoder->disp)
116                 goto usage;
118         /* loop thru args, find input file.. */
119         for (i = 1; i < argc; i++) {
120            int fd;
121            if (!argv[i]) {
122                 continue;
123             }
124             fd = open(argv[i], 0);
125             if (fd > 0) {
126                infile = argv[i];
127                argv[i] = NULL;
128                close(fd);
129                break;
130             }
131                break;
132         }
133         for(i = 1; i < argc; i++){
134             if(!argv[i])
135                continue;
137             if(!strcmp(argv[i],"-w")){
138                 argv[i] = NULL;
139                 width = atoi(argv[i+1]);
140                 argv[i+1] = NULL;
141                 continue;
142             }
143             if(!strcmp(argv[i], "-h")){
144                 argv[i] = NULL;
145                 height = atoi(argv[i+1]);
146                 argv[i+1] = NULL;
147             } 
148         }
149         
150         MSG("width = %d, height = %d\n", width, height);
151         if (check_args(argc, argv) || !infile)
152                 goto usage;
154         /* calculate output buffer parameters: */
155         width  = ALIGN2 (width, 4);        /* round up to macroblocks */
156         height = ALIGN2 (height, 4);       /* round up to macroblocks */
158         padded_width = width;
159         padded_height= height;
161         decoder->num_outBuf   = 2;
162         decoder->padded_width = padded_width;
163         decoder->padded_height = padded_height;
165         decoder->input_sz = width * height;
166         decoder->input_bo = omap_bo_new(decoder->disp->dev,
167                                 decoder->input_sz, OMAP_BO_WC);
168         decoder->input = omap_bo_map(decoder->input_bo);
169         decoder->framebuf = disp_get_fb(decoder->disp);
171         MSG("Fill input buffer with yuv luma data\n"); 
172         {
173             FILE *fd;
174             fd = fopen(infile, "rb");
175             fread(decoder->input, width*height, sizeof(char), fd);
176             fclose(fd);
177         }
179         if (! disp_get_vid_buffers(decoder->disp, decoder->num_outBuf,
180                         FOURCC_STR("NV12"), padded_width, padded_height)) {
181                 ERROR("%p: could not allocate buffers", decoder);
182                 goto fail;
183         }
185        MSG("%p: Opening Engine..", decoder);
186        dce_set_fd(decoder->disp->fd);
187        dev = dce_init();
188        if(dev == NULL) {
189            ERROR("%p: dce init failed", dev);
190            goto fail;
191        }
192        decoder->engine = Engine_open("dsp_vidsvr", NULL, &ec);
193        if (!decoder->engine) {
194           ERROR("%p: could not open engine", decoder);
195           goto fail;
196       }
198       decoder->params = dsp_dce_alloc(sizeof(IVIDDEC2_Params));
199       decoder->params->size = sizeof(IVIDDEC2_Params);
201       decoder->codec = VIDDEC2_create(decoder->engine,
202                                         "dsp_universalCopy", decoder->params);
203       if (!decoder->codec) {
204          ERROR("%p: could not create codec", decoder);
205          goto fail;
206       }
208       decoder->dynParams = dsp_dce_alloc(sizeof(IVIDDEC2_DynamicParams));
209       decoder->dynParams->size = sizeof(IVIDDEC2_DynamicParams);
211       decoder->status = dsp_dce_alloc(sizeof(IVIDDEC2_Status));
212       decoder->status->size = sizeof(IVIDDEC2_Status);
214       err = VIDDEC2_control(decoder->codec, XDM_SETPARAMS,
215                  decoder->dynParams, decoder->status);
216       if (err) {
217           ERROR("%p: fail: %d", decoder, err);
218           goto fail;
219       }
221         /* not entirely sure why we need to call this here.. just copying omx.. */
222       err = VIDDEC2_control(decoder->codec, XDM_GETBUFINFO,
223                 decoder->dynParams, decoder->status);
224       if (err) {
225          ERROR("%p: fail: %d", decoder, err);
226          goto fail;
227       } 
229       decoder->outBuffer = dsp_dce_alloc(sizeof(XDAS_Int8*) * MAX_IO_BUFS);
230       decoder->outBufSizes = dsp_dce_alloc(sizeof(XDAS_Int32)* MAX_IO_BUFS);
232       decoder->inBufs = dsp_dce_alloc(sizeof(XDM1_BufDesc));
233       decoder->inBufs->numBufs = 1;
234       decoder->inBufs->descs[0].buf =   (XDAS_Int8 *)omap_bo_dmabuf(decoder->input_bo);
235       decoder->inBufs->descs[0].bufSize = omap_bo_size(decoder->input_bo);
237       decoder->outBufs = dsp_dce_alloc(sizeof(XDM_BufDesc));
238       decoder->outBufs->numBufs = 2;
239       decoder->outBufs->bufs = (XDAS_Int8**)decoder->outBuffer;
240       decoder->outBufs->bufSizes = &decoder->outBufSizes[0];
242       decoder->inArgs = dsp_dce_alloc(sizeof(IVIDDEC2_InArgs));
243       decoder->inArgs->size = sizeof(IVIDDEC2_InArgs);
245       decoder->outArgs = dsp_dce_alloc(sizeof(IVIDDEC2_OutArgs));
246       decoder->outArgs->size = sizeof(IVIDDEC2_OutArgs);
248       return decoder;
250 usage:
251    usage(argv[0]);
252 fail:
253   if (decoder)
254    decoder_close(decoder);
255    return NULL;
256   }
258 static int
259 decoder_process(struct decoder *decoder)
261         XDM1_BufDesc *inBufs = decoder->inBufs;
262         XDM_BufDesc *outBufs = decoder->outBufs;
263         VIDDEC2_InArgs *inArgs = decoder->inArgs;
264         VIDDEC2_OutArgs *outArgs = decoder->outArgs;
265         struct buffer *buf;
266         XDAS_Int32 width = decoder->padded_width;
267         XDAS_Int32 height = decoder->padded_height;
268         XDAS_Int32 err;
269         char *src,*dst;
270         XDAS_Int32 i, success = XDAS_TRUE;
272         buf = disp_get_vid_buffer(decoder->disp);
273         if (!buf) {
274            ERROR("%p: fail: out of buffers", decoder);
275            return -1;
276         }
278         decoder->outBuffer[0] = buf->fd[0];
279         decoder->outBuffer[1] = (buf->multiplanar) ? buf->fd[1]:(XDAS_Int8 *)((decoder->outBuffer[0]));
281         decoder->outBufSizes[0] = decoder->padded_width * decoder->padded_height;
282         decoder->outBufSizes[1] = decoder->padded_width * (decoder->padded_height/2);
284         err = VIDDEC2_process(decoder->codec, inBufs, outBufs, inArgs, outArgs);
286         if (err) {
287                 ERROR("%p: process returned error: %d", decoder, err);
288                 return -1;
289         }
291         disp_post_vid_buffer(decoder->disp, buf, 0, 0, width, height);
292         /* Display the output buffer for 10 seconds */
293         sleep(10);
295         disp_put_vid_buffer(decoder->disp, buf);
297         src = (char*)decoder->input;
298         dst = (char*)omap_bo_map(buf->bo[0]);
299  
300         MSG("Comparing output buffer with input buffer\n");
302         for(i = 0; i < decoder->input_sz; i++){
303             if(*src != *dst){
304                 MSG("yuvcopytest failed at %d, 0x%x, 0x%x\n", i, *src, *dst);
305                 success = XDAS_FALSE;
306                 break;
307           }
308           src++;
309           dst++;
310        }
312        if(success ==XDAS_TRUE)
313            MSG("yuvcopytest executed successfully\n");
315         return 0;
318 int
319 main(int argc, char **argv)
321     struct decoder *decoder = NULL;
322     int i;
323     for (i = 1; i < argc; i++) 
324         if ( !strcmp(argv[i], "--help")) {
325             usage(argv[0]);
326             exit(0);
327     } 
328     decoder = decoder_open(argc,argv);
330     if(decoder)
331            decoder_process(decoder);
333     if(decoder)
334        decoder_close(decoder);
336     decoder = NULL;
338    return 0;