/* * Copyright (C) 2011 Texas Instruments * Author: Rob Clark * * This program is free software; you can redistribute it and/or modify it * under the terms of the GNU General Public License version 2 as published by * the Free Software Foundation. * * This program is distributed in the hope that it will be useful, but WITHOUT * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for * more details. * * You should have received a copy of the GNU General Public License along with * this program. If not, see . */ #include "util.h" #define NBUF 3 #define CNT 500 static void usage(char *name) { MSG("Usage: %s [OPTION]...", name); MSG("Test of buffer passing between v4l2 camera and display."); MSG(""); disp_usage(); v4l2_usage(); } int main(int argc, char **argv) { struct display *disp; struct v4l2 *v4l2; struct buffer *framebuf; struct buffer **buffers; uint32_t fourcc, width, height; int ret, i; MSG("Opening Display.."); disp = disp_open(argc, argv); if (!disp) { usage(argv[0]); return 1; } MSG("Opening V4L2.."); v4l2 = v4l2_open(argc, argv, &fourcc, &width, &height); if (!v4l2) { usage(argv[0]); return 1; } if (check_args(argc, argv)) { /* remaining args.. print usage msg */ usage(argv[0]); return 0; } framebuf = disp_get_fb(disp); buffers = disp_get_vid_buffers(disp, NBUF, fourcc, width, height); if (!buffers) { return 1; } ret = v4l2_reqbufs(v4l2, buffers, NBUF); if (ret) { return 1; } v4l2_qbuf(v4l2, buffers[0]); v4l2_streamon(v4l2); for (i = 1; i < CNT; i++) { v4l2_qbuf(v4l2, buffers[i % NBUF]); ret = disp_post_vid_buffer(disp, v4l2_dqbuf(v4l2), 0, 0, width, height); if (ret) { return ret; } } v4l2_streamoff(v4l2); v4l2_dqbuf(v4l2); MSG("Ok!"); return ret; }