disp_open: do not crash on error
[glsdk/omapdrmtest.git] / configure.ac
index 3dc7c0b9e8c8d2b86dbfbf2f926a24a5718d43c7..4432cb4fcddc3a560bca2766a5f62160343bff07 100644 (file)
@@ -34,6 +34,23 @@ AC_PROG_LIBTOOL
 # Obtain compiler/linker options for depedencies
 PKG_CHECK_MODULES(DRM, libdrm libdrm_omap)
 
+# Check for kernel headers
+kversion=`uname -r`
+AC_ARG_WITH([kernel-source],
+            [AS_HELP_STRING([--with-kernel-source],
+              [specify path to linux kernel source])],
+           [kernel_source="$with_kernel_source"],
+           [kernel_source="/usr/src/linux-headers-$kversion"])
+
+if test -r "$kernel_source/include/linux/videodev2.h"; then
+    headers_cflags="$headers_cflags -I$kernel_source/include"
+
+    AC_SUBST(LIN_CFLAGS, [$headers_cflags])
+    AC_MSG_NOTICE([$kversion provides videodev2.h])
+else
+    AC_MSG_NOTICE([Could not find $kernel_source/include/linux/videodev2.h])
+fi
+
 # Check for v4l2 dmabuf support:
 AC_CHECK_MEMBER([struct v4l2_buffer.m.fd],
        [HAVE_V4L2_DMABUF=yes],
@@ -41,13 +58,15 @@ AC_CHECK_MEMBER([struct v4l2_buffer.m.fd],
        [[#include <linux/videodev2.h>]])
 if test "x$HAVE_V4L2_DMABUF" = "xyes"; then
        AC_DEFINE(HAVE_V4L2_DMABUF, 1, [Have V4L2 DMABUF support])
+       AC_MSG_NOTICE([V4L2 DMABUF support detected])
 else
        AC_MSG_WARN([No V4L2 DMABUF support detected, disabling V4L2 DMABUF tests])
 fi
 AM_CONDITIONAL(ENABLE_V4L2_DMABUF, [test "x$HAVE_V4L2_DMABUF" = xyes])
 
 # Check optional X11:
-PKG_CHECK_MODULES(X11, x11 dri2, [HAVE_X11=yes], [HAVE_X11=no])
+AC_ARG_ENABLE([x11], AS_HELP_STRING([--disable-x11], [disable x11/dri2video support]))
+AS_IF([test "x$enable_x11" != "xno"], [PKG_CHECK_MODULES(X11, x11 dri2, [HAVE_X11=yes])])
 if test "x$HAVE_X11" = "xyes"; then
        AC_DEFINE(HAVE_X11, 1, [Have X11 support])
 else