x11: only open driver once
[glsdk/omapdrmtest.git] / util / display-x11.c
index 919456cc83d308cf1ed287e6572ed4b0524dfe26..758b08fb60ac50c270e4d3292f44d72c82162254 100644 (file)
  * this program.  If not, see <http://www.gnu.org/licenses/>.
  */
 
+#ifdef HAVE_CONFIG_H
+#include "config.h"
+#endif
+
 #include "util.h"
 
+#include <X11/Xlib.h>
+#include <X11/Xmd.h>
+#include <X11/Xregion.h>
+#include <X11/extensions/dri2proto.h>
+#include <X11/extensions/dri2.h>
+
+#include <sys/types.h>
+#include <sys/stat.h>
+#include <fcntl.h>
+
+static int global_fd = 0;
+
+#define to_display_x11(x) container_of(x, struct display_x11, base)
+struct display_x11 {
+       struct display base;
+       Display *dpy;
+       Window win;
+};
+
+#define to_buffer_x11(x) container_of(x, struct buffer_x11, base)
+struct buffer_x11 {
+       struct buffer base;
+       DRI2Buffer *dri2buf;
+};
+
+
+#define MAX_BUFFERS 32
+
+static struct buffer **
+get_buffers(struct display *disp, uint32_t n)
+{
+       ERROR("unimplemented");
+       return NULL;
+}
+
+static struct buffer **
+get_vid_buffers(struct display *disp, uint32_t n,
+               uint32_t fourcc, uint32_t w, uint32_t h)
+{
+       struct display_x11 *disp_x11 = to_display_x11(disp);
+       struct buffer **bufs;
+       unsigned attachments[MAX_BUFFERS+1] = {
+                       DRI2BufferFrontLeft, 32, /* always requested, never returned */
+       };
+       DRI2Buffer *dri2bufs;
+       uint32_t i, j, nbufs = 1;
+
+       for (i = 0; i < n; i++) {
+               attachments[ nbufs * 2     ] = i + 1;
+               attachments[(nbufs * 2) + 1] = fourcc;
+               nbufs++;
+       }
+
+       dri2bufs = DRI2GetBuffersVid(disp_x11->dpy, disp_x11->win,
+                       w, h, attachments, nbufs, &nbufs);
+       if (!dri2bufs) {
+               ERROR("DRI2GetBuffersVid failed");
+               return NULL;
+       }
+
+       MSG("DRI2GetBuffers: nbufs=%d", nbufs);
+
+       if (nbufs != n) {
+               ERROR("wrong number of bufs: %d vs %d", nbufs, n);
+               return NULL;
+       }
+
+       bufs = calloc(nbufs, sizeof(struct buffer *));
+
+       for (i = 0; i < nbufs; i++) {
+               struct buffer *buf;
+               struct buffer_x11 *buf_x11;
+
+               buf_x11 = calloc(1, sizeof(*buf_x11));
+               if (!buf_x11) {
+                       ERROR("allocation failed");
+                       return NULL;
+               }
+
+               buf_x11->dri2buf = &dri2bufs[i];
+
+               buf = &buf_x11->base;
+
+               buf->fourcc = fourcc;
+               buf->width = w;
+               buf->height = h;
+
+               for (j = 0; dri2bufs[i].names[j]; j++) {
+                       buf->bo[j] = omap_bo_from_name(disp->dev, dri2bufs[i].names[j]);
+               }
+               buf->nbo = j;
+
+               bufs[i] = buf;
+       }
+
+       return bufs;
+}
+
+static int
+post_buffer(struct display *disp, struct buffer *buf)
+{
+       MSG("unimplemented");
+       return -1;
+}
+
+static int
+post_vid_buffer(struct display *disp, struct buffer *buf,
+               uint32_t x, uint32_t y, uint32_t w, uint32_t h)
+{
+       struct display_x11 *disp_x11 = to_display_x11(disp);
+       struct buffer_x11 *buf_x11 = to_buffer_x11(buf);
+       CARD64 count;
+       BoxRec b = {
+                       .x1 = x,
+                       .y1 = y,
+                       .x2 = x + w,
+                       .y2 = y + h,
+       };
+
+       DRI2SwapBuffersVid(disp_x11->dpy, disp_x11->win, 0, 0, 0, &count,
+                       buf_x11->dri2buf->attachment, &b);
+       MSG("DRI2SwapBuffersVid[%u]: count=%llu",
+                       buf_x11->dri2buf->attachment, count);
+
+       return 0;
+}
 
 void
 disp_x11_usage(void)
 {
        MSG("X11 Display Options:");
-//     MSG("\t-t <tiled-mode>\t8, 16, or 32");
-//     MSG("\t-s <connector_id>:<mode>\tset a mode");
-//     MSG("\t-s <connector_id>@<crtc_id>:<mode>\tset a mode");
+       MSG("\t-w WxH\tset window dimensions");
+}
+
+/*** Move these somewhere common ***/
+#include <ctype.h>
+static Bool is_fourcc(unsigned int val)
+{
+       char *str = (char *)&val;
+       return isalnum(str[0]) && isalnum(str[1]) && isalnum(str[2]) && isalnum(str[3]);
+}
+#define ATOM(name) XInternAtom(dpy, name, False)
+static inline void print_hex(int len, const unsigned char *val)
+{
+       char buf[33];
+       int i, j;
+       for (i = 0; i < len; i += j) {
+               for (j = 0; (j < 16) && ((i + j) < len); ++j)
+                       sprintf(&buf[j * 2], "%02x", val[i + j]);
+               fprintf(stderr, "\t%s\n", buf);
+       }
 }
+/***********************************/
+
+
+static Bool WireToEvent(Display *dpy, XExtDisplayInfo *info,
+               XEvent *event, xEvent *wire)
+{
+       switch ((wire->u.u.type & 0x7f) - info->codes->first_event) {
+
+       case DRI2_BufferSwapComplete:
+       {
+//             xDRI2BufferSwapComplete *awire = (xDRI2BufferSwapComplete *)wire;
+               MSG("BufferSwapComplete");
+               return True;
+       }
+       default:
+               /* client doesn't support server event */
+               break;
+       }
+
+       return False;
+}
+
+static Status EventToWire(Display *dpy, XExtDisplayInfo *info,
+               XEvent *event, xEvent *wire)
+{
+   switch (event->type) {
+   default:
+      /* client doesn't support server event */
+      break;
+   }
+
+   return Success;
+}
+
+static const DRI2EventOps ops = {
+               .WireToEvent = WireToEvent,
+               .EventToWire = EventToWire,
+};
 
 struct display *
 disp_x11_open(int argc, char **argv)
 {
+       struct display_x11 *disp_x11 = NULL;
+       struct display *disp;
+       Display *dpy;
+       Window root, win;
+       drm_magic_t magic;
+       int eventBase, errorBase, major, minor;
+       char *driver, *device;
+       unsigned int nformats, *formats;
+       unsigned int i, width = 500, height = 500;
+       CARD32 *pval;
+
+       MSG("attempting to open X11 connection");
+       dpy = XOpenDisplay(NULL);
+       if (!dpy) {
+               ERROR("Could not open display");
+               goto no_x11;
+       }
+
+       if (!DRI2InitDisplay(dpy, &ops)) {
+               ERROR("DRI2InitDisplay failed");
+               goto no_x11;
+       }
+
+       if (!DRI2QueryExtension(dpy, &eventBase, &errorBase)) {
+               ERROR("DRI2QueryExtension failed");
+               goto no_x11;
+       }
+
+       MSG("DRI2QueryExtension: eventBase=%d, errorBase=%d", eventBase, errorBase);
+
+       if (!DRI2QueryVersion(dpy, &major, &minor)) {
+               ERROR("DRI2QueryVersion failed");
+               goto no_x11;
+       }
+
+       MSG("DRI2QueryVersion: major=%d, minor=%d", major, minor);
+
+       root = RootWindow(dpy, DefaultScreen(dpy));
+
+       if (!DRI2Connect(dpy, root, DRI2DriverDRI, &driver, &device)) {
+               MSG("DRI2Connect failed");
+               goto no_x11;
+       }
+
+       MSG("DRI2Connect: driver=%s, device=%s", driver, device);
+
+       disp_x11 = calloc(1, sizeof(*disp_x11));
+       if (!disp_x11) {
+               ERROR("allocation failed");
+               goto no_x11;
+       }
+
+       disp = &disp_x11->base;
+
+       if (!global_fd) {
+               MSG("opening device: %s", device);
+               global_fd = open(device, O_RDWR);
+               if (global_fd < 0) {
+                       ERROR("could not open drm device: %s (%d)",
+                                       strerror(errno), errno);
+                       goto no_x11_free;
+               }
+
+               if (drmGetMagic(global_fd, &magic)) {
+                       ERROR("drmGetMagic failed");
+                       goto no_x11_free;
+               }
+
+               if (!DRI2Authenticate(dpy, root, magic)) {
+                       ERROR("DRI2Authenticate failed");
+                       goto no_x11_free;
+               }
+       }
+
+       disp->fd = global_fd;
+
+       disp->dev = omap_device_new(disp->fd);
+       if (!disp->dev) {
+               ERROR("couldn't create device");
+               goto no_x11_free;
+       }
+
+       disp->get_buffers = get_buffers;
+       disp->get_vid_buffers = get_vid_buffers;
+       disp->post_buffer = post_buffer;
+       disp->post_vid_buffer = post_vid_buffer;
+
+       /* note: set args to NULL after we've parsed them so other modules know
+        * that it is already parsed (since the arg parsing is decentralized)
+        */
+       for (i = 1; i < argc; i++) {
+               if (!argv[i]) {
+                       continue;
+               }
+               if (!strcmp("-w", argv[i])) {
+                       argv[i++] = NULL;
+                       if (sscanf(argv[i], "%dx%d", &width, &height) != 2) {
+                               ERROR("invalid arg: %s", argv[i]);
+                               goto no_x11_free;
+                       }
+               } else {
+                       /* ignore */
+                       continue;
+               }
+               argv[i] = NULL;
+       }
+
+       win = XCreateSimpleWindow(dpy, RootWindow(dpy, 0), 1, 1,
+                       width, height, 0, BlackPixel (dpy, 0), BlackPixel(dpy, 0));
+       XMapWindow(dpy, win);
+       XFlush(dpy);
+
+       disp_x11->dpy = dpy;
+       disp_x11->win = win;
+
+       if (!DRI2GetFormats(dpy, RootWindow(dpy, DefaultScreen(dpy)),
+                       &nformats, &formats)) {
+               ERROR("DRI2GetFormats failed");
+               goto no_x11_free;
+       }
+
+       if (nformats == 0) {
+               ERROR("no formats!");
+               goto no_x11_free;
+       }
+
+       /* print out supported formats */
+       MSG("Found %d supported formats:", nformats);
+       for (i = 0; i < nformats; i++) {
+               if (is_fourcc(formats[i])) {
+                       MSG("  %d: %08x (\"%.4s\")", i, formats[i], (char *)&formats[i]);
+               } else {
+                       MSG("  %d: %08x (device dependent)", i, formats[i]);
+               }
+       }
+
+       DRI2CreateDrawable(dpy, win);
+
+       /* check some attribute.. just to exercise the code-path: */
+       if (!DRI2GetAttribute(dpy, win, ATOM("XV_CSC_MATRIX"), &i, &pval)) {
+               ERROR("DRI2GetAttribute failed");
+               goto no_x11_free;
+       }
+
+       MSG("Got CSC matrix:");
+       print_hex(i*4, (const unsigned char *)pval);
+
+       // XXX
+
+       return disp;
+
+no_x11_free:
+       XFree(driver);
+       XFree(device);
+no_x11:
        ERROR("unimplemented");
        return NULL;
 }