add video buffer lock/unlock API
[glsdk/omapdrmtest.git] / util / util.c
index 92f9a0c302285b7e8abfe9f9a3cccccaaec5622e..c9a8e4acc39a76e07affa4e137342b5a7bcca6b7 100644 (file)
@@ -56,6 +56,49 @@ disp_open(int argc, char **argv)
        return disp;
 }
 
        return disp;
 }
 
+struct buffer **
+disp_get_vid_buffers(struct display *disp, uint32_t n,
+               uint32_t fourcc, uint32_t w, uint32_t h)
+{
+       struct buffer **buffers;
+       int i;
+
+       buffers = disp->get_vid_buffers(disp, n, fourcc, w, h);
+       if (buffers) {
+               /* if allocation succeeded, store in the unlocked
+                * video buffer list
+                */
+               list_init(&disp->unlocked);
+               for (i = 0; i < n; i++)
+                       list_add(&buffers[i]->unlocked, &disp->unlocked);
+       }
+
+       return buffers;
+}
+
+struct buffer *
+disp_get_vid_buffer(struct display *disp)
+{
+       struct buffer *buf = NULL;
+       if (!list_is_empty(&disp->unlocked)) {
+               buf = list_last_entry(&disp->unlocked, struct buffer, unlocked);
+               list_del(&buf->unlocked);
+
+               /* barrier.. if we are using GPU blitting, we need to make sure
+                * that the GPU is finished:
+                */
+               omap_bo_cpu_prep(buf->bo[0], OMAP_GEM_WRITE);
+               omap_bo_cpu_fini(buf->bo[0], OMAP_GEM_WRITE);
+       }
+       return buf;
+}
+
+void
+disp_put_vid_buffer(struct display *disp, struct buffer *buf)
+{
+       list_add(&buf->unlocked, &disp->unlocked);
+}
+
 struct buffer *
 disp_get_fb(struct display *disp)
 {
 struct buffer *
 disp_get_fb(struct display *disp)
 {