diff --git a/viddec3test.c b/viddec3test.c
index 863dc89d7c38a5cb0cf73435dad5805efb49eddb..1c65a800ca85daca76e72d647919c07dc3d11849 100644 (file)
--- a/viddec3test.c
+++ b/viddec3test.c
* You should have received a copy of the GNU General Public License along with
* this program. If not, see <http://www.gnu.org/licenses/>.
*/
-
#include <sys/types.h>
#include <sys/stat.h>
#include <fcntl.h>
+#include <libdce.h>
+#include <xf86drm.h>
+#include <omap_drm.h>
+#include <omap_drmif.h>
-#include <dce.h>
-#include <xdc/std.h>
-#include <ti/xdais/xdas.h>
-#include <ti/sdo/ce/Engine.h>
-#include <ti/sdo/ce/video3/viddec3.h>
+#include <pthread.h>
#include "util.h"
#include "demux.h"
+/* Used for mpeg4 esds data copy */
+int first_in_buff = 0;
+
/* Padding for width as per Codec Requirement (for h264) */
#define PADX 32
/* Padding for height as per Codec requirement (for h264)*/
#define PADY 24
+/* omap drm device handle */
+struct omap_device *dev = NULL;
struct decoder {
struct display *disp;
struct demux *demux;
struct buffer *framebuf;
-
Engine_Handle engine;
VIDDEC3_Handle codec;
VIDDEC3_Params *params;
XDM2_BufDesc *outBufs;
VIDDEC3_InArgs *inArgs;
VIDDEC3_OutArgs *outArgs;
-
char *input;
struct omap_bo *input_bo;
- int input_sz;
-
+ int input_sz, uv_offset;
+ int padded_width;
+ int padded_height;
+ int num_outBuf;
+ size_t *outBuf_fd;
suseconds_t tdisp;
-
};
+/* When true, do not actually call VIDDEC3_process. For benchmarking. */
+static int no_process = 0;
+static int inloop = 0;
+
+/* When true, loop at end of playback. */
+static int loop = 0;
+
static void
usage(char *name)
{
MSG("Usage: %s [OPTIONS] INFILE", name);
MSG("Test of viddec3 decoder.");
MSG("");
+ MSG("viddec3test options:");
+ MSG("\t-h, --help: Print this help and exit.");
+ MSG("\t--loop\tRestart playback at end of stream.");
+ MSG("\t--inloop\tRestart playback at end of stream along with decoder reinitialization.");
+ MSG("\t--no-process\tDo not actually call VIDDEC3_process method. For benchmarking.");
+ MSG("");
disp_usage();
}
static void
decoder_close(struct decoder *decoder)
{
- if (decoder->codec) VIDDEC3_delete(decoder->codec);
- if (decoder->engine) Engine_close(decoder->engine);
+ if(!decoder) return;
+ /* free output buffers allocated by display */
+ if(inloop < 2 && decoder->disp) disp_free_buffers(decoder->disp,decoder->num_outBuf);
+
+ if (decoder->status) dce_free(decoder->status);
if (decoder->params) dce_free(decoder->params);
if (decoder->dynParams) dce_free(decoder->dynParams);
- if (decoder->status) dce_free(decoder->status);
- if (decoder->inBufs) free(decoder->inBufs);
- if (decoder->outBufs) free(decoder->outBufs);
+ if (decoder->inBufs) {
+ dce_buf_unlock(1, &(decoder->inBufs->descs[0].buf));
+ close(decoder->inBufs->descs[0].buf);
+ dce_free(decoder->inBufs);
+ }
+ if (decoder->outBufs) dce_free(decoder->outBufs);
if (decoder->inArgs) dce_free(decoder->inArgs);
if (decoder->outArgs) dce_free(decoder->outArgs);
- if (decoder->input_bo) omap_bo_del(decoder->input_bo);
- if (decoder->demux) demux_deinit(decoder->demux);
-
- free(decoder);
+ if (decoder->codec) VIDDEC3_delete(decoder->codec);
+ if (decoder->engine) Engine_close(decoder->engine);
+ if (decoder->input_bo) omap_bo_del(decoder->input_bo);
+ if (decoder->outBuf_fd) free(decoder->outBuf_fd);
+ if(inloop < 2) {
+ if (dev) dce_deinit(dev);
+ if (decoder->demux) demux_deinit(decoder->demux);
+ if (decoder->disp) disp_close(decoder->disp);
+ if(decoder) free(decoder);
+ }
}
static struct decoder *
decoder_open(int argc, char **argv)
{
- struct decoder *decoder;
+ static struct decoder *decoder = NULL;
char *infile = NULL;
- int i, num_buffers;
- int width, height, padded_width, padded_height;
+ int i;
+ static int width, height, padded_width, padded_height;
Engine_Error ec;
XDAS_Int32 err;
- decoder = calloc(1, sizeof(*decoder));
- if (!decoder)
- return NULL;
-
- MSG("%p: Opening Display..", decoder);
- decoder->disp = disp_open(argc, argv);
- if (!decoder->disp)
- goto usage;
-
- /* loop thru args, find input file.. */
- for (i = 1; i < argc; i++) {
- int fd;
- if (!argv[i]) {
- continue;
- }
- fd = open(argv[i], 0);
- if (fd > 0) {
- infile = argv[i];
- argv[i] = NULL;
- close(fd);
+ if(inloop < 2) {
+ decoder = calloc(1, sizeof(*decoder));
+ if (!decoder)
+ return NULL;
+
+ MSG("%p: Opening Display..", decoder);
+ decoder->disp = disp_open(argc, argv);
+ if (!decoder->disp)
+ goto usage;
+
+ /* loop thru args, find input file.. */
+ for (i = 1; i < argc; i++) {
+ int fd;
+ if (!argv[i]) {
+ continue;
+ }
+ fd = open(argv[i], 0);
+ if (fd > 0) {
+ infile = argv[i];
+ argv[i] = NULL;
+ close(fd);
+ break;
+ }
break;
}
- break;
- }
-
- if (check_args(argc, argv) || !infile)
- goto usage;
+ if (check_args(argc, argv) || !infile)
+ goto usage;
+ MSG("%p: Opening Demuxer..", decoder);
+ decoder->demux = demux_init(infile, &width, &height);
+ if (!decoder->demux) {
+ ERROR("%p: could not open demuxer", decoder);
+ goto fail;
+ }
+ MSG("%p: infile=%s, width=%d, height=%d", decoder, infile, width, height);
+
+ /* calculate output buffer parameters: */
+ width = ALIGN2 (width, 4); /* round up to macroblocks */
+ height = ALIGN2 (height, 4); /* round up to macroblocks */
+ if (decoder->demux->cc->codec_id == CODEC_ID_MPEG2VIDEO) {
+ padded_width = width;
+ padded_height= height;
+ }
+ else {
+ padded_width = ALIGN2 (width + (2*PADX), 7);
+ padded_height = height + 4*PADY;
+ }
+ decoder->num_outBuf = MIN(16, 32768 / ((width/16) * (height/16))) + 3;
+ decoder->padded_width = padded_width;
+ decoder->padded_height = padded_height;
+ MSG("%p: padded_width=%d, padded_height=%d, num_buffers=%d",
+ decoder, padded_width, padded_height, decoder->num_outBuf);
+ dce_set_fd(decoder->disp->fd);
+ dev = dce_init();
+ if(dev == NULL) {
+ ERROR("%p: dce init failed", dev);
+ goto fail;
+ }
+ decoder->framebuf = disp_get_fb(decoder->disp);
+ if (! disp_get_vid_buffers(decoder->disp, decoder->num_outBuf,
+ FOURCC_STR("NV12"), decoder->padded_width, decoder->padded_height)) {
+ ERROR("%p: could not allocate buffers", decoder);
+ goto fail;
+ }
+ if(inloop) inloop = 2; /*Don't bother about looping if not asked to*/
+ }
- MSG("%p: Opening Demuxer..", decoder);
- decoder->demux = demux_init(infile, &width, &height);
- if (!decoder->demux) {
- ERROR("%p: could not open demuxer", decoder);
- goto fail;
+ if (!decoder->disp->multiplanar) {
+ decoder->uv_offset = padded_width * padded_height;
+ decoder->outBuf_fd = malloc(sizeof(int)*decoder->num_outBuf);
+ MSG("%p: uv_offset=%d", decoder, decoder->uv_offset);
+ }
+ else{
+ decoder->outBuf_fd = malloc(sizeof(int)*(decoder->num_outBuf*2));
}
-
- MSG("%p: infile=%s, width=%d, height=%d", decoder, infile, width, height);
-
- /* calculate output buffer parameters: */
- width = ALIGN2 (width, 4); /* round up to macroblocks */
- height = ALIGN2 (height, 4); /* round up to macroblocks */
- padded_width = ALIGN2 (width + (2*PADX), 7);
- padded_height = height + 4*PADY;
- num_buffers = MIN(16, 32768 / ((width/16) * (height/16))) + 3;
-
- MSG("%p: padded_width=%d, padded_height=%d, num_buffers=%d",
- decoder, padded_width, padded_height, num_buffers);
decoder->input_sz = width * height;
decoder->input_bo = omap_bo_new(decoder->disp->dev,
decoder->input_sz, OMAP_BO_WC);
decoder->input = omap_bo_map(decoder->input_bo);
- decoder->framebuf = disp_get_fb(decoder->disp);
- if (! disp_get_vid_buffers(decoder->disp, num_buffers,
- FOURCC_STR("NV12"), padded_width, padded_height)) {
- ERROR("%p: could not allocate buffers", decoder);
- goto fail;
- }
MSG("%p: Opening Engine..", decoder);
- dce_set_fd(decoder->disp->fd);
decoder->engine = Engine_open("ivahd_vidsvr", NULL, &ec);
if (!decoder->engine) {
ERROR("%p: could not open engine", decoder);
decoder->params->operatingMode = IVIDEO_DECODE_ONLY;
decoder->params->displayDelay = IVIDDEC3_DISPLAY_DELAY_AUTO;
decoder->params->displayBufsMode = IVIDDEC3_DISPLAYBUFS_EMBEDDED;
-MSG("displayBufsMode: %d", decoder->params->displayBufsMode);
+ MSG("displayBufsMode: %d", decoder->params->displayBufsMode);
decoder->params->inputDataMode = IVIDEO_ENTIREFRAME;
decoder->params->metadataType[0] = IVIDEO_METADATAPLANE_NONE;
decoder->params->metadataType[1] = IVIDEO_METADATAPLANE_NONE;
decoder->params->numOutputDataUnits = 0;
decoder->params->errorInfoMode = IVIDEO_ERRORINFO_OFF;
- decoder->codec = VIDDEC3_create(decoder->engine,
- "ivahd_h264dec", decoder->params);
+ if (decoder->demux->cc->codec_id == CODEC_ID_MPEG2VIDEO) {
+ decoder->codec = VIDDEC3_create(decoder->engine,
+ "ivahd_mpeg2vdec", decoder->params);
+ }
+ else if (decoder->demux->cc->codec_id == CODEC_ID_H264) {
+ decoder->codec = VIDDEC3_create(decoder->engine,
+ "ivahd_h264dec", decoder->params);
+ }
+ else if (decoder->demux->cc->codec_id == CODEC_ID_MPEG4) {
+ first_in_buff = 1;
+ decoder->codec = VIDDEC3_create(decoder->engine,
+ "ivahd_mpeg4dec", decoder->params);
+ }
+
if (!decoder->codec) {
ERROR("%p: could not create codec", decoder);
goto fail;
goto fail;
}
- decoder->inBufs = malloc(sizeof(XDM2_BufDesc));
+ decoder->inBufs = dce_alloc(sizeof(XDM2_BufDesc));
decoder->inBufs->numBufs = 1;
- decoder->inBufs->descs[0].buf =
- (XDAS_Int8 *)omap_bo_handle(decoder->input_bo);
- decoder->inBufs->descs[0].memType = XDM_MEMTYPE_BO;
+ decoder->inBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_dmabuf(decoder->input_bo);
+ dce_buf_lock(1, &(decoder->inBufs->descs[0].buf));
+ decoder->inBufs->descs[0].bufSize.bytes = omap_bo_size(decoder->input_bo);
+ decoder->inBufs->descs[0].memType = XDM_MEMTYPE_RAW;
- decoder->outBufs = malloc(sizeof(XDM2_BufDesc));
+
+ decoder->outBufs = dce_alloc(sizeof(XDM2_BufDesc));
decoder->outBufs->numBufs = 2;
- decoder->outBufs->descs[0].memType = XDM_MEMTYPE_BO;
- decoder->outBufs->descs[1].memType = XDM_MEMTYPE_BO;
+ decoder->outBufs->descs[0].memType = XDM_MEMTYPE_RAW;
+ decoder->outBufs->descs[1].memType = XDM_MEMTYPE_RAW;
decoder->inArgs = dce_alloc(sizeof(IVIDDEC3_InArgs));
decoder->inArgs->size = sizeof(IVIDDEC3_InArgs);
usage:
usage(argv[0]);
fail:
+ if(inloop) inloop = 1; /*Error case: delete everything*/
if (decoder)
decoder_close(decoder);
return NULL;
XDM2_BufDesc *outBufs = decoder->outBufs;
VIDDEC3_InArgs *inArgs = decoder->inArgs;
VIDDEC3_OutArgs *outArgs = decoder->outArgs;
- XDAS_Int32 err;
struct buffer *buf;
+ int freeBufCount =0;
int i, n;
- suseconds_t tproc;
+ XDAS_Int32 err;
+ int eof = 0; /* end of file flag */
- buf = disp_get_vid_buffer(decoder->disp);
- if (!buf) {
- ERROR("%p: fail: out of buffers", decoder);
- return -1;
- }
- n = demux_read(decoder->demux, decoder->input, decoder->input_sz);
- if (n) {
- inBufs->descs[0].bufSize.bytes = n;
- inArgs->numBytes = n;
- MSG("%p: push: %d bytes (%p)", decoder, n, buf);
- } else {
- /* end of input.. do we need to flush? */
- MSG("%p: end of input", decoder);
- inBufs->numBufs = 0;
- inArgs->inputID = 0;
+ /* demux; in loop mode, we can do two tries at the end of the stream. */
+ for (i = 0; i < 2; i++) {
+ n = demux_read(decoder->demux, decoder->input, decoder->input_sz);
+ if (n) {
+ buf = disp_get_vid_buffer(decoder->disp);
+ if (!buf) {
+ ERROR("%p: fail: out of buffers", decoder);
+ return -1;
+ }
+ inBufs->descs[0].bufSize.bytes = n;
+ inArgs->numBytes = n;
+ DBG("%p: push: %d bytes (%p)", decoder, n, buf);
+ } else {
+ /* end of input.. do we need to flush? */
+ MSG("%p: end of input", decoder);
+
+ /* In loop mode: rewind and retry once. */
+ if (loop && i == 0) {
+ int err = demux_rewind(decoder->demux);
+ if (err < 0) {
+ ERROR("%p: demux_rewind returned error: %d", decoder, err);
+ return -1;
+ }
+ MSG("%p: rewound.", decoder);
+ if(!inloop) continue;
+ }
+ eof = 1; /* set the flag for end of file to 1 */
+ /* Control call call with XDM_FLUSH command */
+ err = VIDDEC3_control(decoder->codec, XDM_FLUSH,
+ decoder->dynParams, decoder->status);
+ inBufs->numBufs = 0;
+ outBufs->numBufs = 0;
+ inArgs->inputID = 0;
+ }
+ break;
}
- inArgs->inputID = (XDAS_Int32)buf;
- outBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_handle(buf->bo[0]);
- outBufs->descs[1].buf = (XDAS_Int8 *)omap_bo_handle(buf->bo[1]);
+ /*set the parameters if it is not the end of file */
+ if (!eof) {
+ inArgs->inputID = (XDAS_Int32)buf;
+ outBufs->descs[0].buf = buf->fd[0];
+ outBufs->descs[1].buf = (buf->multiplanar) ?buf->fd[1]:(XDAS_Int8 *)((outBufs->descs[0].buf));
- tproc = mark(NULL);
- err = VIDDEC3_process(decoder->codec, inBufs, outBufs, inArgs, outArgs);
- MSG("%p: processed returned in: %ldus", decoder, (long int)mark(&tproc));
- if (err) {
- ERROR("%p: process returned error: %d", decoder, err);
- ERROR("%p: extendedError: %08x", decoder, outArgs->extendedError);
- if (XDM_ISFATALERROR(outArgs->extendedError))
- return -1;
- }
- for (i = 0; outArgs->outputID[i]; i++) {
- /* calculate offset to region of interest */
- XDM_Rect *r = &(outArgs->displayBufs.bufDesc[0].activeFrameRegion);
-
- /* get the output buffer and write it to file */
- buf = (struct buffer *)outArgs->outputID[i];
- MSG("%p: post buffer: %p %d,%d %d,%d", decoder, buf,
- r->topLeft.x, r->topLeft.y,
- r->bottomRight.x, r->bottomRight.y);
- disp_post_vid_buffer(decoder->disp, buf,
- r->topLeft.x, r->topLeft.y,
- r->bottomRight.x - r->topLeft.x,
- r->bottomRight.y - r->topLeft.y);
- MSG("%p: display in: %ldus", decoder, (long int)mark(&decoder->tdisp));
+ if(buf->multiplanar){
+ decoder->outBuf_fd[0] = buf->fd[0];
+ decoder->outBuf_fd[1] = buf->fd[1];
+ dce_buf_lock(2,decoder->outBuf_fd);
+ }
+ else{
+ decoder->outBuf_fd[0] = buf->fd[0];
+ dce_buf_lock(1,decoder->outBuf_fd);
+ }
+ decoder->outBufs->descs[0].bufSize.bytes =decoder->padded_width*decoder->padded_height;
+ decoder->outBufs->descs[1].bufSize.bytes = decoder->padded_width* (decoder->padded_height/2);
}
- for (i = 0; outArgs->freeBufID[i]; i++) {
- buf = (struct buffer *)outArgs->freeBufID[i];
- disp_put_vid_buffer(decoder->disp, buf);
- }
+ do {
+ if (no_process) {
+ /* Do not process. This is for benchmarking. We need to "fake"
+ * the outArgs. */
+ outArgs->outputID[0] = 0;
+ outArgs->freeBufID[0] = 0;
+ if(!eof) {
+ outArgs->outputID[0] = buf;
+ outArgs->freeBufID[0] = buf;
+ }
+ outArgs->outputID[1] = NULL;
+ outArgs->freeBufID[1] = NULL;
+ outArgs->outBufsInUseFlag = 0;
+
+ } else {
+ suseconds_t tproc;
+ tproc = mark(NULL);
+ err = VIDDEC3_process(decoder->codec, inBufs, outBufs, inArgs, outArgs);
+ DBG("%p: processed returned in: %ldus", decoder, (long int)mark(&tproc));
+ if (err) {
+ ERROR("%p: process returned error: %d", decoder, err);
+ ERROR("%p: extendedError: %08x", decoder, outArgs->extendedError);
+ if (XDM_ISFATALERROR(outArgs->extendedError))
+ return -1;
+ }
+ }
- if (outArgs->outBufsInUseFlag) {
- MSG("%p: TODO... outBufsInUseFlag", decoder); // XXX
- }
+ for (i = 0; outArgs->outputID[i]; i++) {
+ /* calculate offset to region of interest */
+ XDM_Rect *r = &(outArgs->displayBufs.bufDesc[0].activeFrameRegion);
+
+ /* get the output buffer and write it to file */
+ buf = (struct buffer *)outArgs->outputID[i];
+ if(!no_process)
+ disp_post_vid_buffer(decoder->disp, buf,
+ r->topLeft.x, r->topLeft.y,
+ r->bottomRight.x - r->topLeft.x,
+ r->bottomRight.y - r->topLeft.y);
+ }
+
+ for (i = 0; outArgs->freeBufID[i]; i++) {
+ buf = (struct buffer *)outArgs->freeBufID[i];
+ disp_put_vid_buffer(decoder->disp, buf);
+
+ if(buf->multiplanar){
+ decoder->outBuf_fd[freeBufCount++] = buf->fd[0];
+ decoder->outBuf_fd[freeBufCount++] = buf->fd[1];
+ }
+ else{
+ decoder->outBuf_fd[freeBufCount++] = buf->fd[0];
+ DBG("FreeBufID: %p fd:%d\n", outArgs->freeBufID[i], buf->fd[0]);
+ }
+ }
+
+ if(freeBufCount){
+ if(!eof)dce_buf_unlock(freeBufCount,decoder->outBuf_fd);
+ freeBufCount =0;
+ }
+ if (outArgs->outBufsInUseFlag) {
+ MSG("%p: TODO... outBufsInUseFlag", decoder); // XXX
+ }
+ } while ((err == 0) && eof && !no_process);
return (inBufs->numBufs > 0) ? 0 : -1;
}
+void *decode_stream(void *decoderHandle)
+{
+ int ret = 0;
+ struct decoder *decoder = (struct decoder*)decoderHandle;
+ int n = 0;
+ if(!decoder) goto exit;
+
+ while((ret = decoder_process(decoder)) == 0);
+ if((ret != -1 && ret != 0) && inloop) inloop = 1; /*Assuming Good case. Otherwise logic gets messy*/
+ decoder_close(decoder);
+exit:
+ return NULL;
+}
+
int
main(int argc, char **argv)
{
struct decoder *decoders[8] = {};
- int i, n, first = 0, ndecoders = 0;
+ int i, first = 0, ndecoders = 0;
for (i = 1; i < argc; i++) {
- if (!strcmp(argv[i], "--")) {
+ if (!strcmp(argv[i], "-h") || !strcmp(argv[i], "--help")) {
+ usage(argv[0]);
+ exit(0);
+
+ } else if (!strcmp(argv[i], "--loop")) {
+ loop = 1;
+ argv[i] = NULL;
+
+ } else if (!strcmp(argv[i], "--no-process")) {
+ no_process = 1;
+ argv[i] = NULL;
+
+ } else if (!strcmp(argv[i], "--inloop")) {
+ inloop = 1; // this means inloop is detected
+ DBG("detected inloop = %d\n", inloop);
+ loop = 1; //we want rewind as well
+ argv[i] = NULL;
+ } else if (!strcmp(argv[i], "--")) {
argv[first] = argv[0];
decoders[ndecoders++] = decoder_open(i - first, &argv[first]);
first = i;
}
argv[first] = argv[0];
- decoders[ndecoders++] = decoder_open(i - first, &argv[first]);
+ argc = i - first;
- do {
- for (i = 0, n = 0; i < ndecoders; i++) {
+ if(ndecoders) decoders[ndecoders++] = decoder_open(argc ,&argv[first]);
+
+ if (ndecoders > 1) {
+ pthread_t threadIds[8];
+
+ for (i = 0; i < ndecoders; i++) {
if (decoders[i]) {
- int ret = decoder_process(decoders[i]);
- if (ret) {
- decoder_close(decoders[i]);
- decoders[i] = NULL;
- continue;
- }
- n++;
+ int ret = pthread_create(&threadIds[i], NULL,
+ &decode_stream, decoders[i]);
+ if (ret != 0)
+ ERROR("%p: creation of pthread, error: %d",
+ decoders[i], ret);
}
}
- } while(n > 0);
+
+ for (i = 0; i < ndecoders; i++) {
+ pthread_join(threadIds[i], NULL);
+ }
+ }
+ else {
+ int itr = 0;
+ do {
+ decoders[0] = decoder_open(argc, &argv[first]);
+ decode_stream(decoders[0]);
+ MSG("=================Iteration %d complete =============== %d\n", ++itr);
+ }while(inloop);
+ }
return 0;
}