diff --git a/viddec3test.c b/viddec3test.c
index cd915ba0052e7877048a2f92ee28822347fd860f..edaaf41775c7712043b93abcff17aa063e2640e3 100644 (file)
--- a/viddec3test.c
+++ b/viddec3test.c
#include "util.h"
#include "demux.h"
-/* Used for mpeg4 esds data copy */
-int first_in_buff = 0;
-
/* Padding for width as per Codec Requirement (for h264) */
#define PADX 32
/* Padding for height as per Codec requirement (for h264)*/
/* When true, do not actually call VIDDEC3_process. For benchmarking. */
static int no_process = 0;
+static int inloop = 0;
/* When true, loop at end of playback. */
static int loop = 0;
MSG("viddec3test options:");
MSG("\t-h, --help: Print this help and exit.");
MSG("\t--loop\tRestart playback at end of stream.");
+ MSG("\t--inloop\tRestart playback at end of stream along with decoder reinitialization.");
MSG("\t--no-process\tDo not actually call VIDDEC3_process method. For benchmarking.");
MSG("");
disp_usage();
static void
decoder_close(struct decoder *decoder)
{
+ if(!decoder) return;
/* free output buffers allocated by display */
- disp_free_buffers(decoder->disp,decoder->num_outBuf);
+ if(inloop < 2 && decoder->disp) disp_free_buffers(decoder->disp,decoder->num_outBuf);
if (decoder->status) dce_free(decoder->status);
if (decoder->params) dce_free(decoder->params);
if (decoder->dynParams) dce_free(decoder->dynParams);
- if (decoder->inBufs) dce_free(decoder->inBufs);
+ if (decoder->inBufs) {
+ dce_buf_unlock(1, &(decoder->inBufs->descs[0].buf));
+ close(decoder->inBufs->descs[0].buf);
+ dce_free(decoder->inBufs);
+ }
if (decoder->outBufs) dce_free(decoder->outBufs);
if (decoder->inArgs) dce_free(decoder->inArgs);
if (decoder->outArgs) dce_free(decoder->outArgs);
if (decoder->codec) VIDDEC3_delete(decoder->codec);
if (decoder->engine) Engine_close(decoder->engine);
- if (dev) dce_deinit(dev);
- if (decoder->input_bo) omap_bo_del(decoder->input_bo);
- if (decoder->demux) demux_deinit(decoder->demux);
- if (decoder->disp) disp_close(decoder->disp);
+ if (decoder->input_bo) omap_bo_del(decoder->input_bo);
if (decoder->outBuf_fd) free(decoder->outBuf_fd);
- free(decoder);
+ if(inloop < 2) {
+ if (dev) dce_deinit(dev);
+ if (decoder->demux) demux_deinit(decoder->demux);
+ if (decoder->disp) disp_close(decoder->disp);
+ if(decoder) free(decoder);
+ }
}
static struct decoder *
decoder_open(int argc, char **argv)
{
- struct decoder *decoder;
+ static struct decoder *decoder = NULL;
char *infile = NULL;
int i;
- int width, height, padded_width, padded_height;
+ static int width, height, padded_width, padded_height;
Engine_Error ec;
XDAS_Int32 err;
- decoder = calloc(1, sizeof(*decoder));
- if (!decoder)
- return NULL;
-
- MSG("%p: Opening Display..", decoder);
- decoder->disp = disp_open(argc, argv);
- if (!decoder->disp)
- goto usage;
-
- /* loop thru args, find input file.. */
- for (i = 1; i < argc; i++) {
- int fd;
- if (!argv[i]) {
- continue;
- }
- fd = open(argv[i], 0);
- if (fd > 0) {
- infile = argv[i];
- argv[i] = NULL;
- close(fd);
+ if(inloop < 2) {
+ decoder = calloc(1, sizeof(*decoder));
+ if (!decoder)
+ return NULL;
+
+ MSG("%p: Opening Display..", decoder);
+ decoder->disp = disp_open(argc, argv);
+ if (!decoder->disp)
+ goto usage;
+
+ /* loop thru args, find input file.. */
+ for (i = 1; i < argc; i++) {
+ int fd;
+ if (!argv[i]) {
+ continue;
+ }
+ fd = open(argv[i], 0);
+ if (fd > 0) {
+ infile = argv[i];
+ argv[i] = NULL;
+ close(fd);
+ break;
+ }
break;
}
- break;
- }
-
- if (check_args(argc, argv) || !infile)
- goto usage;
-
- MSG("%p: Opening Demuxer..", decoder);
- decoder->demux = demux_init(infile, &width, &height);
- if (!decoder->demux) {
- ERROR("%p: could not open demuxer", decoder);
- goto fail;
- }
-
- MSG("%p: infile=%s, width=%d, height=%d", decoder, infile, width, height);
-
- /* calculate output buffer parameters: */
- width = ALIGN2 (width, 4); /* round up to macroblocks */
- height = ALIGN2 (height, 4); /* round up to macroblocks */
-
- if (decoder->demux->cc->codec_id == CODEC_ID_MPEG2VIDEO) {
- padded_width = width;
- padded_height= height;
- }
- else {
- padded_width = ALIGN2 (width + (2*PADX), 7);
- padded_height = height + 4*PADY;
- }
-
- decoder->num_outBuf = MIN(16, 32768 / ((width/16) * (height/16))) + 3;
- decoder->padded_width = padded_width;
- decoder->padded_height = padded_height;
- MSG("%p: padded_width=%d, padded_height=%d, num_buffers=%d",
+ if (check_args(argc, argv) || !infile)
+ goto usage;
+ MSG("%p: Opening Demuxer..", decoder);
+ decoder->demux = demux_init(infile, &width, &height);
+ if (!decoder->demux) {
+ ERROR("%p: could not open demuxer", decoder);
+ goto fail;
+ }
+ MSG("%p: infile=%s, width=%d, height=%d", decoder, infile, width, height);
+
+ /* calculate output buffer parameters: */
+ width = ALIGN2 (width, 4); /* round up to macroblocks */
+ height = ALIGN2 (height, 4); /* round up to macroblocks */
+ if (decoder->demux->cc->codec_id == AV_CODEC_ID_MPEG2VIDEO) {
+ padded_width = width;
+ padded_height= height;
+ }
+ else {
+ padded_width = ALIGN2 (width + (2*PADX), 7);
+ padded_height = height + 4*PADY;
+ }
+ decoder->num_outBuf = MIN(16, 32768 / ((width/16) * (height/16))) + 3;
+ decoder->padded_width = padded_width;
+ decoder->padded_height = padded_height;
+ MSG("%p: padded_width=%d, padded_height=%d, num_buffers=%d",
decoder, padded_width, padded_height, decoder->num_outBuf);
+ dce_set_fd(decoder->disp->fd);
+ dev = dce_init();
+ if(dev == NULL) {
+ ERROR("%p: dce init failed", dev);
+ goto fail;
+ }
+ decoder->framebuf = disp_get_fb(decoder->disp);
+ if (! disp_get_vid_buffers(decoder->disp, decoder->num_outBuf,
+ FOURCC_STR("NV12"), decoder->padded_width, decoder->padded_height)) {
+ ERROR("%p: could not allocate buffers", decoder);
+ goto fail;
+ }
+ if(inloop) inloop = 2; /*Don't bother about looping if not asked to*/
+ }
if (!decoder->disp->multiplanar) {
decoder->uv_offset = padded_width * padded_height;
decoder->input_bo = omap_bo_new(decoder->disp->dev,
decoder->input_sz, OMAP_BO_WC);
decoder->input = omap_bo_map(decoder->input_bo);
- decoder->framebuf = disp_get_fb(decoder->disp);
- if (! disp_get_vid_buffers(decoder->disp, decoder->num_outBuf,
- FOURCC_STR("NV12"), padded_width, padded_height)) {
- ERROR("%p: could not allocate buffers", decoder);
- goto fail;
- }
+
MSG("%p: Opening Engine..", decoder);
- dce_set_fd(decoder->disp->fd);
- dev = dce_init();
- if(dev == NULL) {
- ERROR("%p: dce init failed", dev);
- goto fail;
- }
decoder->engine = Engine_open("ivahd_vidsvr", NULL, &ec);
if (!decoder->engine) {
ERROR("%p: could not open engine", decoder);
decoder->params->numOutputDataUnits = 0;
decoder->params->errorInfoMode = IVIDEO_ERRORINFO_OFF;
- if (decoder->demux->cc->codec_id == CODEC_ID_MPEG2VIDEO) {
+ if (decoder->demux->cc->codec_id == AV_CODEC_ID_MPEG2VIDEO) {
decoder->codec = VIDDEC3_create(decoder->engine,
"ivahd_mpeg2vdec", decoder->params);
}
- else if (decoder->demux->cc->codec_id == CODEC_ID_H264) {
+ else if (decoder->demux->cc->codec_id == AV_CODEC_ID_H264) {
decoder->codec = VIDDEC3_create(decoder->engine,
"ivahd_h264dec", decoder->params);
}
- else if (decoder->demux->cc->codec_id == CODEC_ID_MPEG4) {
- first_in_buff = 1;
+ else if (decoder->demux->cc->codec_id == AV_CODEC_ID_MPEG4) {
+ decoder->demux->first_in_buff = 1;
decoder->codec = VIDDEC3_create(decoder->engine,
"ivahd_mpeg4dec", decoder->params);
}
decoder->inBufs = dce_alloc(sizeof(XDM2_BufDesc));
decoder->inBufs->numBufs = 1;
decoder->inBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_dmabuf(decoder->input_bo);
+ dce_buf_lock(1, &(decoder->inBufs->descs[0].buf));
decoder->inBufs->descs[0].bufSize.bytes = omap_bo_size(decoder->input_bo);
decoder->inBufs->descs[0].memType = XDM_MEMTYPE_RAW;
usage:
usage(argv[0]);
fail:
+ if(inloop) inloop = 1; /*Error case: delete everything*/
if (decoder)
decoder_close(decoder);
return NULL;
XDAS_Int32 err;
int eof = 0; /* end of file flag */
- buf = disp_get_vid_buffer(decoder->disp);
- if (!buf) {
- ERROR("%p: fail: out of buffers", decoder);
- return -1;
- }
-
/* demux; in loop mode, we can do two tries at the end of the stream. */
for (i = 0; i < 2; i++) {
n = demux_read(decoder->demux, decoder->input, decoder->input_sz);
if (n) {
-
+ buf = disp_get_vid_buffer(decoder->disp);
+ if (!buf) {
+ ERROR("%p: fail: out of buffers", decoder);
+ return -1;
+ }
inBufs->descs[0].bufSize.bytes = n;
inArgs->numBytes = n;
DBG("%p: push: %d bytes (%p)", decoder, n, buf);
return -1;
}
MSG("%p: rewound.", decoder);
- continue;
+ if(!inloop) continue;
}
eof = 1; /* set the flag for end of file to 1 */
/* Control call call with XDM_FLUSH command */
err = VIDDEC3_control(decoder->codec, XDM_FLUSH,
decoder->dynParams, decoder->status);
inBufs->numBufs = 0;
+ outBufs->numBufs = 0;
inArgs->inputID = 0;
}
break;
if(buf->multiplanar){
decoder->outBuf_fd[0] = buf->fd[0];
decoder->outBuf_fd[1] = buf->fd[1];
- dce_buf_lock(2,decoder->outBuf_fd);
+ dce_buf_lock(2,decoder->outBuf_fd);
}
else{
decoder->outBuf_fd[0] = buf->fd[0];
if (no_process) {
/* Do not process. This is for benchmarking. We need to "fake"
* the outArgs. */
- outArgs->outputID[0] = buf;
+ outArgs->outputID[0] = 0;
+ outArgs->freeBufID[0] = 0;
+ if(!eof) {
+ outArgs->outputID[0] = buf;
+ outArgs->freeBufID[0] = buf;
+ }
outArgs->outputID[1] = NULL;
- outArgs->freeBufID[0] = buf;
outArgs->freeBufID[1] = NULL;
outArgs->outBufsInUseFlag = 0;
if (err) {
ERROR("%p: process returned error: %d", decoder, err);
ERROR("%p: extendedError: %08x", decoder, outArgs->extendedError);
- if (XDM_ISFATALERROR(outArgs->extendedError))
+ if (XDM_ISFATALERROR(outArgs->extendedError) || ( err == DCE_EXDM_UNSUPPORTED ) || ( err == DCE_EIPC_CALL_FAIL ) || ( err == DCE_EINVALID_INPUT ))
return -1;
}
}
/* get the output buffer and write it to file */
buf = (struct buffer *)outArgs->outputID[i];
- disp_post_vid_buffer(decoder->disp, buf,
+ if(!no_process)
+ disp_post_vid_buffer(decoder->disp, buf,
r->topLeft.x, r->topLeft.y,
r->bottomRight.x - r->topLeft.x,
r->bottomRight.y - r->topLeft.y);
}
else{
decoder->outBuf_fd[freeBufCount++] = buf->fd[0];
+ DBG("FreeBufID: %p fd:%d\n", outArgs->freeBufID[i], buf->fd[0]);
}
}
if(freeBufCount){
- dce_buf_unlock(freeBufCount,decoder->outBuf_fd);
+ if(!eof)dce_buf_unlock(freeBufCount,decoder->outBuf_fd);
freeBufCount =0;
}
if (outArgs->outBufsInUseFlag) {
MSG("%p: TODO... outBufsInUseFlag", decoder); // XXX
}
- } while ((err == 0) && eof);
+ } while ((err == 0) && eof && !no_process);
return (inBufs->numBufs > 0) ? 0 : -1;
}
void *decode_stream(void *decoderHandle)
{
- int n = 0;
- struct decoder *decoders = (struct decoder*)decoderHandle;
-
- do {
- if (decoders) {
- int ret = decoder_process(decoders);
- if (ret) {
- decoder_close(decoders);
- decoders = NULL;
- n = 0;
- continue;
- }
- n++;
- }
- } while(n > 0);
-
+ int ret = 0;
+ struct decoder *decoder = (struct decoder*)decoderHandle;
+ int n = 0;
+ if(!decoder) goto exit;
+
+ while((ret = decoder_process(decoder)) == 0);
+ if((ret != -1 && ret != 0) && inloop) inloop = 1; /*Assuming Good case. Otherwise logic gets messy*/
+ decoder_close(decoder);
+exit:
return NULL;
}
no_process = 1;
argv[i] = NULL;
+ } else if (!strcmp(argv[i], "--inloop")) {
+ inloop = 1; // this means inloop is detected
+ DBG("detected inloop = %d\n", inloop);
+ loop = 1; //we want rewind as well
+ argv[i] = NULL;
} else if (!strcmp(argv[i], "--")) {
argv[first] = argv[0];
decoders[ndecoders++] = decoder_open(i - first, &argv[first]);
}
argv[first] = argv[0];
+ argc = i - first;
- decoders[ndecoders++] = decoder_open(i - first, &argv[first]);
+ if(ndecoders) decoders[ndecoders++] = decoder_open(argc ,&argv[first]);
if (ndecoders > 1) {
pthread_t threadIds[8];
}
}
else {
- decode_stream(decoders[0]);
+ int itr = 0;
+ do {
+ decoders[0] = decoder_open(argc, &argv[first]);
+ decode_stream(decoders[0]);
+ if (inloop) {
+ MSG("=================Iteration %d complete =============== %d\n", ++itr);
+ }
+ }while(inloop);
}
return 0;