author | Nikhil Devshatwar <nikhil.nd@ti.com> | |
Thu, 5 Dec 2013 22:15:31 +0000 (03:45 +0530) | ||
committer | Amarinder Bindra <a-bindra@ti.com> | |
Wed, 11 Dec 2013 06:28:06 +0000 (11:58 +0530) | ||
commit | 6e746161a33cacb05663cc8b1816c87124969485 | |
tree | 1e92c4562f50a16c6df6e14c172a5a365c1a6e4f | tree | snapshot (tar.xz tar.gz zip) |
parent | 2839751687e8eb574021616152e14d514c005f60 | commit | diff |
disp-kms: Add noScale flag for overlays
This flag is used by post_vid_buffer to decide between
wheather a buffer is displayed as full screen or as overlay.
In case, of overlay, x and y are used as position co ordinates
of the overlay.
Also, added a function to set overlay to use plane[1] and set Z order
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
This flag is used by post_vid_buffer to decide between
wheather a buffer is displayed as full screen or as overlay.
In case, of overlay, x and y are used as position co ordinates
of the overlay.
Also, added a function to set overlay to use plane[1] and set Z order
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
util/display-kms.c | diff | blob | history | |
util/util.h | diff | blob | history |