x11: only open driver once
authorRob Clark <rob@ti.com>
Thu, 1 Mar 2012 17:01:15 +0000 (11:01 -0600)
committerRob Clark <rob@ti.com>
Thu, 1 Mar 2012 17:04:56 +0000 (11:04 -0600)
This is needed if you have multiple dri2video windows in a single
process, since GEM handles only have meaning within the context of
a single file-open.

util/display-x11.c

index 2f9cb2a75ce56d18829e8d43d02981c673aabcef..758b08fb60ac50c270e4d3292f44d72c82162254 100644 (file)
@@ -31,6 +31,7 @@
 #include <sys/stat.h>
 #include <fcntl.h>
 
 #include <sys/stat.h>
 #include <fcntl.h>
 
+static int global_fd = 0;
 
 #define to_display_x11(x) container_of(x, struct display_x11, base)
 struct display_x11 {
 
 #define to_display_x11(x) container_of(x, struct display_x11, base)
 struct display_x11 {
@@ -268,22 +269,28 @@ disp_x11_open(int argc, char **argv)
 
        disp = &disp_x11->base;
 
 
        disp = &disp_x11->base;
 
-       disp->fd = open(device, O_RDWR);
-       if (disp->fd < 0) {
-               ERROR("could not open drm device: %s (%d)", strerror(errno), errno);
-               goto no_x11_free;
-       }
+       if (!global_fd) {
+               MSG("opening device: %s", device);
+               global_fd = open(device, O_RDWR);
+               if (global_fd < 0) {
+                       ERROR("could not open drm device: %s (%d)",
+                                       strerror(errno), errno);
+                       goto no_x11_free;
+               }
 
 
-       if (drmGetMagic(disp->fd, &magic)) {
-               ERROR("drmGetMagic failed");
-               goto no_x11_free;
-       }
+               if (drmGetMagic(global_fd, &magic)) {
+                       ERROR("drmGetMagic failed");
+                       goto no_x11_free;
+               }
 
 
-       if (!DRI2Authenticate(dpy, root, magic)) {
-               ERROR("DRI2Authenticate failed");
-               goto no_x11_free;
+               if (!DRI2Authenticate(dpy, root, magic)) {
+                       ERROR("DRI2Authenticate failed");
+                       goto no_x11_free;
+               }
        }
 
        }
 
+       disp->fd = global_fd;
+
        disp->dev = omap_device_new(disp->fd);
        if (!disp->dev) {
                ERROR("couldn't create device");
        disp->dev = omap_device_new(disp->fd);
        if (!disp->dev) {
                ERROR("couldn't create device");