]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/omapdrmtest.git/commitdiff
v4l2capturedisplay: New capture and display app
authorNikhil Devshatwar <nikhil.nd@ti.com>
Wed, 25 Sep 2013 16:25:18 +0000 (21:55 +0530)
committerNikhil Devshatwar <nikhil.nd@ti.com>
Tue, 8 Oct 2013 06:35:46 +0000 (12:05 +0530)
This is a new app which captures buffers from v4l2 device and
displays via drm in fullscreeen.
Currently only memory mapped buffers are handled
Also, only YUYV format is supported for capture

v2->v3
======
Corrected coding style
Removed unused functions, debug code

Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
Makefile.am
v4l2capturedisplay.c [new file with mode: 0644]

index 44c595ed09222988bd2a3d772d227ec0db48aa95..70472509504691b4648c39b48188c64fe820d17a 100644 (file)
@@ -16,7 +16,7 @@
 #  
 
 SUBDIRS = util omx_cam
 #  
 
 SUBDIRS = util omx_cam
-bin_PROGRAMS = fliptest
+bin_PROGRAMS = fliptest v4l2capturedisplay
 
 if ENABLE_V4L2_DMABUF
 #bin_PROGRAMS += dmabuftest
 
 if ENABLE_V4L2_DMABUF
 #bin_PROGRAMS += dmabuftest
@@ -33,6 +33,9 @@ LDFLAGS = -lm -lavcodec
 fliptest_SOURCES = fliptest.c
 fliptest_LDADD = $(LDADD_COMMON)
 
 fliptest_SOURCES = fliptest.c
 fliptest_LDADD = $(LDADD_COMMON)
 
+v4l2capturedisplay_SOURCES = v4l2capturedisplay.c
+v4l2capturedisplay_LDADD = $(LDADD_COMMON)
+
 if ENABLE_V4L2_DMABUF
 #dmabuftest_SOURCES = dmabuftest.c
 #dmabuftest_LDADD = $(LDADD_COMMON)
 if ENABLE_V4L2_DMABUF
 #dmabuftest_SOURCES = dmabuftest.c
 #dmabuftest_LDADD = $(LDADD_COMMON)
diff --git a/v4l2capturedisplay.c b/v4l2capturedisplay.c
new file mode 100644 (file)
index 0000000..9b98e4f
--- /dev/null
@@ -0,0 +1,302 @@
+/*
+ * Copyright (C) 2013 Texas Instruments
+ * Author: Nikhil Devshatwar <nikhil.nd@ti.com>
+ *
+ * This program is free software; you can redistribute it and/or modify it
+ * under the terms of the GNU General Public License version 2 as published by
+ * the Free Software Foundation.
+ *
+ * This program is distributed in the hope that it will be useful, but WITHOUT
+ * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
+ * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
+ * more details.
+ *
+ * You should have received a copy of the GNU General Public License along with
+ * this program.  If not, see <http://www.gnu.org/licenses/>.
+ */
+
+
+/*
+ * This is a drm test app to capture and display frames from a v4l2 device
+ * It uses standard single planar V4L2 API to capture progressive frames
+ * Displays the buffers via drm in fullscreen
+ * Currently only YUYV format is allowed
+ * This can be used to test VIP (Video Input Port) on DRA7xx SoC
+ * For this, vpdma firmware should be copied in /lib/firmware on target
+ */
+
+#include "util.h"
+
+#include <linux/videodev2.h>
+#include <sys/ioctl.h>
+#include <sys/mman.h>
+#include <unistd.h>
+#include <stdio.h>
+#include <stdint.h>
+#include <errno.h>
+#include <fcntl.h>
+#include <stdlib.h>
+
+#define NBUF 6
+
+int width = 640, height = 480;
+
+void *buffer_addr[NBUF];
+int size[NBUF];
+
+static int xioctl(int fd, int request, void *arg)
+{
+       int r;
+
+       do r = ioctl (fd, request, arg);
+       while (-1 == r && EINTR == errno);
+
+       return r;
+}
+
+int init_device(int fd)
+{
+       char fourcc[5];
+       unsigned int i;
+       struct v4l2_format fmt;
+       struct v4l2_requestbuffers req;
+       struct v4l2_buffer buf;
+       struct v4l2_capability caps;
+
+       /* Check for capture device */
+       memset(&caps, 0, sizeof(caps));
+
+       if (-1 == xioctl(fd, VIDIOC_QUERYCAP, &caps)) {
+               perror("Setting Pixel Format");
+               return 1;
+       }
+       MSG("Driver: %s\ncaps: %8x", caps.driver, caps.capabilities);
+       if(~caps.capabilities & V4L2_CAP_VIDEO_CAPTURE) {
+               MSG("Not a capture device");
+               return 1;
+       }
+
+       /* Set capture format to YUYV */
+       memset(&fmt, 0, sizeof(fmt));
+       fmt.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
+       fmt.fmt.pix.width = width;
+       fmt.fmt.pix.height = height;
+       fmt.fmt.pix.pixelformat = V4L2_PIX_FMT_YUYV;
+       fmt.fmt.pix.field = V4L2_FIELD_NONE;
+
+       if (-1 == xioctl(fd, VIDIOC_S_FMT, &fmt)) {
+               perror("Setting Pixel Format");
+               return 1;
+       }
+
+       strncpy(fourcc, (char *)&fmt.fmt.pix.pixelformat, 4);
+       MSG( "Selected Camera Mode:\n"
+               "  Width: %d\n"
+               "  Height: %d\n"
+               "  PixFmt: %s\n"
+               "  Field: %d",
+               fmt.fmt.pix.width,
+               fmt.fmt.pix.height,
+               fourcc,
+               fmt.fmt.pix.field);
+
+       /* Currently driver supports only mmap buffers
+        * Request memory mapped buffers */
+       memset(&req, 0, sizeof(req));
+       req.count = 6;
+       req.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
+       req.memory = V4L2_MEMORY_MMAP;
+
+       if (-1 == xioctl(fd, VIDIOC_REQBUFS, &req)) {
+               perror("Requesting Buffer");
+               return 1;
+       }
+
+       for (i = 0; i < req.count; i++) {
+               memset(&buf, 0, sizeof(buf));
+               buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
+               buf.memory = V4L2_MEMORY_MMAP;
+               buf.index = i;
+               if(-1 == xioctl(fd, VIDIOC_QUERYBUF, &buf)) {
+                       perror("Querying Buffer");
+                       return 1;
+               }
+
+               /* Memory map all the buffers and save the addresses */
+               buffer_addr[i] = mmap (NULL, buf.length, PROT_READ | PROT_WRITE, MAP_SHARED, fd, buf.m.offset);
+               size[i] = buf.length;
+               MSG("Length: %d\nAddress: %p", buf.length, buffer_addr[i]);
+               MSG("Image Length: %d", buf.bytesused);
+
+               /* Queue the buffer for capture */
+               memset(&buf, 0, sizeof(buf));
+               buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
+               buf.memory = V4L2_MEMORY_MMAP;
+               buf.index = i;
+               if(-1 == xioctl(fd, VIDIOC_QBUF, &buf)) {
+                       perror("Queue Buffer");
+                       return 1;
+               }
+
+       }
+       if(-1 == xioctl(fd, VIDIOC_STREAMON, &buf.type)) {
+               perror("Start Capture");
+               return 1;
+       }
+       return 0;
+}
+
+void release_device(int fd)
+{
+       int type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
+       xioctl(fd, VIDIOC_STREAMOFF, &type);
+       close(fd);
+}
+
+static void usage(char *name) {
+       MSG("Usage: %s [OPTION]...", name);
+       MSG("V4L2 capture display test");
+       MSG("");
+       MSG("v4l2capturedisplay options:");
+       MSG("\t-h, --help: Print this help and exit.");
+       MSG("\t-n:\t Number of frames to capture (0 for infinite)");
+       MSG("\t-d:\t Device node to be used as capture device");
+       MSG("");
+       disp_usage();
+}
+
+void copy_buf(struct buffer *buf, void *deqbuf)
+{
+       int i, height = buf->height, stride = buf->pitches[0];
+       int capStride = 2 * width;
+       uint8_t *dst, *src;
+
+       dst = omap_bo_map(buf->bo[0]);
+       src = deqbuf;
+
+       /* Call this before you start accessing display buffers */
+       for (i = 0; i < buf->nbo; i++)
+               omap_bo_cpu_prep(buf->bo[i], OMAP_GEM_WRITE);
+
+       /* YUYV format - Only one bo expected
+        * TODO: Change this for all formats */
+       for(i=0; i<height; i++) {
+               dst += stride;
+               src += capStride;
+               memcpy(dst, src, capStride);
+       }
+
+       /* Call this after you are done with accessing display buffers */
+       for (i = 0; i < buf->nbo; i++)
+               omap_bo_cpu_fini(buf->bo[i], OMAP_GEM_WRITE);
+
+}
+
+int main(int argc, char **argv)
+{
+       struct display *disp;
+       struct buffer **buffers;
+       int ret, i, idx, fd, count = 0;
+       char devnode[100] = "/dev/video1";
+
+       /* Parse command line arguments */
+       for (i = 1; i < argc; i++) {
+               if (!strcmp(argv[i], "-h")) {
+                       argv[i++] = NULL;
+                       if(sscanf(argv[i], "%d", &height) != 1) {
+                               ERROR("invalid height: %s", argv[i]);
+                               return 1;
+                       }
+                       argv[i] = NULL;
+               } else if (!strcmp(argv[i], "-w")) {
+                       argv[i++] = NULL;
+                       if(sscanf(argv[i], "%d", &width) != 1) {
+                               ERROR("invalid width: %s", argv[i]);
+                               return 1;
+                       }
+                       argv[i] = NULL;
+               } else if (!strcmp(argv[i], "-n")) {
+                       argv[i++] = NULL;
+                       if(sscanf(argv[i], "%d", &count) != 1) {
+                               ERROR("invalid count: %s", argv[i]);
+                               return 1;
+                       }
+                       argv[i] = NULL;
+               } else if (!strcmp(argv[i], "-d")) {
+                       argv[i++] = NULL;
+                       strncpy(devnode, argv[i],100);
+                       argv[i] = NULL;
+               }
+       }
+
+       MSG("Opening Video device %s", devnode);
+       fd = open(devnode, O_RDWR);
+       if (fd == -1) {
+               perror("Opening video device");
+               return 1;
+       }
+
+       ret = init_device(fd);
+       if (0 != ret) {
+               MSG("Exiting");
+               return ret;
+       }
+
+       MSG("Opening Display..");
+       disp = disp_open(argc, argv);
+       if (NULL == disp) {
+               usage(argv[0]);
+               return 1;
+       }
+
+       if (check_args(argc, argv)) {
+               /* remaining args.. print usage msg */
+               usage(argv[0]);
+               return 1;
+       }
+
+       /* Request drm to allocate some buffers */
+       buffers = disp_get_vid_buffers(disp, NBUF, FOURCC_STR("YUYV"), width, height);
+       if (!buffers) {
+               return 1;
+       }
+
+       for (i = 1; i != count; i++) {
+               struct buffer *dispbuf = buffers[i % NBUF];
+               struct v4l2_buffer buf;
+
+               /* Dequeue one buffer */
+               memset(&buf, 0, sizeof(buf));
+               buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
+               buf.memory = V4L2_MEMORY_MMAP;
+               if(-1 == xioctl(fd, VIDIOC_DQBUF, &buf)) {
+                       perror("Queue Buffer");
+                       return 1;
+               }
+               idx = buf.index;
+
+               /* Copy data from dequeued buffer into display buffer */
+               copy_buf(dispbuf, buffer_addr[idx]);
+               /* Give it to display */
+               ret = disp_post_vid_buffer(disp, dispbuf, 0, 0, width, height);
+               if (ret) {
+                       return ret;
+               }
+
+               /* Queue it back for next capture */
+               memset(&buf, 0, sizeof(buf));
+               buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
+               buf.memory = V4L2_MEMORY_MMAP;
+               buf.index = idx;
+               if(-1 == xioctl(fd, VIDIOC_QBUF, &buf)) {
+                       perror("Queue Buffer");
+                       return 1;
+               }
+       }
+
+       disp_free_buffers(disp, NBUF);
+       disp_close(disp);
+       release_device(fd);
+
+       return 0;
+}