summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 611d608)
raw | patch | inline | side by side (parent: 611d608)
author | Vincent Stehlé <v-stehle@ti.com> | |
Mon, 27 Aug 2012 15:16:31 +0000 (17:16 +0200) | ||
committer | Vincent Stehlé <v-stehle@ti.com> | |
Mon, 27 Aug 2012 17:06:45 +0000 (19:06 +0200) |
Latest non-multiplanar dri2video in xf86-video-omap now uses a single buffer
under x11 instead of separate Y and U/V. Adapt viddec3test, like gst-ducati
does, and keep KMS multiplanar functional.
Signed-off-by: Vincent Stehlé <v-stehle@ti.com>
under x11 instead of separate Y and U/V. Adapt viddec3test, like gst-ducati
does, and keep KMS multiplanar functional.
Signed-off-by: Vincent Stehlé <v-stehle@ti.com>
viddec3test.c | patch | blob | history |
diff --git a/viddec3test.c b/viddec3test.c
index 38fb1a1b1e42dc70f980b5b44f1733d8b56a6b03..1679981d018aa077554c2782c273dbd4b494e8da 100644 (file)
--- a/viddec3test.c
+++ b/viddec3test.c
char *input;
struct omap_bo *input_bo;
- int input_sz;
+ int input_sz, uv_offset;
suseconds_t tdisp;
MSG("%p: padded_width=%d, padded_height=%d, num_buffers=%d",
decoder, padded_width, padded_height, num_buffers);
+ if (!decoder->disp->multiplanar) {
+ decoder->uv_offset = padded_width * padded_height;
+ MSG("%p: uv_offset=%d", decoder, decoder->uv_offset);
+ }
+
decoder->input_sz = width * height;
decoder->input_bo = omap_bo_new(decoder->disp->dev,
decoder->input_sz, OMAP_BO_WC);
decoder->outBufs = calloc(1, sizeof(XDM2_BufDesc));
decoder->outBufs->numBufs = 2;
decoder->outBufs->descs[0].memType = XDM_MEMTYPE_BO;
- decoder->outBufs->descs[1].memType = XDM_MEMTYPE_BO;
+
+ if (decoder->disp->multiplanar) {
+ decoder->outBufs->descs[1].memType = XDM_MEMTYPE_BO;
+ } else {
+ decoder->outBufs->descs[1].memType = XDM_MEMTYPE_BO_OFFSET;
+ }
decoder->inArgs = dce_alloc(sizeof(IVIDDEC3_InArgs));
decoder->inArgs->size = sizeof(IVIDDEC3_InArgs);
inArgs->inputID = (XDAS_Int32)buf;
outBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_handle(buf->bo[0]);
- outBufs->descs[0].bufSize.bytes = omap_bo_size(buf->bo[0]);
- outBufs->descs[1].buf = (XDAS_Int8 *)omap_bo_handle(buf->bo[1]);
- outBufs->descs[1].bufSize.bytes = omap_bo_size(buf->bo[1]);
+
+ if (buf->multiplanar) {
+ outBufs->descs[0].bufSize.bytes = omap_bo_size(buf->bo[0]);
+ outBufs->descs[1].buf = (XDAS_Int8 *)omap_bo_handle(buf->bo[1]);
+ outBufs->descs[1].bufSize.bytes = omap_bo_size(buf->bo[1]);
+ } else {
+ outBufs->descs[0].bufSize.bytes = decoder->uv_offset;
+ outBufs->descs[1].buf = (XDAS_Int8 *)decoder->uv_offset;
+ outBufs->descs[1].bufSize.bytes = omap_bo_size(buf->bo[0]) - decoder->uv_offset;
+ }
if (no_process) {
/* Do not process. This is for benchmarking. We need to "fake"