summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 93caed9)
raw | patch | inline | side by side (from parent 1: 93caed9)
author | Pradeep Venkatasubbarao <pradeepv@ti.com> | |
Thu, 27 Mar 2014 12:31:40 +0000 (18:01 +0530) | ||
committer | Amarinder Bindra <a-bindra@ti.com> | |
Thu, 27 Mar 2014 14:09:17 +0000 (19:39 +0530) |
Fixed the issue of copycodec failure. omap_dmabuf_map was
not not done on input and output buffers
Signed-off-by: Pradeep Venkatasubbarao <pradeepv@ti.com>
not not done on input and output buffers
Signed-off-by: Pradeep Venkatasubbarao <pradeepv@ti.com>
copycodectest.c | patch | blob | history | |
yuvcopytest.c | patch | blob | history |
diff --git a/copycodectest.c b/copycodectest.c
index 757e2a8bba3b215650e9bf1ca8a8ee9b644fada5..b54bf14ba52704d0b92170c4fc689ae242f52fc2 100644 (file)
--- a/copycodectest.c
+++ b/copycodectest.c
VIDDEC2_OutArgs *outArgs;
char *input;
char *output;
- int input_sz, output_sz;
- XDAS_Int8 **outBuffer;
- XDAS_Int32 *outBufSizes;
+ struct omap_bo *input_bo;
+ struct omap_bo *output_bo;
+ int input_sz, output_sz;
+ XDAS_Int8 **outBuffer;
+ XDAS_Int32 *outBufSizes;
};
static void
if (decoder->params) dsp_dce_free(decoder->params);
if (decoder->dynParams) dsp_dce_free(decoder->dynParams);
if (decoder->status) dsp_dce_free(decoder->status);
- if (decoder->inBufs)
+ if (decoder->inBufs)
{
+ dsp_dce_buf_unlock(1, &(decoder->inBufs->descs[0].buf));
close(decoder->inBufs->descs[0].buf);
dsp_dce_free(decoder->inBufs);
}
if (decoder->outBufs) dsp_dce_free(decoder->outBufs);
if (decoder->inArgs) dsp_dce_free(decoder->inArgs);
if (decoder->outArgs) dsp_dce_free(decoder->outArgs);
- if (decoder->input) dsp_dce_free(decoder->input);
- if (decoder->output) dsp_dce_free(decoder->output);
+ if (decoder->input_bo) omap_bo_del(decoder->input_bo);
+ if (decoder->output_bo) omap_bo_del(decoder->output_bo);
+
if (decoder->outBuffer)
{
close(decoder->outBuffer[0]);
if (decoder->outBufSizes) dsp_dce_free(decoder->outBufSizes);
if (decoder->codec) VIDDEC2_delete(decoder->codec);
if (decoder->engine) Engine_close(decoder->engine);
+
free(decoder);
bailout:
if (dev) dce_deinit(dev);
goto fail;
}
decoder->input_sz = width * height;
- decoder->input = omap_bo_new(dev, decoder->input_sz, OMAP_BO_WC);
+ decoder->input_bo = omap_bo_new(dev, decoder->input_sz, OMAP_BO_WC);
+ decoder->input = omap_bo_map(decoder->input_bo);
decoder->output_sz = width * height;
- decoder->output = omap_bo_new(dev, decoder->output_sz, OMAP_BO_WC);
+ decoder->output_bo = omap_bo_new(dev, decoder->output_sz, OMAP_BO_WC);
+ decoder->output = omap_bo_map(decoder->output_bo);
decoder->params = dsp_dce_alloc(sizeof(IVIDDEC2_Params));
decoder->params->size = sizeof(IVIDDEC2_Params);
}
decoder->outBuffer = dsp_dce_alloc(sizeof(XDAS_Int8*) * MAX_IO_BUFS);
decoder->outBufSizes = dsp_dce_alloc(sizeof(XDAS_Int32)* MAX_IO_BUFS);
- decoder->inBufs = dsp_dce_alloc(sizeof(XDM1_BufDesc));
+ decoder->inBufs = dsp_dce_alloc(sizeof(XDM1_BufDesc));
decoder->inBufs->numBufs = 1;
- decoder->inBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_dmabuf((struct omap_bo*) decoder->input);
+ decoder->inBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_dmabuf((struct omap_bo*) decoder->input_bo);
decoder->inBufs->descs[0].bufSize = width * height;
- decoder->outBuffer[0] = (XDAS_Int8*)omap_bo_dmabuf((struct omap_bo*) decoder->output);
+ dsp_dce_buf_lock(1, &(decoder->inBufs->descs[0].buf));
+
+ decoder->outBuffer[0] = (XDAS_Int8*)omap_bo_dmabuf((struct omap_bo*) decoder->output_bo);
decoder->outBuffer[1] = decoder->outBuffer[0];
decoder->outBufSizes[0] = width * height;
decoder->outBufSizes[1] = decoder->outBufSizes[0];
decoder->outBufs->numBufs = 2;
decoder->outBufs->bufs = (XDAS_Int8**)decoder->outBuffer;
decoder->outBufs->bufSizes = &decoder->outBufSizes[0];
+ dsp_dce_buf_lock(1, &decoder->outBuffer[0]);
decoder->inArgs = dsp_dce_alloc(sizeof(IVIDDEC2_InArgs));
decoder->inArgs->size = sizeof(IVIDDEC2_InArgs);
decoder->outArgs->size = sizeof(IVIDDEC2_OutArgs);
// Fill input buffer with a pattern for testing */
- MSG("Fill first 10 bytes of input buffer with pattern %d\n", pattern);
- for(i = 0; i < 10 ; i++)
+ MSG("Fill input buffer with pattern %d\n", pattern);
+ for(i = 0; i < decoder->input_sz ; i++)
decoder->input[i] = pattern;
return decoder;
XDM_BufDesc *outBufs = decoder->outBufs;
VIDDEC2_InArgs *inArgs = decoder->inArgs;
VIDDEC2_OutArgs *outArgs = decoder->outArgs;
- XDAS_Int32 err = XDM_EOK, j;
+ XDAS_Int32 err = XDM_EOK, j,success = XDAS_TRUE;
+ char *src,*dst;
err = VIDDEC2_process(decoder->codec, inBufs, outBufs, inArgs, outArgs);
if (err) {
return -1;
}
+ dsp_dce_buf_unlock(1, &decoder->outBuffer[0]);
+
MSG("Verifing the UniversalCopy algorithm\n");
- MSG("First 10 bytes of Output buffer\n");
- for(j= 0 ; j < 10 ; j++){
- MSG("%d\t", decoder->output[j]);
+ src = (char*)decoder->input;
+ dst = (char*)decoder->output;
+ for(j= 0 ; j < decoder->input_sz ; j++){
+ if(*src != *dst){
+ MSG("copycodectest failed at %d, 0x%x, 0x%x\n", j, *src, *dst);
+ success = XDAS_FALSE;
+ break;
+ }
+ src++;
+ dst++;
}
+ if(success ==XDAS_TRUE)
+ MSG("copycodectest executed successfully\n");
- MSG("Tested UniversalCopy successfully\n");
return 0;
}
diff --git a/yuvcopytest.c b/yuvcopytest.c
index c90cabba1dbe735599611ec21fa0df5ba0aef724..5a892e970ea5d27435fac18dfdcd9bc9a55a93e8 100644 (file)
--- a/yuvcopytest.c
+++ b/yuvcopytest.c
if (decoder->status) dsp_dce_free(decoder->status);
if (decoder->inBufs)
{
+ dsp_dce_buf_unlock(1, &(decoder->inBufs->descs[0].buf));
close(decoder->inBufs->descs[0].buf);
dsp_dce_free(decoder->inBufs);
}
argv[i] = NULL;
height = atoi(argv[i+1]);
argv[i+1] = NULL;
- }
+ }
}
-
+
MSG("width = %d, height = %d\n", width, height);
if (check_args(argc, argv) || !infile)
goto usage;
decoder->input = omap_bo_map(decoder->input_bo);
decoder->framebuf = disp_get_fb(decoder->disp);
- MSG("Fill input buffer with yuv luma data\n");
+ MSG("Fill input buffer with yuv luma data\n");
{
FILE *fd;
fd = fopen(infile, "rb");
if (err) {
ERROR("%p: fail: %d", decoder, err);
goto fail;
- }
+ }
decoder->outBuffer = dsp_dce_alloc(sizeof(XDAS_Int8*) * MAX_IO_BUFS);
decoder->outBufSizes = dsp_dce_alloc(sizeof(XDAS_Int32)* MAX_IO_BUFS);
decoder->inBufs->numBufs = 1;
decoder->inBufs->descs[0].buf = (XDAS_Int8 *)omap_bo_dmabuf(decoder->input_bo);
decoder->inBufs->descs[0].bufSize = omap_bo_size(decoder->input_bo);
+ dsp_dce_buf_lock(1, &(decoder->inBufs->descs[0].buf));
decoder->outBufs = dsp_dce_alloc(sizeof(XDM_BufDesc));
decoder->outBufs->numBufs = 2;
decoder->outBuffer[0] = buf->fd[0];
decoder->outBuffer[1] = (buf->multiplanar) ? buf->fd[1]:(XDAS_Int8 *)((decoder->outBuffer[0]));
+ dsp_dce_buf_lock(2,&decoder->outBuffer[0]);
decoder->outBufSizes[0] = decoder->padded_width * decoder->padded_height;
decoder->outBufSizes[1] = decoder->padded_width * (decoder->padded_height/2);
ERROR("%p: process returned error: %d", decoder, err);
return -1;
}
+ dsp_dce_buf_unlock(2, &decoder->outBuffer[0]);
disp_post_vid_buffer(decoder->disp, buf, 0, 0, width, height);
/* Display the output buffer for 10 seconds */
src = (char*)decoder->input;
dst = (char*)omap_bo_map(buf->bo[0]);
-
+
MSG("Comparing output buffer with input buffer\n");
for(i = 0; i < decoder->input_sz; i++){
{
struct decoder *decoder = NULL;
int i;
- for (i = 1; i < argc; i++)
+ for (i = 1; i < argc; i++)
if ( !strcmp(argv[i], "--help")) {
usage(argv[0]);
exit(0);
- }
+ }
decoder = decoder_open(argc,argv);
if(decoder)