summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b9447df)
raw | patch | inline | side by side (parent: b9447df)
author | Anand Balagopalakrishnan <anandb@ti.com> | |
Sun, 24 Jan 2016 08:46:10 +0000 (14:16 +0530) | ||
committer | Karthik Ramanan <a0393906@ti.com> | |
Tue, 17 May 2016 10:50:20 +0000 (16:20 +0530) |
kmscube support requires proprietary EGL extensions EGL_RAW_VIDEO_TI_DMABUF
which is not supported in DDK 1.14.
Future versions of DDK will support the standard EGL extension
EXT_image_dma_buf_import which is ratified by Khronos. This will require
corresponding changes to the application.
Till then, disable kmscube in omapdrmtest.
Signed-off-by: Anand Balagopalakrishnan <anandb@ti.com>
which is not supported in DDK 1.14.
Future versions of DDK will support the standard EGL extension
EXT_image_dma_buf_import which is ratified by Khronos. This will require
corresponding changes to the application.
Till then, disable kmscube in omapdrmtest.
Signed-off-by: Anand Balagopalakrishnan <anandb@ti.com>
configure.ac | patch | blob | history |
diff --git a/configure.ac b/configure.ac
index 2394eb9d05a318ea6c75b2cdd154eca6a72a28bb..31762f5a02c7959987e5f637f1621f4de8198f00 100644 (file)
--- a/configure.ac
+++ b/configure.ac
# Check optional KMSCUBE:
AC_ARG_ENABLE([kmscube], AS_HELP_STRING([--disable-kmscube], [disable kmscube display support]))
-AS_IF([test "x$enable_kmscube" != "xno"], [PKG_CHECK_EXISTS(gbm egl glesv2, [HAVE_KMSCUBE=yes], [HAVE_KMSCUBE=no])])
+HAVE_KMSCUBE="no"
if test "x$HAVE_KMSCUBE" = "xyes"; then
AC_DEFINE(HAVE_KMSCUBE, 1, [Have KMSCUBE support])
PKG_CHECK_MODULES(GBM, gbm)