summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c0d12f2)
raw | patch | inline | side by side (parent: c0d12f2)
author | Vincent Stehlé <v-stehle@ti.com> | |
Tue, 21 Aug 2012 16:51:33 +0000 (18:51 +0200) | ||
committer | Vincent Stehlé <v-stehle@ti.com> | |
Tue, 21 Aug 2012 17:02:13 +0000 (19:02 +0200) |
Allow to playback in loop; in which case we rewind when reaching the end of the
stream.
Signed-off-by: Vincent Stehlé <v-stehle@ti.com>
stream.
Signed-off-by: Vincent Stehlé <v-stehle@ti.com>
viddec3test.c | patch | blob | history |
diff --git a/viddec3test.c b/viddec3test.c
index 890153036f8f1b42f66523f9e30f98d453329c21..38fb1a1b1e42dc70f980b5b44f1733d8b56a6b03 100644 (file)
--- a/viddec3test.c
+++ b/viddec3test.c
/* When true, do not actually call VIDDEC3_process. For benchmarking. */
static int no_process = 0;
+/* When true, loop at end of playback. */
+static int loop = 0;
+
static void
usage(char *name)
{
MSG("");
MSG("viddec3test options:");
MSG("\t-h, --help: Print this help and exit.");
+ MSG("\t--loop\tRestart playback at end of stream.");
MSG("\t--no-process\tDo not actually call VIDDEC3_process method. For benchmarking.");
MSG("");
disp_usage();
return -1;
}
- n = demux_read(decoder->demux, decoder->input, decoder->input_sz);
- if (n) {
- inBufs->descs[0].bufSize.bytes = n;
- inArgs->numBytes = n;
- DBG("%p: push: %d bytes (%p)", decoder, n, buf);
- } else {
- /* end of input.. do we need to flush? */
- MSG("%p: end of input", decoder);
- inBufs->numBufs = 0;
- inArgs->inputID = 0;
+ /* demux; in loop mode, we can do two tries at the end of the stream. */
+ for (i = 0; i < 2; i++) {
+ n = demux_read(decoder->demux, decoder->input, decoder->input_sz);
+ if (n) {
+ inBufs->descs[0].bufSize.bytes = n;
+ inArgs->numBytes = n;
+ DBG("%p: push: %d bytes (%p)", decoder, n, buf);
+ } else {
+ /* end of input.. do we need to flush? */
+ MSG("%p: end of input", decoder);
+
+ /* In loop mode: rewind and retry once. */
+ if (loop && i == 0) {
+ int err = demux_rewind(decoder->demux);
+ if (err < 0) {
+ ERROR("%p: demux_rewind returned error: %d", decoder, err);
+ return -1;
+ }
+ MSG("%p: rewound.", decoder);
+ continue;
+ }
+
+ /* Not in loop or second try: end. */
+ inBufs->numBufs = 0;
+ inArgs->inputID = 0;
+ }
+ break;
}
inArgs->inputID = (XDAS_Int32)buf;
usage(argv[0]);
exit(0);
- } if (!strcmp(argv[i], "--no-process")) {
+ } else if (!strcmp(argv[i], "--loop")) {
+ loop = 1;
+ argv[i] = NULL;
+
+ } else if (!strcmp(argv[i], "--no-process")) {
no_process = 1;
argv[i] = NULL;